Terra Universal, Inc. CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

6603 27 Frameless Window
image/vnd.dwg download: view:
Double Flush Mount Window 6603 15 160323
image/vnd.dwg download: view:
FRP single pane window 6602 70A
image/vnd.dwg download: view:
BioSafe + Pass Through Chamber 18x18x18
image/vnd.dwg download: view:
BioSafe + Pass Through Chamber 24x24x24
image/vnd.dwg download: view:
BioSafe + Pass Through Chamber 27.5x24x50
image/vnd.dwg download: view:
BioSafe+ Pass-Through Chamber, wall-mount, Electropolished stainless steel, 12x12x12
image/vnd.dwg download: view:
BioSafe+ Pass-Through Chamber, wall-mount, Electropolished stainless steel, 12x12x24
image/vnd.dwg download: view:
BioSafe+ Pass-Through Chamber, wall-mount, Electropolished stainless steel, 18x18x16
image/vnd.dwg download: view:
BioSafe+ Pass-Through Chamber, wall-mount, Electropolished stainless steel, 18x18x24
image/vnd.dwg download: view:
BioSafe+ Pass-Through Chamber, wall-mount, Electropolished stainless steel, 24x24x16
image/vnd.dwg download: view:
BioSafe+ Pass-Through Chamber, wall-mount, Electropolished stainless steel, 24x24x26
image/vnd.dwg download: view:
BioSafe+ Pass-Through Chamber, wall-mount, Electropolished stainless steel, 24x36x24
image/vnd.dwg download: view:
BioSafe+ Pass-Through Chamber, wall-mount, Electropolished stainless steel, 27.5x24x50
image/vnd.dwg download: view:
CS 2636-01D
image/vnd.dwg download: view:
CS 2636-02D
image/vnd.dwg download: view:
CS 2636-03D
image/vnd.dwg download: view:
CS 2636-04D
image/vnd.dwg download: view:
CS 2636-05D
image/vnd.dwg download: view:
CS 2636-06D
image/vnd.dwg download: view:
CS 2636-07D
image/vnd.dwg download: view:
CS 2636-08D
image/vnd.dwg download: view:
CS 2636-09D
image/vnd.dwg download: view:
CS 2636-10D
image/vnd.dwg download: view:
CS 2636-11D
image/vnd.dwg download: view:
CS 2636-12D
image/vnd.dwg download: view:
CS 2636-13D
image/vnd.dwg download: view:
CS 2636-14D
image/vnd.dwg download: view:
CS 2636-16D
image/vnd.dwg download: view:
double flush mount frp window 6603 10
image/vnd.dwg download: view:
Fire-Rated Pass Through Chamber with window 24x18x18
image/vnd.dwg download: view:
Fire-Rated Pass Through Chamber with window 24x24x24
image/vnd.dwg download: view:
Fire-Rated Pass-Through chamber, Electropolished Stainless Steel with window, 24x24x48
image/vnd.dwg download: view:
NCS 1992-09D
image/vnd.dwg download: view:
NCS 1992-10D
image/vnd.dwg download: view:
NCS 1992-11D
image/vnd.dwg download: view:
NCS 1992-12D
image/vnd.dwg download: view:
NCS 1992-13D
image/vnd.dwg download: view:
NCS 1992-14D
image/vnd.dwg download: view:
NCS 1992-15D
image/vnd.dwg download: view:
NCS 1992-16D
image/vnd.dwg download: view:
NCS 1992-84D
image/vnd.dwg download: view:
NCS 1992-85D
image/vnd.dwg download: view:
NCS 1992-86D
image/vnd.dwg download: view:
NCS 1997-03D
image/vnd.dwg download: view:
NCS 1997-06D
image/vnd.dwg download: view:
NCS 1997-08D
image/vnd.dwg download: view:
NCS 6705-26D
image/vnd.dwg download: view:
Smart Pass Through 2635 10A 2
image/vnd.dwg download: view:
Smart Pass Through 2635 14A 2
image/vnd.dwg download: view:
Smart Pass Through 2635 16A 2
image/vnd.dwg download: view:
ValuLine Fire Rated Pass Thru 18x18x18 2634 73
image/vnd.dwg download: view:
ValuLine Stainless Steel Pass Thru 12x12x12 2634 42
image/vnd.dwg download: view:
ValuLine Stainless Steel Pass Thru 12x12x24 2634 43
image/vnd.dwg download: view:
ValuLine Stainless Steel Pass Thru 18x18x18 2634 45
image/vnd.dwg download: view:
ValuLine Stainless Steel Pass Thru 24x24x16 2634 47
image/vnd.dwg download: view:
ValuLine Stainless Steel Pass Thru 24x24x24 2634 48
image/vnd.dwg download: view: