FAKRO AMERICA, LLC BIM

ARCAT BIM content - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA- Revit Object | RVT- Revit System | DWG- AutoCAD, Sketchup - all CAD software By downloading and using any ARCAT CAD detail content you agree to the following [license agreement]. Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software.

Attic Stairs: LMS – Steel ladder with Sealed and Insulated door R=5.2, ANSI Tested, 350 lbs. Load Capacity BIM family
Attic Stairs: LMS – Steel ladder with Sealed and Insulated door R=5.2, ANSI Tested, 350 lbs. Load Capacity

Download Revit Family Files:
or, download:

Attic Stairs: LST – Steel Scissor ladder, Insulated and Sealed door R=5.2, 350 lbs. Load Capacity, 7’6’’ – 10’10’’ BIM family
Attic Stairs: LST – Steel Scissor ladder, Insulated and Sealed door R=5.2, 350 lbs. Load Capacity, 7’6’’ – 10’10’’

Download Revit Family Files:
or, download:

Attic Stairs: LWF – Fire Rated Insulated R=9.5, Wooden ladder 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity BIM family
Attic Stairs: LWF – Fire Rated Insulated R=9.5, Wooden ladder 43 min by ASTM E119 and 30 min NFPA 288, 300 lbs. Load Capacity

Download Revit Family Files:
or, download:

Attic Stairs: LWP – Wooden ladder with Sealed and Insulated door R=5.9, ANSI Tested, 300 lbs. Load Capacity BIM family
Attic Stairs: LWP – Wooden ladder with Sealed and Insulated door R=5.9, ANSI Tested, 300 lbs. Load Capacity

Download Revit Family Files:
or, download:

Attic Stairs: LWT – THERMO Wooden ladder Triple Sealed and highly Insulated door R=12.5 ANSI Tested, 300 lbs. Load Capacity BIM family
Attic Stairs: LWT – THERMO Wooden ladder Triple Sealed and highly Insulated door R=12.5 ANSI Tested, 300 lbs. Load Capacity

Download Revit Family Files:
or, download:

Roof Hatches: DRF – Flat Roof  THERMO Triple (DU6, R=7.7) Anti-Burglary inner pane, Noise Cancelling Glass Hatch (Access Skylight)  BIM family
Roof Hatches: DRF – Flat Roof THERMO Triple (DU6, R=7.7) Anti-Burglary inner pane, Noise Cancelling Glass Hatch (Access Skylight)

Download Revit Family Files:
or, download:

Skylights: DEF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling ELECTRIC Venting Skylight (rain sensor integrated) BIM family
Skylights: DEF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling ELECTRIC Venting Skylight (rain sensor integrated)

Download Revit Family Files:
or, download:

Skylights: FPP-V – Top Hung and Pivot Roof Window  Deck Mounted, Installation range from 15 to 55 degrees BIM family
Skylights: FPP-V – Top Hung and Pivot Roof Window Deck Mounted, Installation range from 15 to 55 degrees

Download Revit Family Files:
or, download:

Skylights: DMF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling MANUAL Venting Skylight  BIM family
Skylights: DMF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling MANUAL Venting Skylight

Download Revit Family Files:
or, download:

Skylights: DXF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling FIXED  Venting Skylight  BIM family
Skylights: DXF – THERMO Triple (DU6, R=8.1) or Quadruple (DU8, R=8.9) glazed Flat Roof Noise Cancelling FIXED Venting Skylight

Download Revit Family Files:
or, download:

Tubular Daylighting: Diffuser: SRT BIM family
Tubular Daylighting: Diffuser: SRT

Download Revit Family Files:
or, download:

Tubular Daylighting: SFL-L, SRL-L  – NON DOMED  Glass Light Tunnel (diameter - 10’’, 14’’, 22’’) with integrated flashing kit  and 7’ tube,  BIM family
Tubular Daylighting: SFL-L, SRL-L – NON DOMED Glass Light Tunnel (diameter - 10’’, 14’’, 22’’) with integrated flashing kit and 7’ tube,

Download Revit Family Files:
or, download:

Tubular Daylighting: SRT, SLT–Light Tunnel (diameter - 10’’, 14’’, 22’’)  with integrated flashing kit  and 7’ tube BIM family
Tubular Daylighting: SRT, SLT–Light Tunnel (diameter - 10’’, 14’’, 22’’) with integrated flashing kit and 7’ tube

Download Revit Family Files:
or, download: