Alside CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

1 1/2" J-channel
download: DWG view: PDF
1 1/4" J-channel
download: DWG view: PDF
1/2" J-channel
download: DWG view: PDF
3/4" J-channel
download: DWG view: PDF
5/8" J-channel
download: DWG view: PDF
Wide Faced J-channel
download: DWG view: PDF
3/4" F-channel
download: DWG view: PDF
5/8" F-channel
download: DWG view: PDF
3/4" H-molding
download: DWG view: PDF
5/8" H-molding
download: DWG view: PDF
3 1/2" Lineal
download: DWG view: PDF
5" Lineal
download: DWG view: PDF
3/4" Inside Corner
download: DWG view: PDF
3/4" x 3.00" Outside Corner Post
download: DWG view: PDF
3/4" x 4.00" Outside Corner Post
download: DWG view: PDF
45 degree Outside Corner Post
download: DWG view: PDF
3/4" x 7.00" Fluted Outside Corner Post
download: DWG view: PDF
5" Fluted Lineal
download: DWG view: PDF
8" Fascia
download: DWG view: PDF
Architectural Shakes
download: DWG view: PDF
Belly Band
download: DWG view: PDF
Board and Batten Siding
download: DWG view: PDF
Centerlock Clapboard Siding, double 4 1/2"
download: DWG view: PDF
Centerlock Dutchlap Siding, double 4 1/2"
download: DWG view: PDF
Charter Oak Clapboard Siding, double 4 1/2"
download: DWG view: PDF
Charter Oak Clapboard Siding, double 4 1/2", matte finish
download: DWG view: PDF
Charter Oak Dutchlap Siding, double 4 1/2"
download: DWG view: PDF
Conquest Clapboard Siding, double 4 1/2"
download: DWG view: PDF
Conquest Clapboard Siding, triple 3"
download: DWG view: PDF
Conquest Dutchlap Siding, double 4 1/2"
download: DWG view: PDF
Landscape Clapboard Siding, double 4"
download: DWG view: PDF
Landscape Dutchlap Siding, double 4"
download: DWG view: PDF
Odyssey Plus Clapboard Siding, double 4"
download: DWG view: PDF
Odyssey Plus Clapboard Siding, double 5"
download: DWG view: PDF
Odyssey Plus Dutchlap Siding, double 4"
download: DWG view: PDF
Odyssey Plus Dutchlap Siding, double 5"
download: DWG view: PDF
Seneca Clapboard Siding, double 4 1/2"
download: DWG view: PDF
Seneca Dutchlap Siding, double 4 1/2"
download: DWG view: PDF
Custom Crown Molding
download: DWG view: PDF
Alliance T4 12" Soffit
download: DWG view: PDF
Charter Oak Soffit reinforced lock
download: DWG view: PDF
Greenbriar 8" Beaded Soffit
download: DWG view: PDF
New Constructionn Starter Strip
download: DWG view: PDF
Beaded Corner Starter
download: DWG view: PDF
Fluted Corner Starter
download: DWG view: PDF
Retrofit Starter Strip
download: DWG view: PDF
Double Finish Trim
download: DWG view: PDF
Finish Trim (undersill)
download: DWG view: PDF
Soffit Crown Molding
download: DWG view: PDF
Super Span Vertical 10" soffit/siding
download: DWG view: PDF
Williamsport Colonial Siding, beaded 6 1/2"
download: DWG view: PDF