ENDURA CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

7GPM/14LB Grease Interceptor 2" – (Installation View) # 3907A02
image/vnd.dwg download: view:
7GPM/14LB Grease Interceptor 2" – (Layout View) Part # 3907A02
image/vnd.dwg download: view:
10GPM/20LB Grease Interceptor 2" – (Installation View) Part # 3910A02
image/vnd.dwg download: view:
10GPM/20LB Grease Interceptor 2" – (Layout View) Part # 3910A02
image/vnd.dwg download: view:
20GPM Grease Interceptor 2" – (Installation View) Part # 3920A02
image/vnd.dwg download: view:
20GPM Grease Interceptor 2" – (Layout View) Part # 3920A02
image/vnd.dwg download: view:
25GPM Grease Interceptor 2" - (Installation View) Part # 3925XTA02
image/vnd.dwg download: view:
25GPM Grease Interceptor 2" - (Layout View) Part # 3925XTA02
image/vnd.dwg download: view:
25GPM Grease Interceptor 3" - (Installation View) Part # 3925XTA03
image/vnd.dwg download: view:
25GPM Grease Interceptor 3" - (Layout View) Part # 3925XTA03
image/vnd.dwg download: view:
25GPM Grease Interceptor LO-PRO 2" - (Installation View) Part # 3925A02LO
image/vnd.dwg download: view:
25GPM Grease Interceptor LO-PRO 2" - (Layout View) Part # 3925A02LO
image/vnd.dwg download: view:
25GPM Low Profile GI 3925A02LO 2
image/vnd.dwg download: view:
35GPM Grease Interceptor 3" - (Installation View) Part # 3935A03
image/vnd.dwg download: view:
35GPM Grease Interceptor 3" - (Layout View) Part # 3935A03
image/vnd.dwg download: view:
35GPM Grease Interceptor 4" - (Installation View) Part # 3935A04
image/vnd.dwg download: view:
35GPM Grease Interceptor 4" - (Layout View) Part # 3935A04
image/vnd.dwg download: view:
50GPM Grease Interceptor 3" - (Installation View) Part # 3950A03
image/vnd.dwg download: view:
50GPM Grease Interceptor 3" - (Layout View) Part # 3950A03
image/vnd.dwg download: view:
50GPM Grease Interceptor 4" - (Installation View) Part # 3950A04
image/vnd.dwg download: view:
50GPM Grease Interceptor 4" - (Layout View) Part # 3950A04
image/vnd.dwg download: view:
XL 75gpm grease interceptor 4inch - (installation view) part # 4075A04
image/vnd.dwg download: view:
XL 75gpm grease interceptor 4inch - (iso view) part # 4075A04
image/vnd.dwg download: view:
XL 75gpm grease interceptor 4inch - (traffic rated installation) part # 4075A04
image/vnd.dwg download: view:
XL 100gpm grease interceptor 4inch - (installation view) part # 40100A04
image/vnd.dwg download: view:
XL 100gpm grease interceptor 4inch - (iso view) part # 40100A04
image/vnd.dwg download: view:
XL 100gpm grease interceptor 4inch - (traffic rated installation) part # 40100A04
image/vnd.dwg download: view:
XL 75M 1
image/vnd.dwg download: view:
XL 75M 2
image/vnd.dwg download: view:
XL 75M 3
image/vnd.dwg download: view:
XL 100M 1
image/vnd.dwg download: view:
XL 100M 2
image/vnd.dwg download: view:
XL 100M 3
image/vnd.dwg download: view: