Skyfold BIM
ARCAT Revit Family / BIM content - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA / RVT - Revit Families / Systems, SKP - SketchUp, DWG - all other software. By downloading and using any ARCAT content you agree to the following [license agreement].
Partition: 4 Panels High: Skyfold Classic: 7' 0" to 8' 0" FC 2150 to 2440
Partition: 4 Panels High: Skyfold Classic: Micro 7' 0" to 9' 0" FC 2135 to 2745
Partition: 5 Panels High: Skyfold Classic: 8' 1" to 10' 0" FC 2450 to 3050
Partition: 6 Panels High: Skyfold Classic: 10' 1" to 12' 0" FC 3075 to 3660
Partition: 7 Panels High: Skyfold Classic: 12' 1" to 14' 0" FC 3680 to 4265
Partition: 8 Panels High: Skyfold Classic: 14' 1" to 16' 1" FC 4295 to 4900
Partition: 9 Panels High: Skyfold Classic: 16' 2" to 18' 0" FC 4930 to 5485
Partition: 10 Panels High: Skyfold Classic: 18' 1" to 20' 0" FC 5510 to 6095
Partition: 11 Panels High: Skyfold Classic: 20' 1" to 22' 0" FC 6120 to 6705
Partition: 12 Panels High: Skyfold Classic: 22' 1" to 24' 2" FC 6730 to 7365
Partition: 13 Panels High: Skyfold Classic: 24' 3" to 26' 0" FC 7400 to 7925
Partition: 14 Panels High: Skyfold Classic: 26' 1" to 28' 2" FC 7950 to 8585
Partition: 15 Panels High: Skyfold Classic: 28' 3" to 30' 0" FC 8600 to 9145
Partition: 16 Panels High: Skyfold Classic: 30' 1" to 32' 2" FC 9170 to 9800
Partition: 17 Panels High: Skyfold Classic: 32' 3" to 34' 2" FC 9830 to 10415
Partition: 18 Panels High: Skyfold Classic: 34' 3" to 36' 0" FC 10440 to 11000
Partition: 4 Panels High: Skyfold Zenith: 7' 0" to 8' 0" FC 2150 to 2440
Partition: 5 Panels High: Skyfold Zenith: 8' 1" to 10' 0" FC 2450 to 3050
Partition: 6 Panels High: Skyfold Zenith: 10' 1" to 12' 0" FC 3075 to 3660
Partition: 3+1 Panels High: Skyfold Zenith Premium: 7' 0" to 7' 6" FC 2135 to 2285
Partition: 4+1 Panels High: Skyfold Zenith Premium: 7' 7" to 10' 0" FC 2310 to 3050
Partition: 5+1 Panels High: Skyfold Zenith Premium: 10' 1" to 12' 0" FC 3075 to 3660
Partition: 6+1 Panels High: Skyfold Zenith Premium: 12' 1" to 14' 0" FC 3685 to 4265
Partition: 4 Panels High: Skyfold Mirage: 7' 0" to 7' 6" FC 2135 to 2285
Partition: 6 Panels High: Skyfold Mirage: 7' 7" to 11' 3" FC 2310 to 3430
Partition: 8 Panels High: Skyfold Mirage: 11' 4" to 15' 1" 12 FC 3455 to 4610
Partition: 10 Panels High: Skyfold Mirage: 15' 2" to 18' 10" FC 4625 to 5740
Partition: 12 Panels High: Skyfold Mirage: 18' 11" to 24' 0" FC 5765 to 7315