Skyfold CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT CAD detail content you agree to the following [license agreement].

Classic Series Micro 17ft to 24ft
image/vnd.dwg download: view:
Classic Series Micro 11ft10 to 17ft
image/vnd.dwg download: view:
Classic Series Micro 24ft to 36ft
image/vnd.dwg download: view:
Classic Series Standard Even 10 to 18 Panels
image/vnd.dwg download: view:
Classic Series Standard Even 4 to 8 Panels
image/vnd.dwg download: view:
Classic Series Standard Odd 5 to 7 Panels
image/vnd.dwg download: view:
Classic Series Standard Odd 9 to 17 Panels
image/vnd.dwg download: view:
Mirage - Typical Wall
image/vnd.dwg download: view:
Mirage Partition - 4 Panels High - 7-0 to 7-6 FC 2135 to 2285
image/vnd.dwg download: view:
Mirage Partition - 6 Panels High - 7-7 to 11-3 FC 2310 to 3430
image/vnd.dwg download: view:
Mirage Partition - 8 Panels High - 11-4 to 15-1 12 FC 3455 to 4610
image/vnd.dwg download: view:
Mirage Partition - 10 Panels High - 15-2 to 18-10 FC 4625 to 5740
image/vnd.dwg download: view:
Mirage Partition - 12 Panels High - 18-11 to 24-0 FC 5765 to 7315
image/vnd.dwg download: view:
Zenith Even 4 to 6 Panels
image/vnd.dwg download: view:
Zenith Odd 5 Panels
image/vnd.dwg download: view:
Zenith Path of Folding Panels
image/vnd.dwg download: view:
Premium Standard Drive Odd 4 to 6 Plus
image/vnd.dwg download: view:
Premium Standard Drive Odd 3 to 5 Plus
image/vnd.dwg download: view: