Taylor Entrance Systems, Inc. CAD Details

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT content you agree to the following [license agreement].

1 Panel Flat (Shaker) ADA Embossment Option for Steel Doors
download: view:
1 Panel Flat (Shaker) Embossment Option for Steel Doors
download: view:
2 Panel Flat (Shaker) ADA Embossment Option for Steel Doors
download: view:
2 Panel Flat (Shaker) Embossment Option for Steel Doors
download: view:
2 Panel High Def (HD) Large Embossment Option for Steel Doors
download: view:
2 Panel High Def (HD) Square ADA Embossment Option for Steel Doors
download: view:
2 Panel High Def (HD) Square Embossment Option for Steel Doors
download: view:
3 Panel Equal Embossment Option for Steel Doors (NT)
download: view:
3 Panel Flat Craftsman (Shaker) ADA Embossment Option for Steel Doors
download: view:
3 Panel Flat Craftsman (Shaker) Embossment Option for Steel Doors
download: view:
3 Panel High Def (HD) Embossment Option for Steel Doors
download: view:
3-4 2 Panel HD (St. James) Embossment Option for Steel Doors
download: view:
3ft. 6in. x 6ft. 8 in. 6 Panel Embossment Option for Steel Doors
download: view:
4 Groove Contemporary Embossment Option for Steel Doors - II20V
download: view:
4 Groove Flush Embossment Option for Steel Doors (NT)
download: view:
4 Panel Embossment Option for Steel Doors
download: view:
4 Panel High Def (HD) Large Embossment Option for Steel Doors
download: view:
4 Panel Shaker Embossment Option for Steel Doors (NT)
download: view:
5 Groove Flush Embossment Option for Steel Doors (NT)
download: view:
5 Panel Equal (Shaker) ADA Embossment Option for Steel Doors
download: view:
5 Panel Equal (Shaker) Embossment Option for Steel Doors
download: view:
6 Panel Embossment ADA Location Option for Steel Doors
download: view:
6 Panel Embossment Option for Steel Doors
download: view:
6 Panel Equal (Shaker) 8 ft. Embossment Option for Steel Doors - II20X
download: view:
6 Panel High Def (HD) Embossment Option for Steel Doors
download: view:
6ft. x 8in. 1 Panel High Def ADA Option for Steel Doors
download: view:
6ft. x 8in. 1 Panel High Def Option for Steel Doors
download: view:
6ft. x 8in. 2 Panel HD Cottage Option for Steel Doors
download: view:
6ft. x 8in. 3 Panel Craftsman Option for Steel Doors
download: view:
8 Panel Embossment Option for Steel Doors
download: view:
8 ft. 1 Panel Flat (Shaker) Embossment Option for Steel Doors - II20W
download: view:
8 ft. 2 Panel Embossment Option for Steel Doors
download: view:
8 ft. 2 Panel Flat (Shaker) Embossment Option for Steel Doors - II20Y
download: view:
8 ft. 6 Panel Embossment for Steel Edge Doors
download: view:
8 ft. High Def 2 Panel Embossment for Steel Edge Doors
download: view:
9 Panel Embossment Option for Steel Doors
download: view:
Crossbuck Embossment Option for Steel Doors
download: view:
Narrow 4 Panel Embossment Options for Steel Doors
download: view:
Narrow 6 Panel Embossment Option for Steel Doors
download: view:
Smooth Steel Door Embossment Options
download: view:
Stainable Steel Door Embossment Options
download: view:
True 4 Panel Embossment Option for Steel Doors
download: view:
Grand Marais Embossment Options - IV4
download: view:
4 Panel - IV7
download: view:
3/4 4 Panel - IV8
download: view:
6 Panel Utility - IV10a
download: view:
3 Panel Craftsman 6/8 - IV10b
download: view:
2 Panel Square Top 6/8 - IV10c
download: view:
1 Panel Craftsman Shaker 6/8 - IV10d
download: view:
2 Panel Craftsman Shaker 6/8 - IV10e
download: view:
2 Panel Square Top 6/8 ADA - IV10f
download: view:
2 Panel Square Top 7/0 ADA - IV10g
download: view:
2 Panel Square Top 8/0 ADA - IV10h
download: view:
5 Panel Shaker 6/8 - IV10i
download: view:
3 Panel Shaker Craftsman 8/0 - IV10j
download: view:
Full Lite Direct Glazed 6/8 - IV10k
download: view:
Full Lite Direct Glazed 8/0 - IV10l
download: view:
6 Panel 8/0 - IV15
download: view:
Timbergrain Embossment Options - XXII1
download: view:
3/4 2 Panel / 2 Panel Plank 8/0 - XXII10
download: view:
2 Panel / 2 Panel Plank 8/0 Knotty Alder - XXII10a
download: view:
2 Panel 8/0 Cherry 3/6 Wide - XXII10b
download: view:
2 Panel Plank 8/0 Cherry 3/6 Wide - XXII10c
download: view:
2 Panel Wide Plank 8/0 Cherry 3/6 Wide - XXII10d
download: view:
3/4 2 Panel Square 8/0 - XXII10g
download: view:
6 Panel 6/8 and 7/0 - XXII4
download: view:
3 Panel 6/8 and 7/0 - XXII5
download: view:
8 Panel 6/8 and 7/0 - XXII6
download: view:
3/4 2 Panel Square 6/8 and 7/0 - XXII6a
download: view:
3/4 2 Panel Square Plank 6/8 and 7/0 - XXII6b
download: view:
3/4 2 Panel Arch Top 6/8 and 7/0 - XXII7
download: view:
3/4 2 Panel Arch Top Plank 6/8 and 7/0 - XXII8
download: view:
2 Panel 6/8 and 7/0 Knotty Alder - XXII8a
download: view:
2 Panel Plank 6/8 and 7/0 Knotty Alder - XXII8b
download: view:
Craftsman 6/8 and 7/0 - XXII9
download: view:
1 Panel Fir 6/8 and 7/0 - XXII9a
download: view:
1 Panel Fir 8/0 - XXII9b
download: view:
3 Panel Fir Craftsman 9/0 - XXII9c
download: view: