UniMac BIM

ARCAT Revit Family / BIM content - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA / RVT - Revit Families / Systems, SKP - SketchUp, DWG - all other software. By downloading and using any ARCAT content you agree to the following [license agreement].

Cabinet Hardmount Washer-Extractor - 20lb: UCT020

Cabinet Hardmount Washer-Extractor - 30lb: UCT030

Cabinet Hardmount Washer-Extractor - 40lb: UCT040

Cabinet Hardmount Washer-Extractor - 60lb: UCT060

Cabinet Hardmount Washer-Extractor - 80lb: UCT080

Commercial Laundry Equipment: Drying Cabinets: UTGC

Firemen's PPE System: Firemen's PPE Drying Cabinet (UTGC6EDG)