Related

Whirlpool® Appliances BIM

ARCAT Revit Family / BIM content - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA / RVT - Revit Families / Systems, SKP - SketchUp, DWG - all other software. By downloading and using any ARCAT content you agree to the following [license agreement].

Electric Cooktop: Built In: Amana - 30" - P210059AX 020 AEC6540KFB

Electric Cooktop: P210430KC 001c: KCES950K

Electric Cooktop: P210430KC 002c: KCES956K

Electric Cooktop: P210102KC 057: KCIG550JBL

Electric Cooktop: P200635WX 057c: WCE55US0HB

Electric Cooktop: P200635WX 057c: WCE55US0HS

Electric Cooktop: P200635WX 057c: WCE55US0HW

Electric Cooktop: P210102KC 058: KCIG550JSS

Electric Cooktop: P200635WX 058c: WCE55US4HB

Electric Cooktop: P210102KC 059: KCIG556JBL

Electric Cooktop: P200635WX 059c: WCE55US6HB

Electric Cooktop: P210102KC 060: KCIG556JSS

Electric Cooktop: P200635WX 060c: WCE77US0HB

Electric Cooktop: P200635WX 060c: WCE77US0HS

Electric Cooktop: P210102KC 061: KCIG950JBL

Electric Cooktop: P200635WX 061c: WCE77US6HB

Electric Cooktop: P200635WX 061c: WCE77US6HS

Gas Cooktop: P200635WX 062c: WCG55US0H: SW

Electric Cooktop: P210102KC 063: KCIG956JBL

Gas Cooktop: P200635WX 063c: WCG55US6H: BSW

Electric Cooktop: P210102KC 064: KCIG956JSS

Gas Cooktop: P200635WX 064c: WCG77US0HS

Gas Cooktop: P200635WX 065c: WCG97US0HS

Electric Cooktop: P210102KC 066: KCIG950JSS

Gas Cooktop: P200635WX 066c: WCG97US6HS

Microwave: Countertop: Amana - 2.2 cu. ft. - P210059AX 029 AMC4322GS

Microwave Hood Combo: P200635WX 082c: WMH32519H: BTWZ

Microwave Hood Combo: P200635WX 083c: WMH54521J: VZ

Microwave Hood Combo: P200635WX 084c: WML55011H: BSW

Microwave Hood Combo: P200635WX 085c: WML75011H: BVWZ

Microwave Hood Combo: WMH31017HB 005c

Microwave Hood Combo: WMH31017HW 005c

Microwave Hood Combo: WMH31017HZ 005c

Microwave Hood Combo: WMH53521HB 003c

Microwave Hood Combo: WMH53521HV 003c

Microwave Hood Combo: WMH53521HW 003c

Microwave Hood Combo: WMH53521HZ 003c

Microwave Hood Combo: WMHA9019HN 006c

Microwave Hood Combo: WMHA9019HV 006c

Microwave Hood Combo: WMHA9019HZ 006c

Electric Single Wall Oven: WOS51EC0HB 007c

Electric Single Wall Oven: WOS51EC0HS 007c

Electric Single Wall Oven: WOS51EC0HW 007c

Combination Oven: P200635WX 086c: WOC54EC7H: BSW

Combination Oven: P200635WX 087c: WOC75EC7H: SV

Electric Double Oven: P200635WX 088c: WOD51EC0H: BSW

Electric Double Oven: P200635WX 089c: WOD51EC7H: BSW

Electric Double Oven: P200635WX 090c: WOD51ES4E: BS

Electric Double Oven: P200635WX 090c: WOD51ES4E: W

Electric Double Oven: P200635WX 091c: WOD77EC7H: BSV

Electric Single Oven: P200635WX 092c: WOS31ES0JS

Electric Single Oven: P200635WX 094c: WOS51EC7H: BSW

Electric Single Oven: P200635WX 095c: WOS51ES4E: BS

Electric Single Oven: P200635WX 095c: WOS51ES4E: W

Electric Single Oven: P200635WX 096c: WOS72EC7H: SV

Electric Air Fryer Oven: P210318WC 145 WFE535S0LS-WFE535S0LZ

Electric Air Fryer Oven: P210318WC 146 WFG535S0LS-WFG535S0LZ

Electric Air Fryer Oven: P210318WC 147 WFE550S0LW-YWFE550S0LW-WFE550S0LB-YWFE550S0LB-WFE550S0LZ-YWFE550S0LZ-WFE550S0LV-YWFE550S0LV

Electric Air Fryer Oven: P210318WC 148 WFG550S0LW-WFG550S0LB-WFG550S0LZ-WFG550S0LV

Electric Air Fryer Oven: P210318WC 149 WEE745H0LZ-YWEE745H0LZ

Electric Air Fryer Oven: P210318WC 150 WEG745H0LZ

Electric Double Oven Range: P200635WX 080c: WGE745C0FS

Electric Range: Freestanding: Amana - 30" - 4.8 cu. ft. - P210059AX 017 ACR2303MFW

Electric Range: P200635WX 067c: WEE510S0F

Electric Range: P200635WX 067c: WEE510S0FW

Electric Range: P200635WX 068c: WFE320M0J: BW

Electric Range: P200635WX 068c: WFE320M0J: S

Electric Range: P200635WX 069c: WFE500M4HS

Electric Range: P200635WX 070c: WFE505W0JS: SZ

Electric Range: P200635WX 071c: WFE515S0J: BW

Electric Range: P200635WX 071c: WFE515S0J: S

Electric Range: P200635WX 072c: WFE525S0J: BTW

Electric Range: P200635WX 072c: WFE525S0J: SV

Electric Range: P200635WX 073c: WFE535S0J: SVZ

Electric Range: P200635WX 074c: WFE770H0FZ

Electric Range: WEE750H0HB 002c:

Electric Range: WEE750H0HV 002c:

Electric Range: WEE750H0HW 002c:

Electric Range: WEE750H0HZ 002c:

Electric Range: WEEA25H0HN 001c:

Electric Range: WEEA25H0HZ 001c:

Gas Double Oven Range: P200635WX 081c: WGG745S0FE: EHS

Gas Range: P200635WX 075c: WFG515S0J: BW

Gas Range: P200635WX 075c: WFG515S0J: S

Gas Range: P200635WX 076c: WFG525S0J: BTW

Gas Range: P200635WX 076c: WFG525S0J: SVZ

Gas Range: P200635WX 077c: WFG535S0J: SVZ

Gas Range: P200635WX 078c: WFG550S0H: BW

Gas Range: P200635WX 078c: WFG550S0H: ZV

Gas Range: P200635WX 079c: WFG770H0FZ

Gas Range: WFE775H0HB 001c:

Gas Range: WFE775H0HV 001c:

Gas Range: WFE775H0HW 001c:

Gas Range: WFE775H0HZ 001c:

Gas Range: WFE975H0HV: 008c:

Gas Range: WFE975H0HZ: 008c:

Gas Range: WFG320M0BB: 005c:

Gas Range: WFG320M0BS: 005c:

Gas Range: WFG320M0BW: 005c:

Gas Range: WFG505M0BB: 001c:

Gas Range: WFG505M0BS: 001c:

Gas Range: WFG505M0BW: 001c:

Gas Range: WFG975H0HV: 009c:

Gas Range: WFG975H0HZ: 009c:

Island Hood Vent: P200635WX 097c: WVU7130JS

Wall Vent Hood: P200635WX 098c: WVW7330JS

Wall Vent Hood: P200635WX 099c: WVW7336JS