Related

Whirlpool® Appliances BIM

ARCAT Revit Family / BIM content - Architectural Building Information Modeling (BIM) objects / families / system files, free to download in revit or dwg formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others. Formats: RFA / RVT - Revit Families / Systems, SKP - SketchUp, DWG - all other software. By downloading and using any ARCAT content you agree to the following [license agreement].

Dishwasher: Amana - 24" - P210059AX 032 ADB1500ADS

Built In Dishwasher: Amana - 24" - P210059AX 031 ADB1400A GSW

Built In Dishwasher: P200635WX 100c: WDF331PAH: BSW

Built In Dishwasher: P200635WX 101c: WDF518SAH: BSW

Built In Dishwasher: P200635WX 102c: WDF550SAH: BSW

Built In Dishwasher: P200635WX 103c: WDF590SAJ: BSW

Built In Dishwasher: P200635WX 104c: WDT710PAH: BWZ

Built In Dishwasher: P200635WX 136c: WDT750SAK: BVWZ

Built In Dishwasher: P200635WX 137c: WDTA50SAK: BTVWZ

Built In Dishwasher: P200635WX 138c: WDT740SAL: BWZ

Built In Dishwasher: P200635WX 139c: WDT970SAK: VZ

Built In Dishwasher: P200635WX 140c: WDTA80SAKZ

Electric Cooktop: Built In: Amana - 30" - P210059AX 020 AEC6540KFB

Electric Cooktop: P200635WX 057c: WCE55US0HB

Electric Cooktop: P200635WX 057c: WCE55US0HS

Electric Cooktop: P200635WX 057c: WCE55US0HW

Electric Cooktop: P200635WX 058c: WCE55US4HB

Electric Cooktop: P200635WX 059c: WCE55US6HB

Electric Cooktop: P200635WX 060c: WCE77US0HB

Electric Cooktop: P200635WX 060c: WCE77US0HS

Electric Cooktop: P200635WX 061c: WCE77US6HB

Electric Cooktop: P200635WX 061c: WCE77US6HS

Gas Cooktop: P200635WX 062c: WCG55US0H: SW

Gas Cooktop: P200635WX 063c: WCG55US6H: BSW

Gas Cooktop: P200635WX 064c: WCG77US0HS

Gas Cooktop: P200635WX 065c: WCG97US0HS

Gas Cooktop: P200635WX 066c: WCG97US6HS

Microwave: Countertop: Amana - 2.2 cu. ft. - P210059AX 029 AMC4322GS

Microwave Hood Combo: P200635WX 082c: WMH32519H: BTWZ

Microwave Hood Combo: P200635WX 083c: WMH54521J: VZ

Microwave Hood Combo: P200635WX 084c: WML55011H: BSW

Microwave Hood Combo: P200635WX 085c: WML75011H: BVWZ

Microwave Hood Combo: WMH31017HB 005c

Microwave Hood Combo: WMH31017HW 005c

Microwave Hood Combo: WMH31017HZ 005c

Microwave Hood Combo: WMH53521HB 003c

Microwave Hood Combo: WMH53521HV 003c

Microwave Hood Combo: WMH53521HW 003c

Microwave Hood Combo: WMH53521HZ 003c

Microwave Hood Combo: WMHA9019HN 006c

Microwave Hood Combo: WMHA9019HV 006c

Microwave Hood Combo: WMHA9019HZ 006c

Combination Oven: P200635WX 086c: WOC54EC7H: BSW

Combination Oven: P200635WX 087c: WOC75EC7H: SV

Electric Double Oven: P200635WX 088c: WOD51EC0H: BSW

Electric Double Oven: P200635WX 089c: WOD51EC7H: BSW

Electric Double Oven: P200635WX 090c: WOD51ES4E: BS

Electric Double Oven: P200635WX 090c: WOD51ES4E: W

Electric Double Oven: P200635WX 091c: WOD77EC7H: BSV

Electric Single Oven: P200635WX 092c: WOS31ES0JS

Electric Single Oven: P200635WX 094c: WOS51EC7H: BSW

Electric Single Oven: P200635WX 095c: WOS51ES4E: BS

Electric Single Oven: P200635WX 095c: WOS51ES4E: W

Electric Single Oven: P200635WX 096c: WOS72EC7H: SV

Electric Single Wall Oven: WOS51EC0HB 007c

Electric Single Wall Oven: WOS51EC0HS 007c

Electric Single Wall Oven: WOS51EC0HW 007c

Electric Double Oven Range: P200635WX 080c: WGE745C0FS

Electric Range: Freestanding: Amana - 30" - 4.8 cu. ft. - P210059AX 017 ACR2303MFW

Electric Range: P200635WX 067c: WEE510S0F

Electric Range: P200635WX 067c: WEE510S0FW

Electric Range: P200635WX 068c: WFE320M0J: BW

Electric Range: P200635WX 068c: WFE320M0J: S

Electric Range: P200635WX 069c: WFE500M4HS

Electric Range: P200635WX 070c: WFE505W0JS: SZ

Electric Range: P200635WX 071c: WFE515S0J: BW

Electric Range: P200635WX 071c: WFE515S0J: S

Electric Range: P200635WX 072c: WFE525S0J: BTW

Electric Range: P200635WX 072c: WFE525S0J: SV

Electric Range: P200635WX 073c: WFE535S0J: SVZ

Electric Range: P200635WX 074c: WFE770H0FZ

Electric Range: WEE750H0HB 002c:

Electric Range: WEE750H0HV 002c:

Electric Range: WEE750H0HW 002c:

Electric Range: WEE750H0HZ 002c:

Electric Range: WEEA25H0HN 001c:

Electric Range: WEEA25H0HZ 001c:

Gas Double Oven Range: P200635WX 081c: WGG745S0FE: EHS

Gas Range: P200635WX 075c: WFG515S0J: BW

Gas Range: P200635WX 075c: WFG515S0J: S

Gas Range: P200635WX 076c: WFG525S0J: BTW

Gas Range: P200635WX 076c: WFG525S0J: SVZ

Gas Range: P200635WX 077c: WFG535S0J: SVZ

Gas Range: P200635WX 078c: WFG550S0H: BW

Gas Range: P200635WX 078c: WFG550S0H: ZV

Gas Range: P200635WX 079c: WFG770H0FZ

Gas Range: WFE775H0HB 001c:

Gas Range: WFE775H0HV 001c:

Gas Range: WFE775H0HW 001c:

Gas Range: WFE775H0HZ 001c:

Gas Range: WFE975H0HV: 008c:

Gas Range: WFE975H0HZ: 008c:

Gas Range: WFG320M0BB: 005c:

Gas Range: WFG320M0BS: 005c:

Gas Range: WFG320M0BW: 005c:

Gas Range: WFG505M0BB: 001c:

Gas Range: WFG505M0BS: 001c:

Gas Range: WFG505M0BW: 001c:

Gas Range: WFG975H0HV: 009c:

Gas Range: WFG975H0HZ: 009c:

Island Hood Vent: P200635WX 097c: WVU7130JS

Wall Vent Hood: P200635WX 098c: WVW7330JS

Wall Vent Hood: P200635WX 099c: WVW7336JS

Compact Condensing Dryer: P200598WL 003c: WCD5090JW

Compact Condensing Dryer: P200598WL 004c: WCD3090JW

Electric Dryer: Amana 6.5 cu. ft. - P210059AX 001 NED4655EW

Electric Dryer: Amana 7.4 cu. ft. - Stackable - ENERGY STAR - P210059AX 003 NED5800HW

Electric Front-Load Dryer: P200635WX 006c: WED560LHW

Electric Front-Load Dryer: P200635WX 007c: WED5620HW

Electric Front-Load Dryer: P200635WX 009c: WED6620H: CW

Electric Front-Load Dryer: P200635WX 012c: WED8620H: CW

Electric Front-Load Dryer: P200635WX 013c: WED9620H

Electric Front-Load Dryer: P200635WX 014c: WHD560CHW

Electric Top-Load Dryer: P200635WX 001c: WED4850HW

Electric Top-Load Dryer: P200635WX 002c: WED4950HW

Electric Top-Load Dryer: P200635WX 003c: WED4985EW

Electric Top-Load Dryer: P200635WX 004c: WED49STBW

Electric Top-Load Dryer: P200635WX 005c: WED5100H: CW

Electric Top-Load Dryer: P200635WX 008c: WED6120H: CW

Electric Top-Load Dryer: P200635WX 010c: WED7120H: CW

Electric Top-Load Dryer: P200635WX 011c: WED8120H: CW

Electric Top-Load Dryer: P200635WX 022c: WGD6120H: CW

Electric Top-Load Dryer: P200635WX 024c: WGD7120H: CW

Electric Top-Load Dryer: P200635WX 025c: WGD8120H: CW

Electric Top-Load Dryer: P200889WL: WED500CMW

Electric Top-Load Dryer: P200889WL: WED5010LW

Electric Top-Load Dryer: P200889WL: WED5050LW

Electric Top-Load Dryer: P200889WL: WGD500CMW

Electric Top-Load Dryer: P200889WL: WGD5010LW

Electric Top-Load Dryer: P200889WL: WTW500CMW

Electric Top-Load Dryer: P200889WL: WTW5015LW WTW5010LW

Electric Top-Load Dryer: P200889WL: WTW5057LW

Electric Top-Load Dryer: WED5000DW: 023c

Gas Dryer: Amana 6.5 cu. ft. - Reversible Side Swing Door - P210059AX 002 NGD4655EW

Gas Dryer: Amana 7.4 cu. ft. - Reversible Side Swing Door - Stackable - ENERGY STAR - P210059AX 004 NGD5800HW

Gas Front-Load Dryer: P200635WX 020c: WGD560LHW

Gas Front-Load Dryer: P200635WX 021c: WGD5620HW

Gas Top-Load Dryer: P200635WX 015c: WGD4850HW

Gas Top-Load Dryer: P200635WX 016c: WGD4950HW

Gas Top-Load Dryer: P200635WX 017c: WGD49STBW

Gas Top-Load Dryer: P200635WX 018c: WGD5000DW

Gas Top-Load Dryer: P200635WX 019c: WGD5100H: CW

Gas Front-Load Dryer: P200635WX 023c: WGD6620H: CW

Gas Front-Load Dryer: P200635WX 026c: WGD8620H: CW

Gas Front-Load Dryer: P200635WX 027c: WGD9620H: CW

Pedestal: P200635WX 054c: WFP2715H: BKCW

Pedestal: P200635WX 056c: WFP2411G

Compact Washer: P200598WL 001c: WFW5090J

Compact Washer: P200598WL 002c: WFW3090J

Compact Washer: P200635WX 028c: WTW2000HW

Front-Load Washer: Amana 4.3 cu. ft. - High Efficiency Stackable - ENERGY STAR - P210059AX 005 NFW5800HW

Front-Load Washer: vP200635WX 031c: WFW9620H

Front-Load Washer: P200635WX 032c: WFW8620H: CW

Front-Load Washer: P200635WX 033c: WFW6620H: CW

Front-Load Washer: P200635WX 034c: WFW5620HW

Front-Load Washer: P200635WX 035c: WFW560CHW

Top-Load Washer: P200635WX 036c: WTW8120H: CW

Top-Load Washer: P200635WX 037c: WTW7120H: CW

Top-Load Washer: Amana 3.5 cu. ft. - Agitator - P210059AX 006 NTW4516FW

Top-Load Washer: P200635WX 038c: WTW6120H: CW

Top-Load Washer: P200635WX 039c: WTW5105H: CW

Top-Load Washer: P200635WX 040c: WTW5100H: CW

Top-Load Washer: P200635WX 041c: WTW5005K

Top-Load Washer: P200635WX 042c: WTW5000D

Top-Load Washer: P200635WX 043c: WTW4955H

Top-Load Washer: P200635WX 044c: WTW4950H

Top-Load Washer: P200635WX 045c: WTW4855H

Top-Load Washer: P200635WX 046c: WTW4850H

Top-Load Washer: WTW5000DW: 021c

Top-Load Washer: WTW7000DW: 019c

Top-Load Washer: WTW7500GC: 024c

Top-Load Washer: WTW7500GW: 024c

Electric Combination Washer/Dryer: P200635WX 048c: WET4027H

Electric Combination Washer/Dryer: P200635WX 050c: WETLV27H

Electric Combination Washer/Dryer: P200635WX 051c: WFC8090G

Gas Combination Washer/Dryer: P200635WX 052c: WGT4027HW

Gas Combination Washer/Dryer: P200635WX 053c: WGTLV27H

French Door Bottom Mount Refrigerator: P200635WX 105c: WRF532SMH: BVWZ

French Door Bottom Mount Refrigerator: P200635WX 106c: WRF535SMH: BWZ

French Door Bottom Mount Refrigerator: P200635WX 107c: WRF540CWH: BVWZ

French Door Bottom Mount Refrigerator: P200635WX 108c: WRF555SDFZ

French Door Bottom Mount Refrigerator: P200635WX 109c: WRF555SDH: BVW

French Door Bottom Mount Refrigerator: P200635WX 110c: WRF757SDH: VZ

French Door Bottom Mount Refrigerator: P200635WX 111c: WRF767SDH: VZ

Top Mount Refrigerator: P200635WX 122c: WRT108FZD: BSW

Top Mount Refrigerator: P200635WX 123c: WRT112CZJ: BWZ

Top Mount Refrigerator: P200635WX 124c: WRT312CZJ

Top Mount Refrigerator: P200635WX 125c: WRT314TFD: BW

Top Mount Refrigerator: P200635WX 126c: WRT318FMD: BSW

Top Mount Refrigerator: P200635WX 127c: WRT348FME: WZ

Top Mount Refrigerator: P200635WX 128c: WRT519SZD: BWZ

Beverage Center: P200635WX 129c: WUB50X24H: VZ

Beverage Center: P200635WX 130c: WUB35X24HZ

Ice Maker: P200635WX 131c: WUI75X15H: BWZ

Ice Maker: P200635WX 132c: WUI95X15HZ

Undercounter Refrigerator: P200635WX 133c: WUR35X24HZ

Undercounter Refrigerator: P200635WX 134c: WUR50X24HZ

Bottom Mount Refrigerator: WRB119WFBB: 028c

Bottom Mount Refrigerator: WRB119WFBM: 028c

Bottom Mount Refrigerator: WRB119WFBW: 028c

Bottom Mount Refrigerator: WRB322DMBB 006c

Bottom Mount Refrigerator: WRB322DMBM 006c

Bottom Mount Refrigerator: WRB322DMBW 006c

Bottom Mount Refrigerator: WRB329DMBB: 027c

Bottom Mount Refrigerator: WRB329DMBM: 027c

Bottom Mount Refrigerator: WRB329DMBW: 027c

French Door Bottom Mount Refrigerator: WRF560SEHB 007c

French Door Bottom Mount Refrigerator: WRF560SEHV 007c

French Door Bottom Mount Refrigerator: WRF560SEHW 007c

French Door Bottom Mount Refrigerator: WRF560SEHZ 007c

French Door Bottom Mount Refrigerator: WRF560SMHB: 029c

French Door Bottom Mount Refrigerator: WRF560SMHV: 029c

French Door Bottom Mount Refrigerator: WRF560SMHW: 029c

French Door Bottom Mount Refrigerator: WRF560SMHZ: 029c

French Door Bottom Mount Refrigerator: WRF954CIHB 014c

French Door Bottom Mount Refrigerator: WRF954CIHV 014c

French Door Bottom Mount Refrigerator: WRF954CIHW 014c

French Door Bottom Mount Refrigerator: WRF954CIHZ 014c

French Door Bottom Mount Refrigerator: WRF974CIHZ 008c

Side by Side Refrigerator: Amana - 24.5 cu. ft. - P210059AX 013 ASI2575GR BSW

Side by Side Refrigerator: P200635WX 112c: WRS311SDH: BST

Side by Side Refrigerator: P200635WX 113c: WRS312SNH: BSW

Side by Side Refrigerator: P200635WX 114c: WRS315SDH: TZ

Side by Side Refrigerator: P200635WX 116c: WRS315SNH: BSW

Side by Side Refrigerator: P200635WX 117c: WRS335SDH: BSW

Side by Side Refrigerator: P200635WX 118c: WRS555SIH: BVWZ

Side by Side Refrigerator: P200635WX 119c: WRS970CIHZ

Side by Side Refrigerator: P200635WX 120c: WRS973CIH: VZ

Side by Side Refrigerator: P200635WX 121c: WRSA71CIHZ

Side by Side Refrigerator: WRS321SDHB 007c

Side by Side Refrigerator: WRS321SDHV 007c

Side by Side Refrigerator: WRS321SDHW 007c

Side by Side Refrigerator: WRS321SDHZ 007c

Side by Side Refrigerator: WRS571CIHB 015c

Side by Side Refrigerator: WRS571CIHV 015c

Side by Side Refrigerator: WRS571CIHW 015c

Side by Side Refrigerator: WRS571CIHZ 015c

Side by Side Refrigerator: WRS588FIHB 011c

Side by Side Refrigerator: WRS588FIHV 011c

Side by Side Refrigerator: WRS588FIHW 011c

Side by Side Refrigerator: WRS588FIHZ 011c

Top Mount Refrigerator: WRT104TFDB: 032c

Top Mount Refrigerator: WRT104TFDT: 032c

Top Mount Refrigerator: WRT104TFDW: 032c

Top Mount Refrigerator: WRT134TFDB: 031c

Top Mount Refrigerator: WRT134TFDM: 031c

Top Mount Refrigerator: WRT134TFDW: 031c

Top Mount Refrigerator: WRT138FZDB: 033c

Top Mount Refrigerator: WRT138FZDM: 033c

Top Mount Refrigerator: WRT138FZDW: 033c

Top Mount Refrigerator: WRT311FZDB 011c

Top Mount Refrigerator: WRT311FZDT 011c

Top Mount Refrigerator: WRT311FZDW 011c

Top Mount Refrigerator: WRT311FZDZ 011c

Top Mount Refrigerator: WRT518SZFB 012c

Top Mount Refrigerator: WRT518SZFG 012c

Top Mount Refrigerator: WRT518SZFW 012c

French Door Top Mount Refrigerator: WRX735SDHB 013c

French Door Top Mount Refrigerator: WRX735SDHV 013c

French Door Top Mount Refrigerator: WRX735SDHW 013c

French Door Top Mount Refrigerator: WRX735SDHZ 013c

French Door Top Mount Refrigerator: WRX986SIHV: 036c

French Door Top Mount Refrigerator: WRX986SIHZ: 036c

Bottom Freezer Refrigerator: Amana - 29" - 18 cu. ft. - P210059AX 011 ABB1924BR BMW

Bottom Freezer Refrigerator: Amana - 29" - 18 cu. ft. - P210059AX 009 ABB1921BR BMW

Bottom Freezer Refrigerator: Amana - 33" - 22 cu. ft. - P210059AX 008 ABB2224BR BMW

Top Freezer Refrigerator: Amana - 18.2 cu. ft. - P210059AX 010 ART318FFD BSW

Top Freezer Refrigerator: Amana - 28" - 14.3 cu. ft. - P210059AX - 007 ART104TFD BW

Top Freezer Refrigerator: Amana - 30" - P210059AX 012 ART308FFD BMW

Wine Cellar: P200635WX 135c: WUW55X24HZ

Wine Cellar: WUW35X15DS: 037c

Wine Cellar: WUW35X24DS: 038c

Chest Freezer: Amana - 15 cu. ft. - P210059AX 015 AZC31T15DW

Upright Freezer: Amana - 15.7 cu. ft. - P210059AX 016 AZF33X16DW