Chicago Metallic® 4500 Ultraline™ 9/16" Exposed with 1/4" Reveal acoustical ceiling system is available in intermediate and heavy-duty designs, either non-fire rated and fire rated construction, and is built with HDG 30 steel. Seismically approved stab-end cross tees feature a 1/4" bolt slot reveal with cleanly mitered intersections which result in a flawless and continuous line in the ceiling.
Chicago Metallic® 4600 Ultraline™ 9/16" Exposed with 1/8" Reveal grid ceiling system is available in both intermediate and heavy-duty designs, and is built with HDG 30 steel. Stab-end cross tees are seismically approved and feature a 1/8" bolt slot reveal with clean mitered intersections which result in a flawless, continuous line in the ceiling.
Chicago Metallic® BarrierGrid® Standard 15/16" and Premium 1-3/8" Exposed Gasketed ceiling grid systems are available in a heavy-duty design, and are built with HDG 30 steel and an aluminum cap.
Chicago Metallic® 4000 Tempra™ 9/16" Exposed grid ceiling system is available in both intermediate and heavy-duty designs, both non-fire rated and fire rated construction, and is built with HDG 30 steel.This drop ceiling grid features both seismically approved stab-end cross tees and demountable hook-end cross tees.
Chicago Metallic® Drywall Grid Systems are heavy-duty, available in non-fire rated and fire rated construction and are built using HDG 40 steel.
Chicago Metallic® 1200 15/16" Exposed acoustical suspension system is available in intermediate and heavy-duty designs, non-fire rated and fire rated construction, and is built using HDG 30 steel.
This acoustical ceiling tile is made from stone wool and features basic sound absorption while featuring excellent sag, mold and mildew resistance.
Rockfon® Contour™ acoustic ceiling baffles feature excellent sound absorption and fire performance and can be used to create a distinct linear ceiling look.
Rockfon® Island™ acoustical cloud ceiling panels feature excellent sound absorption and offer an innovative and aesthetically-pleasing option for open plenum ceiling designs.
These metal baffles can be used to provide a design focal point or mask the plenum area.
These curved aluminum ceiling panels are easy to install as the integral tabs require no clips, no cutting, and no tools as they install with a simple bend and twist.
This linear metal ceiling system gives the appearance of continuous linear lines in both round and square edge types and is available in a variety of styles and finishes.
This open cell ceiling system provides atheistic plenum masking and is available in a wide variety of cell sizes.
Rockfon® Spanair® Clip-in Concealed Metal Panels provide easy plenum accessibility without special tools and are available in multiple standard or wood-look finishes. These easy-to-install panels provide a dramatic alternative to exposed gridlines and may contribute to LEED® certified project credits.
Rockfon® Infinity™ CDX/SCD Perimeter Trim works seamlessly with Rockfon® Alaska® and Sonar® ceiling tiles with either the CDX (fully-concealed) or SCD (semi-concealed) edges. Made from sturdy extruded aluminum, this ceiling trim provides attractive, smooth, rust and distortion free perimeters that integrate with standard 15/16" suspension grid and Rockfon concealed tiles.