Outsulation is the original Continuous Insulation system and is still used throughout the world over masonry and many non-masonry substrates where an air-water resistive barrier is not specified. It is also the system of choice in many retrofit conditions.
Rated 5 based on 1 product reviews
The Outsulation® Plus MD system® expands upon the proven weatherability and insulating qualities of Outsulation by adding a second line of defense against air, moisture and weather by adding Dryvit's Backstop NT and AquaFlash flashing system at all wall openings. The Outsulation Plus MD system goes one step further by featuring adhesive channels to provide moisture drainage. These channels work in tandem with either of two system termination options, resulting in an efficient and economical system that is easy to install.
Rated 5 based on 1 product reviews
The Outsulation RMD System from Dryvit has been engineered specifically for residential construction. It incorporates a drainage plane that is installed between the code-approved water-resistive barrier and the continuous insulation. It is this drainage plane that allows for incidental water to weep to the exterior. The system is mechanically fastened to a plywood or OSB substrate with Dryvit approved fasteners or adhesively applied over lath. The Outsulation RMD System is backed by a ten-year moisture drainage and materials warranty. The system is warrantied to effectively drain any moisture that enters the wall between the continuous insulation and the water-resistive barrier. This warranty also has another important benefit: it is transferable from the builder to the owner, and subsequent owners, during the covered ten-year period. For additional peace of mind, Dryvit offers an unprecedented 30-year warranty.
Rated 5 based on 1 product reviews
An Outsulation HDCI system is more than just a pretty face™ it is one tough wall. Impact resistance can be a critical design element for any building. Outsulation HDCI delivers design freedom, exceptional performance and a high level of impact resistance with the peace of mind that is backed by a written warranty. If the lamina gets punctured, we will repair it.
Rated 5 based on 1 product reviews
Outsulation LCMD Systems 1-5 has been engineered specifically for light commercial construction. It incorporates a drainage plane that is installed between the code-approved water-resistive barrier and the continuous insulation. It is this drainage plane that allows for incidental water to weep to the exterior. The systems are mechanically fastened over a sheet type, water-resistive barrier to most common building substrates with Dryvit approved fasteners.
Rated 5 based on 1 product reviews
The Infinity® system offers the ultimate protection against moisture intrusion, featuring a pressure equalized rainscreen system - the most comprehensive built-in method for eliminating the potential for water entering a building. The Infinity® system is fully code-compliant and offers CI protection for the building's exterior, and comes with a specially formulated base coat and finish for optimal performance.
Rated 5 based on 1 product reviews
There are two TAFS™ options: Option 1 consists of Dryvit's tinted primer and finish, and is used primarily over rigid, highly impact-resistant walls, such as concrete or stucco. Other surfaces may be approved by Dryvit's Engineering Department. Option 2 consists of Dryvit base coat, fiberglass reinforcing mesh, tinted primer and finish. This combination must always be used over substrates such as Insulated Concrete Forms and EPS shapes. Option 2 provides an impact and crack resistant surface when used over EPS. Option 2 is also commonly used to enhance the appearance of uneven, pitted, or cracked stucco walls.
Rated 5 based on 1 product reviews
Tuscan Glaze is a tintable acrylic stain that can be applied to acrylic or elastomeric Dryvit finishes, providing an "old world" or "antique" look.

Tuscan Glaze is used as an antique stain to simulate century old plaster and was designed to obtain a faux or "mottled" appearance on Dryvit finishes. Tuscan Glaze works best when applied over fine aggregate finishes, such as Freestyle™, Lymestone' and Weatherlastic™ Adobe. It is available in 12 standard colors.
Rated 5 based on 1 product reviews
The right choice for changing color of an existing Dryvit finish. Demandit, used on a wide range of interior and exterior surfaces, is a 100% acrylic coating, which is offered in a variety of standard colors and custom colors. Demandit contains the most effective ingredients available to help resist mold and mildew growth (PMR).

Demandit is a durable coating, which may be used to protect and decorate masonry, stucco, wood, primed metal and acrylic-based textured finishes. Demandit may be used to provide accent stripes or to change the color of Dryvit finishes.
Rated 5 based on 1 product reviews
The right choice for changing color of an existing Dryvit finish. Demandit, used on a wide range of interior and exterior surfaces, is a 100% acrylic coating, which is offered in a variety of standard colors and custom colors. Demandit contains the most effective ingredients available to help resist mold and mildew growth (PMR).

Demandit is a durable coating, which may be used to protect and decorate masonry, stucco, wood, primed metal and acrylic-based textured finishes. Demandit may be used to provide accent stripes or to change the color of Dryvit finishes.
Rated 5 based on 1 product reviews
Dryvit Proven Mildew Resistant (PMR) finishes and coatings are designed to inhibit the growth of mildew in difficult mildew-prone environments. These 100% acrylic finishes and coatings incorporate state-of-the-art chemistry developed to help keep your building mildew free longer. Dryvit PMR finishes are available in eight textures: Quarzputz®, Quarzputz® E, Sandblast®, Freestyle®, Sandpebble®, Sandpebble® E, Sandpebble® Fine and Sandpebble® Fine E. Two smooth specialty coatings, Demandit® and Weathercoat™ are also available. All finishes and coatings are available in our standard colors as well as custom colors.

PMR finishes and coatings can be applied over properly prepared substrates such as Dryvit EIFS. exterior masonry, stucco, precast. cast-in-place concrete and other approved substrates. The finishes and coatings are also suitable for interior applications. All finishes can be trowel applied or spray applied with a hopper gun or pole gun-type sprayer. The coatings can be applied by spray, brush or roller.
Rated 5 based on 1 product reviews
Weatherlastic is a line of textured finishes that are 100% acrylic, utilizing DPR (Dirt Pickup Resistant) chemistry and an elastomeric binder to bridge hairline cracks. Weatherlastic is available in four distinct textures: Weatherlastic Quarzputz™, Weatherlastic Sandpebble™, Weatherlastic Sandpebble™ Fine and Weatherlastic Adobe™. Quarzputz produces an open-textured pattern in a regular or random style; Sandpebble trowels to a pebble texture; Sandpebble Fine produces a fine pebble texture; and Adobe trowels to a smooth, fine sand texture.

Weatherlastic finishes are ideally suited as a protective and decorative coat over stucco, concrete, masonry, CMU and EIFS substrates.
Rated 5 based on 1 product reviews
Weatherlastic Smooth is a water-based elastomeric wall coating. It is easily applied with an airless spray or roller. Weatherlastic Smooth is based upon a 100% acrylic, co-polymer elastomeric resin, which provides excellent elongation and flexibility at low temperatures. The coating resists mildew growth and dirt pickup and is highly chalk resistant.

Weatherlastic Smooth is recommended as a waterproof coating on properly prepared concrete, masonry, EIFS and stucco substrates.
Rated 5 based on 1 product reviews

NewBrick® offers the industry a way to build more cost and energy efficient traditional looking buildings from the ground up in a faster and simpler way. A game-changing innovation in exterior wall design that can be installed over nearly any solid substrate, including concrete and masonry, as well as over a NewBrick CI system.

Rated 5 based on 1 product reviews
Ameristone...rock solid and beautiful, provides the architect and designer with a new level of durability and performance in an elegant architectural stone finish. Ameristone is a dramatic blend of natural aggregates varying in size and color, encased in a clear, 100% acrylic binder.

Ameristone is recommended for use with any of Dryvit's exterior insulation and finish systems. It can also be used as a finish over properly prepared stucco, concrete and masonry substrates. Ameristone is an exterior and interior finish that is suitable for all building types.
Rated 5 based on 1 product reviews
Lymestone finish is a premixed 100% acrylic based coating and is offered in standard colors as well as custom colors. Lymestone finish is designed to replicate the appearance of limestone blocks. Lymestone provides the finishing touch that adds lasting color and texture to exterior and interior walls. Lymestone finish with DPR (dirt pickup resistant) chemistry will remain cleaner longer after application.

Lymestone finish is a durable architectural finish, which provides surface color and texture for Dryvit systems. It is also suitable for interior applications. Lymestone can also be applied over properly prepared substrates such as masonry, stucco, precast or cast-in-place concrete and other approved substrates. Lymestone finish is trowel applied.
Rated 5 based on 1 product reviews
Stone Mist is a natural finish that accents the environment in subtle tones and enhances any exterior or interior wall. Special aggregates pick up the natural sunlight reflecting the glitter and beauty of only the rarest of stones. Colored quartz aggregate finish is set in a 100% acrylic binder. Stone Mist is offered in ten custom designed colors.

Stone Mist is a durable finish for all Dryvit systems. It may also be applied over properly prepared substrates such as masonry, stucco, precast or cast-in-place concrete and other approved substrates. Stone Mist is also ideal for interior applications.
Rated 5 based on 1 product reviews
TerraNeo finishes (loosely translated as "New Earth") offer architects, designers and building owners a natural aggregate finish that establishes an innovative and exciting surface with distinctive features. TerraNeo finishes offer high-performance attributes that ensure a long-lasting, radiant finish certain to enhance a building's stature.

TerraNeo is recommended for use with any of Dryvit's exterior insulation systems, as well as over cement plaster, masonry, tilt-up panels, or precast concrete panels. Terraneo finishes also make an outstanding impression on interior walls of all kinds.
Rated 5 based on 1 product reviews
Tibur Stone finish is a premixed 100% acrylic-based architectural finish which is offered in 12 standard colors. Tibur Stone finish is designed to provide an extremely smooth surface with the appearance of travertine stone. Tibur Stone finish includes DPR (Dirt Pick-up Resistant) chemistry, resulting in the finish remaining cleaner, longer.

Tibur Stone finish is designed to be applied over substrates including Dryvit Outsulation systems, reinforced base coat, TAFS, and properly prepared masonry, stucco, precast or cast-in-place concrete as well as other approved substrates. Tibur Stone is trowel-applied by experienced plastering mechanics, and can be used for exterior applications as well as over properly prepared interior substrates.
Rated 5 based on 1 product reviews
Quarzputz® E, Sandpebble® E and Sandpebble® Fine E finishes are lightweight, premixed 100% acrylic-based coatings, which are offered in standard colors as well as custom colors in Dryvit's Pastel and Mid- base formulations. packaged in pails weighing nearly half the weight of standard finishes, the E finishes allow for far greater ease of application at the same coverage rates and the same high performance as all Dryvit finishes. They are more flexible than standard acrylic finishes.

E finishes are durable and provide surface color and texture for Dryvit systems. These finishes can also be applied over other properly prepared substrates such as exterior masonry, stucco, precast or cast-in-place concrete. The finishes are also suitable for interior applications. All finishes can be trowel applied or spray applied with a hopper gun or pole gun-type sprayer.
Rated 5 based on 1 product reviews
StucCoat is a high quality, integrally colored, acrylic copolymer finish, specifically designed to provide texture and color over Portland cement plaster, cast-in-place, pre-cast and concrete masonry units. It is not intended for use with an Outsulation system.

StucCoat is available in four textures: Standard: Can be troweled and floated to a rilled texture defined by the rolling of the larger aggregate. Fine: Can be troweled or sprayed followed by floating to obtain uniform sand-type texture. Bold: Can be troweled or sprayed followed by floating to obtain a larger, uniform aggregate texture without rills. Lace: Is developed by trowel application of a uniform, smooth application over the substrate, followed by random-area trowel applications of material with or without trowel knockdown/stipple effects. This texture is not floated and produces effects similar to traditional stucco textures.
Rated 5 based on 1 product reviews