PanelGrip®2 facilitates the quick assembly of structural glass railing without messy fillers or special tools resulting in significant savings in labor and shipping costs.
|
Morse Architectural offers a full line of glass railing components including base shoe (both wet and dry glaze), cladding, top rail, handrail brackets and more.
Morse Architectural glass and metal handrail system components are designed for use with 1/2" - 13/16" tempered or laminated glass panels as structural balusters. Whether the job specifies a wet or dry system, Morse Architectural delivers the beauty you want for the finishing touch on your commercial and residential installations.
Materials and Finishes:
To ensure a superior product, we use only the highest-quality materials. Each finished component receives multiple runs on state-of-the-art polishing equipment to ensure a consistent, refined appearance.
|
Custom finishes are available for both aluminum and stainless steel components. These may include anodized and/or powder coating. Minimum runs and extended lead times may be required.
What Makes Morse Architectural Unique
|
Our glass clamps are very versatile part of our railing systems. Available in both flat and concave back, they can be used with either round or square balusters to mount glass or other architectural panels.
Safety First!
When it comes to our glass solutions, one thing is perfectly clear: style and safety go hand in hand. All glass clamps are certified and grip the glass with immense strength.
Our glass clamps have been successfully tested with both tempered and laminated glass, and can be used with glass up to a width of 5.3 feet.
Our round design is clean, sleek and showcases the beauty of stainless steel. Compatible with our other systems, the round design accommodates glass, cable or rod components providing you with endless design possibilities.
Our system installs on site with no welding required - simply glue, drill and tap the pieces into place. The pre-fabricated, pre-finished tubing is designed to fit perfectly with other components. Available in type 304 and 316 stainless steel for either interior or exterior installation.
Modern, minimalistic and sleek...that's our stainless steel cable railing system. Our cable components are designed to be compatible with other systems allowing you versatility and the ability to create a myriad of designs.
Primarily used as infill, cable is available in 1/8" diameter in three lengths. A variety of adapters and fittings allow you customize the system for use with our round or square design balusters to meet your specific design needs.
Sleek, modern and clean...that's our stainless steel rod railing system. Our rod components are designed to be compatible with other systems allowing you versatility and the ability to create a myriad of designs.
Primarily used as infill, rod is available in 1/2" diameter in two lengths. A variety of crossbar holders and fittings allow you customize the system for use with our round or square design balusters to meet your specific design needs.