Architectural Louvers Co.

Louvers, Sunshades and Exterior Sun Control Devices

CONTACT INFO
266 W. Mitchell Ave.
Cincinnati, OH 45232
Toll Free: 888-568-8371
Phone:
Request for information Architectural Louvers Co. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Hurricane louvers can be used for ventilation, decorative appeal, air intake or air exhaust in hurricane zones. These Florida Miami-Dade certified louvers are impact and high wind tested louvers that mount into wall openings to provide maximum hurricane protection.

A variety of finishes are available from our Louver Finishes selection chart. Louvers can be painted with a baked enamel or Kynar 500 finish, or anodized aluminum. A variety of standard colors are available. Custom colors can be selected by sending us a color chip. We will use our computer color match system to precisely match the louver color to other building facade components.

Louver Application Guide

Rated 5 based on 1 product reviews

Wind driven rain louvers protect your building and property from water damage. These high performance louvers prevent water penetration through your wall openings while allowing high airflow rates.

Standard and Hurricane Wind Loads
WDR Storm louvers are available for standard wind loads E2WV, E4WH, E6WH or hurricane force wind loads E6WF. The water resistance is similar but the protection against high force winds and impact are dramatically improved with the hurricane model E6WF.

A variety of finishes are available from our Louver Finishes selection chart. Louvers can be painted with a baked enamel or Kynar 500 finish, or anodized aluminum. A variety of standard colors are available. Custom colors can be selected by sending us a color chip. We will use our computer color match system to precisely match the equipment screen color to other building facade components.

Louver Application Guide

Rated 5 based on 1 product reviews

Allow air into your building while prohibiting water and debris. There are several levels of water protection available, so you can use our Guide to determine the most cost effective solution for your application.

 

Louver Selection 
In selecting louvers and vents, consideration for your application is critical to your project success. Metal louvers are designed to allow air into the building while keeping out unwanted elements. Improper louver selection may lead to water leakage.


 

Louver Application Guide
 

Rated 5 based on 1 product reviews

Louvers can be used as vision barriers to hide mechanical equipment and other unsightly items. Louver blades allow airflow and reduce the wind loads imposed on structural framing.


Choose from 3 Options:

1. Direct Mount Framing Included: Louvers include framing designed to attach directly to mechanical equipment.

2. Roof Framing Included: Louvers include a framing system
designed to attach to your flat roof.

3. Framing Excluded: Louver panels for attachment to structural framing by others (see structural framing guidelines)

Rated 5 based on 1 product reviews

Metal sunshades (sometimes called Brise Soleil) are an effective means to obstruct undesired sun and heat gain while allowing natural light into your building. Sunshade louvers add an attractive design element as well. Numerous blade shapes, blade spacings, and trim profiles allow a design to suite your project requirements.

Sunshade Selection
The objective of a sunshade is to block the entry of direct sunshine into your building throughout the cooling season, while allowing direct sunlight during the heating season. This combination provides the greatest benefit for reducing energy consumption over the life of your building. Achieving this combination depends on several factors that can be viewed in our How Sunshades Work section.

Sunshades should blend with other building design elements and provide the desired appearance. Choose from our array of blade profiles, blade spacings, and trim styles to add an attractive architectural element to your building.


A variety of finishes are available from our Sunshade Finishes
selection chart. Sunshades can be painted with a baked enamel or Kynar 500 finish, or have an anodized finish applied. A variety of standard colors are available. Custom colors can be selected by sending us a color chip. We will use our computer color match system to precisely match the sunshades color to other building facade components.

Rated 5 based on 1 product reviews

Use solid awnings as an entrance cover, walkway cover, or a fixed sunshade over windows. These versatile awnings are easily combined with our Louvered Sunshades, adding a distinctive appeal to any building.

Awning Design
The objective of a solid awning is to block direct sunshine and weather from occupants as they enter or exit your building. In addition, awnings may also serve as a sunshade over windows to block direct sunlight from entering your living space. The most effective means of achieving this can be viewed in our  How Sunshades Work section. 



The use of awnings should provide the desired functionality while providing an attractive architectural element to your building. Utilize them over windows and doors, or combine them with our sunshade louvers, to achieve your desired aesthetic.


A variety of finishes are available from our Awning Finishes selection chart. Awnings can be painted with a baked enamel or Kynar 500 finish, or have an anodized finish applied. A variety of standard colors are available. Custom colors can be selected by sending us a color chip. We will use our computer match system to precisely match other building facade components.

Rated 5 based on 1 product reviews
View project photos for Architectural Louvers installations. We manufacture and sell our products primarily in the United States and Canada, but have installations worldwide
Rated 5 based on 1 product reviews