TEC® AccuColor® Plus is an advanced performance grout that delivers color consistent grout joints from 1/16" to 1/2" (1.6 - 12 mm) wide for both interior and exterior tile installations. AccuColor® Plus is a fast setting grout that provides stain and efflorescence resistance for residential and commercial grout applications meeting ANSI A118.7 specifications.
As an ANSI A118.7 High Performance Cement Grout, Power Grout® has a unique formulation that is stain proof and provides strong, color consistent joints with zero efflorescence that is resistant to shrinking and cracking - all backed in a Lifetime Limited Product Warranty. Additionally, this grout offers a 28 Day Compressive Strength of over 10,000 psi and best-in-class, 28 Day Water Absorption rate of 1.1%! Power Grout® provides excellent performance in environments such as indoors/outdoors; high traffic and wet conditions; and in residential and commercial applications.
A polymer-enhanced portland cement grout that's specifically formulated to provide highly wear-resistant color consistent joints.
Now available in 6 new colors in 9.75 lb. pure pak and 25 lb. bags!
A polymer-enhanced portland cement grout that's specifically formulated to provide highly wear-resistant color consistent joints.
TEC® Ultimate 6 Plus is a high-performance, polymer-modified, full coverage mortar with a unique combination of features that allow grouting in 6 hours while providing an extended open time. Ultimate 6 Plus significantly reduces the need for back buttering and has exceptional non-sag / non-slump characteristics for wall and floor applications. Exceeds ANSI A118.4TE and A118.11 and is ideal for all Gauged Porcelain Tile Panels/Slabs, Large Format Tile installations, small indoor glass and under/over uncoupling membranes.
A high performance polymer modified mortar ideal for installing large format tile over plywood, cementitious surfaces and other substrates. It is ideal for use as a medium bed mortar for heavy and large format tile in both interior and exterior applications. (maximum mortar thickness of 3/4" (19 mm) after the tile is embedded). It can also be used in standard thin-set applications.
A lightweight premium mortar that combines polymer modified, medium bed and non-sag features into one high-performance mortar. For use over plywood, cementitious surfaces and other substrates.
A high performing, full-contact (full coverage) polymer-modified mortar mortar for installing ceramic, porcelain, and natural stone tile. It is ideal for use as a medium bed mortar for heavy and large format tile (maximum mortar thickness of 3/4" after tile is embedded) in both interior and exterior applications.
An ultra-premium polymer modified mortar with patented bonding formula that provides unparalleled bond strength over plywood, cementitious surfaces and other substrates.
A premium, general-purpose mortar designed to be used in a wide range of applications, over plywood, cementitious surfaces and other substrates.
NEW!
TEC® PermaFlex® 300 LHT Mortar is a one-component, Portland cement based tile mortar designed to set large format ceramic and stone tile firmly in place, without lippage or shrinkage, for interior and exterior floor applications over concrete where the embedded thickness is between 3/32"-1/2" (2.4 mm-12mm).
A reliable, general-purpose mortar for basic installations over plywood, cementitious surfaces and other substrates.
A lightweight mortar for everyday applications over plywood, cementituous surfaces and other substrates.
TEC Uncoupling Membrane Mortar is a dry set, medium bed mortar made for use with uncoupling membrane and waterproofing membrane.
NEW!
TEC® Floor Mud is a Portland cement-based mortar designed for thick setting beds under ceramic or quarry tiles. When mixed to a dry consistency, TEC® Floor Mud allows maximum compaction during tamping.
A lightweight mortar that protects tile from up to 1/8" (3mm) substrate cracking from in-plane horizontal substrate movement. For use over plywood, cementitious surfaces and other substrates.
TEC® RollFast™ Vinyl Flooring Adhesive allows you ease of use, to roll through flooring installations fast and effectively. This breakthrough, user-friendly adhesive is ideal for vinyl tile, vinyl plank and solid vinyl sheetgoods. This unique formulation dries quickly, has excellent resistance to moisture and alkali, provides a long open time, is easy to clean up and low-odor.
TEC® TrowelFast™ Vinyl Flooring Adhesive is a breakthrough, user-friendly adhesive ideal for vinyl tile, vinyl plank, vinyl composition tile and solid vinyl sheetgoods. This unique formulation dries quickly, has excellent resistance to moisture and alkali, provides a long open time, is easy to clean up and low-odor. TEC TrowelFast is moisture resistant up to 99% RH / 10 lbs. MVER. This adhesive is one component of a single source, TEC 25 Year Limited System Warranty including our self-leveling underlayments and multipurpose primer products.
A releasable pressure sensitive adhesive designed for modular carpet tiles and Double Bond carpet cushions. This enhanced formula ensures adhesion for the most demanding recycled backings.
Ready-to-use, flexible, mold and mildew resistant waterproofing/crack isolation fluid membrane for interior and exterior applications. Exceeding ANSI A118.10 and ANSI A118.12, HydraFlex™ forms a smooth, monolithic, watertight surface over walls, floors and ceilings. HydraFlex™ also stops in-plane cracks up to 1/4" wide at the subfloor from telegraphing through to tile. Approved over control (saw cut) joints with no need to locate tile or stone field movement joints directly over control joints as per TCNA EJ171 B.
LiquiDam™ is a ASTM F3010, two part, epoxy-based concrete moisture vapor barrier for the installation of floor coverings. It is a proven moisture mitigation solution that is ideal for damp or new concrete as little as 48 hours old and 100% RH. With only one coat needed, it cures in as little as 4-5 hours, to allow for same-day flooring installation. Additionally, shot blasting may not be required before application, and the 2-part system has zero VOC. LiquiDam™ is one component of a single source, 25 Year Limited System Warranty including TEC self-leveling underlayments and TEC flooring adhesives.
NEW! Ideal for fast track applications, Level Set® 300 is a high-performance, calcium aluminate-based, fiber-reinforced, self-leveling underlayment that provides a flat, extremely smooth, and durable surface for finished flooring installation.
NEW! Designed for the fast leveling of floors, Level Set® 200 is a calcium aluminate- based, self-leveling underlayment ideal for use to level and smooth floors, before finished floor covering installation. Level Set® 200 is for interior use only.
NEW! Level Set® Deep Pour 3 is ideal for thick-build applications
NEW! TEC® Feather Edge Skim Coat is a high quality, cement-based compound designed to skim coat, smooth and level irregularities from featheredge up to 1⁄2" (12 mm). Rapidly sets to install most floor coverings in as little as 15-20 minutes, with exceptional performance.
A high performance skim coat for rough, irregular surfaces.
NEW! TEC® Level Set® LW-60 is the ideal choice for an underlayment when the weight of materials is a critical factor in load bearing structures.
For patching voids and irregularities in wood, concrete and most existing floor materials.
Designed for deep fills, ramping and leveling of concrete and plywood sub floors.