SURFACE UNFINISHED | DISTRESSED | HAND-SCRAPED | PILLOWED EDGES | WIRE BRUSHED PLUGS | ROUND | SQUARE | PRE-DRILLED OR INSTALLED
LENGTH STANDARD | 2A,'' -10A,'' | Approximately 4A,''
SPECIAL | 3A,'' or longer | 5A,'' or longer | Can be ordered up to 12A,'' on as needed basis (nominal lengths)
THICKNESS STANDARD 5/8A,'" (4MM WEAR LAYER | 9 PLY BALTIC BIRCH)
SPECIAL 3/4" (6MM WEAR LAYER | 9 PLY BALTIC BIRCH)
SPECIAL 3/4" (4MM WEAR LAYER | 11 PLY BALTIC BIRCH)
(Extremely stable in all climates/applications)
WEAR SURFACE STANDARD 5/32 or 4mm | Pre-sanded when it leaves the mill, will still need sanded on site.
All wear layers are sawn veneers to give a solid look with dimensional stability.
MACHINING Tongue & Groove and End Matched, Square Edge Back Scored 4A,'" Centers & Pre-Sanded
BEVEL 2 Sided (Standard 1/8A,'" or Micro Bevel 1/16A,'") 4 Sided (Standard 1/8A,'" or Micro Bevel 1/16A,'")
Rated 5 based on
1 product reviews