Napoleon Fireplaces

Fireplaces

CONTACT INFO
Wolf Steel USA
103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:

Wolf Steel CANADA
24 Napoleon Rd.
Barrie, ON
Canada L4M 4Y8

Phone: 705-721-1212
Fax: 705-722-6031

Request for information Napoleon Fireplaces Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

The simple yet sophisticated design of the Napoleon High Definition Series Gas Fireplaces provide every comfort a homeowner needs to create a relaxing environment. Clean face frames maximize the viewing area so the realistic flames and log set are enjoyed to their fullest. The High Definition Series generates plenty of cozy heat and can be easily adjusted to increase comfort.

 

Features:

 

  • View Type:Single Sided or See Through

  • Available Models: 81

  • Up to 60,000 BTU's

  • See Through

  • Clean, Contemporary design

  • PHAZER® log set

  • Mineral rocks, CRYSTALINE™ or PHAZER™ log burner assembly

  • Safety screen

  • Presidents Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews

The Napoleon Ascent X Series Gas Fireplaces transform an everyday room into a gathering space worthy of company and life's most enjoyable moments. Featuring premium log sets for a traditional look, the Ascent X Series offers you a wide range of heat output options and control. The large viewing area and clean lines provide an unobstructed view of realistic flames. Relax and have complete control of your fire on your favorite smart device with our eFIRE app.

 

Features:

 

  • Fuel Type: Gas

  • View Type: Single Sided

  • Available Models: 36, 42 & 70

  • Up to 35,000 BTU's

  • Realistic PHAZER™ Logs

  • PHAZERMATIC™ Advanced Burner Technology with Infrared Ember Bed

  • Built-in adjustable flame and heat control

  • 100% SAFE GUARD™ gas control system

  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews

Ascent™ Series Gas Fireplaces add ambiance to any room. They are perfect for builders and homeowners alike. The shallow depth allows for versatile installations where space is at a premium. The clean face design maximizes the viewing area so the realistic flames and hand painted PHAZER® log set are enjoyed to their fullest. A multitude of designer options allow this fireplace to enhance your space perfectly.

 

Features:

 

  • Fuel Type: Gas

  • View Type: Single Sided

  • Available Models: 30, 36, 42 & 46

  • Up to 22,000 BTU's

  • Exclusive PHAZER™ log set and Glowing Ember Bed

  • Pan Style Burner

  • Pre-wired for wall switch

  • Millivolt or electronic ignition

  • Back-up control system

  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

Rated 5 based on 1 product reviews

The Napoleon Ascent Multi-View Gas Fireplace is available as a See Through or a three-sided Peninsula. It features various firebox and burner options to elevate the style in any room of your home. This gas fireplace easily warms large spaces and the clean face design ensures the fire remains the focal point. There are multiple firebox configurations and an electronic ignition with battery back-up. Media kits and decorative panels are available to create the perfect backdrop in every room.

 

Features:

 

  • Fuel Type: Gas

  • View Type: See Through Multi-View

  • Available Models: 2 & 3 Sided: Ember Bed, Fire Cradle or Log Set

  • Up to 30,000 BTU's

  • See-Through and Peninsula (3 Sided) models

  • Log Set, Glass Bed or Fire Cradle

  • Optional Newport™ deluxe decorative brick panels or MIRRO-FLAME™ porcelain reflective radiant panels

  • Safety screen included

  • AMBIENT-GLOW metal fibers

  • Presidents limited lifetime warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews

The Distinct Series of Gas Stoves are compact in stature, but not in power. They offer many benefits for a home that has limited space. Built-in blowers, extra-large heat exchangers, easily accessible controls, a solid-body construction, and a state-of-the-art, triple burner system for superior heating efficiency are what sets Distinct Series Gas Stoves apart. Add the beauty and convenience of a gas stove to your home.

 

Features:

 

  • Fuel Type: Gas

  • View Type: Single Sided

  • Available Models: Havelock & Haliburton

  • Up to 44,000 BTU's

  • Heat radiating ceramic glass

  • Flame/Heat adjustment

  • Safety screen included

  • Advanced, triple-burner (Havelock™)

  • No electricity required (Haliburton™)

  • Presidents limited lifetime warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews

All of Napoleon's Cast Iron Series Gas Stoves boast solid performance and impressive heating efficiencies. Gas Stoves add more than just a reliable heating source to a home, their classic design never goes out of style. The PHAZER® log set and brightly glowing ember bed can be viewed through the European styled ceramic glass, each unit featuring unique curving arches that bring to mind old-world charm. Their large viewing area is as impressive as their heating power. These stoves will provide a lifetime of enjoyable comfort and style. 

 

Features:

 

  • Fuel Type: Gas

  • View Type: Single Sided

  • Available Models: Bayfield, Castlemore, Knightsbridge and Arlington

  • Up to 35,000 BTU's

  • Heat radiating ceramic glass

  • Safety screen included

  • 100% SAFE GUARD™ gas control system

  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

Rated 5 based on 1 product reviews

The multi-level advanced burner technology of the Napoleon Inspiration ZC Gas Fireplace Insert produces beautiful, realistic YELLOW DANCING FLAMES® and the exclusive PHAZER® log set and charcoal ember bed are so realistic, they will be mistaken for a real wood fire. This Vesta award winning fireplace insert is designed to fit the smallest fireplace openings but offers a large, 400 square inch ceramic glass viewing area.

 

Features:

 

  • Fuel Type: Gas

  • View Type: Single Sided

  • Available Models: ZC

  • Up to 24,000 BTU's

  • Vesta Award Winner

  • 85% Steady state maximum efficiency

  • Millivolt system

  • 50% Flame/Heat adjustment

  • Safety screen included

  • Back-up control system

  • Presidents limited lifetime warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews

A truly unique linear outdoor gas fireplace, the Napoleon Galaxy Series is sleek, modern, and adds to the excitement of outdoor living. Increase your relaxation when outdoors, this weather-resistant gas fireplace is made from brushed stainless, features a glass wind deflector, and creates ambiance while extending the time spent in an outdoor living space.

 

Features:

 

  • Fuel Type: Gas

  • View Type: Single Sided/See Through

  • Available Models: 48 & 48 See Through

  • 55,000 BTU's

  • Topaz CRYSTALINE™ Ember Bed

  • Premium Stainless Steel Construction

  • LED light strip

 

 

Napoleon Professional Support Center

Rated 5 based on 1 product reviews