Simple by Design
Everything about Flexmar ® NextGen™ polyaspartic coatings is as simple as 1-1- 2 . . . because we designed them that way. They are the most user-friendly, efficient, durable, and dependable concrete floor coatings in the industry.
1- to 2- Hour Rapid Return to Service
- 1 to 2 hours between coats allows for 2- or 3-coat high-build coatings.
- 1 to 2 hour return to service after last coat.
- Minimizes downtime.
0 VOC
- Exceeds compliance requirements in the U.S.
- USGBC LEED Credits: IEQ 4.2 and IEQ 4.3
Virtually No Odor
- Apply with minimal disruption and discomfort . . .even while facilities are in use.
Superior Adhesion to Concrete
- No bubbling.
- No blistering.
- No peeling.
- No lifting.
- No call-back.
Superior Abrasion Resistance
- Resists abrasion and wear 3 times better than epoxy coatings.
- Longevity and durability.
Aliphatic Polyurea Coating Technology
- UV-resistant.
- Non-yellowing.
- Color stable.
Self-Coving
- NextGen coatings feature excellent vertical hang for use as an integral cove base.
- Enhances cleaning maintenance.
- Eliminates need for additional materials.
Minimal Floor Care
- Only a periodic dry sweep and wet mop with mild detergent necessary as needed.
- No regular, labor-intensive, costly stripping, waxing, polishing, burnishing, or chemical deep cleaning.
1:1 Two-Component Mix Ratio by Volume
- No complicated measurements or guesswork by applicators.
- Consistent application.
Self-Priming
- Excellent penetration and bonding strength.
- Separate primer unnecessary.
Long Working Time
- Easy application.
- Working time of up to 25 minutes
(similar to epoxies) even in most adverse weather conditions.
All Seasons Application
- Can be applied and cure at temperatures between 0°F/-17°C and 100°F/38°C at 15% to 85% relative humidity.
Factory Pigmented
- Easy application.
- No adding pigments in the field.
- Consistent color from batch to batch.
- Higher density of pigment for superior hide and filling over concrete
Tech Data Sheet
Rated 5 based on
1 product reviews