BEHR MARQUEE® Interior Matte Paint No. 1450 is our best interior paint with exceptional hide and stain resistance plus an antimicrobial-mildew resistant finish with an exclusive BEHR MARQUEE Interior One-Coat Color Collection*.
BEHR MARQUEE® Interior Eggshell Enamel No. 2450 is our best interior paint with exceptional hide and stain resistance plus an antimicrobial-mildew resistant finish with an exclusive BEHR MARQUEE Interior One-Coat Color Collection*.
BEHR MARQUEE® Interior Satin Enamel No. 7450 is our best interior paint with exceptional hide and stain resistance plus an antimicrobial-mildew resistant finish with an exclusive BEHR MARQUEE Interior One-Coat Color Collection*.
BEHR MARQUEE® Interior Semi-Gloss Enamel No. 3450 is our best interior paint with exceptional hide and stain resistance plus an antimicrobial-mildew resistant finish with an exclusive BEHR MARQUEE Interior One-Coat Color Collection*.
BEHR MARQUEE® Exterior Flat Paint Stain Blocking Paint & Primer No. 4450 delivers remarkable dirt and fade resistance for exterior application. Provides a tough, non-stick surface helping to prevent dirt adhesion, while UV protection technology delivers longer lasting color. The paint film is also able to resist rain as early as 60 minutes after application. Exterior finishes will look freshly painted longer, even under the most challenging weather conditions.
BEHR MARQUEE® Exterior Satin Paint Stain Blocking Paint & Primer No. 9450 delivers remarkable dirt and fade resistance for exterior application. Provides a tough, non-stick surface helping to prevent dirt adhesion, while UV protection technology delivers longer lasting color. The paint film is also able to resist rain as early as 60 minutes after application. Exterior finishes will look freshly painted longer, even under the most challenging weather conditions.
BEHR MARQUEE® Exterior Semi-Gloss Paint Stain Blocking Paint & Primer No. 5450 delivers remarkable dirt and fade resistance for exterior application. Provides a tough, non-stick surface helping to prevent dirt adhesion, while UV protection technology delivers longer lasting color. The paint film is also able to resist rain as early as 60 minutes after application. Exterior finishes will look freshly painted longer, even under the most challenging weather conditions.
BEHR ULTRA® Interior Eggshell Enamel No. 2750 is a 100% acrylic paint and primer in one with advanced stain-blocking formula that will change the way you paint. This product, featuring NANOGUARD® Technology, forms an extra-protective shell that offers outstanding stain, scuff, mar and antimicrobial-mildew resistance and an easy-to-clean, STAYS LOOKING NEW LONGER® Finish with superior stain removal. This sophisticated color palette delivers exceptional hide and maximum moisture resistance.
TDS
EPD
BEHR ULTRA® Interior Satin Enamel No. 7750 is a 100% acrylic paint and primer in one with advanced stain-blocking formula that will change the way you paint. This product, featuring NANOGUARD® Technology, forms an extra-protective shell that offers outstanding stain, scuff, mar and antimicrobial-mildew resistance and an easy-to-clean, STAYS LOOKING NEW LONGER® Finish with superior stain removal. This sophisticated color palette delivers exceptional hide and maximum moisture resistance.
BEHR ULTRA® Interior Semi-Gloss Enamel No. 3750 is a 100% acrylic paint and primer in one with advanced stain-blocking formula that will change the way you paint. This product, featuring NANOGUARD® Technology, forms an extra-protective shell that offers outstanding stain, scuff, mar and antimicrobial-mildew resistance and an easy-to-clean, STAYS LOOKING NEW LONGER® Finish with superior stain removal. This sophisticated color palette delivers exceptional hide and maximum moisture resistance.
BEHR ULTRA® Exterior Flat Paint No. 4850 is a 100% acrylic paint and primer in one. With advanced NANOGUARD® Technology, this product creates a STAY LOOKING NEW LONGER® Finish. This extra-protective shell shields against damage from sunlight, moisture, stains and dirt. It is the perfect choice for all weather climates, even for application at 35 degrees F (2 degrees C).
BEHR ULTRA® Exterior Satin Enamel No. 9850 is a 100% acrylic paint and primer in one. With advanced NANOGUARD® Technology, this product creates a STAY LOOKING NEW LONGER® Finish. This extra-protective shell shields against damage from sunlight, moisture, stains and dirt. It is the perfect choice for all weather climates, even for application at 35 degrees F (2 degrees C).
BEHR ULTRA® Exterior Semi-Gloss Enamel No. 5850 is a 100% acrylic paint and primer in one.With advanced NANOGUARD® Technology, this product creates a STAY LOOKING NEW LONGER® Finish. This extra-protective shell shields against damage from sunlight, moisture,stains and dirt. It is the perfect choice for all weather climates, even for application at 35 degrees F (2 degrees C).
BEHR PREMIUM PLUS® Interior Flat Paint No. 1050 is a GREENGUARD® Gold certified 100% acrylic paint & primer in one that contains an antimicrobial agent to help protect the surface of the paint film from mold and mildew. This easy-clean flat provides excellent touch-up, exceptional durability, hide and a non-reflective matte appearance. Formula is also low odor.
BEHR PREMIUM PLUS® Interior Eggshell Enamel No. 2050 is a GREENGUARD® Gold certified 100%acrylic paint & primer in one that contains an antimicrobial agent to help protect the surface of the paint film from mold and mildew. This easy-clean flat provides excellent touch-up, exceptional durability, hide and a non-reflective matte appearance. Formula is also low odor.
BEHR PREMIUM PLUS® Interior Satin Paint NO. 7050 is a GREENGUARD® Gold certified 100% acrylic paint & primer in one that contains an antimicrobial agent to help protect the surface of the paint film from mold and mildew. This easy-clean flat provides excellent touch-up, exceptional durability, hide and a non-reflective matte appearance. Formula is also low odor.
BEHR PREMIUM PLUS® Interior Semi-Gloss Paint No. 3050 is a GREENGUARD® Gold certified 100%acrylic paint & primer in one that contains an antimicrobial agent to help protect the surface of the paint film from mold and mildew. This easy-clean flat provides excellent touch-up, exceptional durability, hide and a non-reflective matte appearance. Formula is also low odor.
BEHR PREMIUM PLUS® Interior/Exterior Hi-Gloss Enamel Paint No. 8050 (Low VOC 2-8050) has a brilliant, glass-like sheen and is the perfect choice when exceptional durability and easy stain removal is desired. Hi-Gloss Enamel is excellent for highlighting trim, railing, shutters and molding. This 100%acrylic-latex, mildew resistant finish offers exceptional hide and maximum moisture resistance.
BEHR PREMIUM PLUS® Exterior Flat Paint & Primer In One No. 4050 is a 100% acrylic paint, which provides a mildew-resistant finish and is formulated to withstand the wear. It resists moisture, fading and stains, and provides excellent durability and hide.
BEHR PREMIUM PLUS® Exterior Satin Paint No. 9050 is formulated with 100% acrylic paint, which features a pearl-like sheen. This mildew-resistant finish offers exceptional hide and is durable and long-lasting. It is the perfect choice for all climatic conditions.
BEHR PREMIUM PLUS® Exterior Semi-Gloss No. 5050 is a radiant, sleek sheen that is the perfect choice for all climatic conditions. This 100% acrylic latex, mildew-resistant finish offers exceptional hide and maximum moisture resistance.
BEHR PREMIUM PLUS® Interior/Exterior Hi-Gloss Enamel No. 8050 has a brilliant, glass-like sheen and is the perfect choice when exceptional durability and easy stain removal is desired. Hi-Gloss Enamel is excellent for highlighting trim, railing, shutters and molding. This 100% acrylic-latex, mildew resistant finish offers exceptional hide and maximum moisture resistance.
BEHR® Multi-Surface Roof Paint No.65 is a premium quality, durable, 100% acrylic latex flat finish.This coating is mildew and algae resistant and will not discolor or yellow when exposed to typical high roof temperatures. It has excellent adhesion to various types of roofing materials and is tintable to match a variety of custom colors.
BEHR® Masonry, Stucco & Brick Flat Paint No. 270 is a high-quality, acrylic latex paint with excellent hiding properties. This interior/exterior, self-priming, mildew resistant finish also provides excellent adhesion and water repellency on properly prepared, smooth, rough and textured masonry, stucco and brick surfaces. This water-based formula is designed to accentuate all textured surfaces while achieving a natural look. It is alkali-resistant up to pH 12.0, and cleans up with soap and water.
BEHR® Masonry, Stucco & Brick Satin Paint No. 280 is a high-quality acrylic latex paint with excellent hiding properties. This interior/exterior, self-priming, mildew resistant finish also provides excellent adhesion and water repellency on properly prepared, smooth, rough and textured masonry, stucco and brick surfaces. This water-based formula is designed to accentuate all textured surfaces while achieving a natural look. It is alkali-resistant up to pH 12.0, and cleans up with soap and water.
BEHR PREMIUM® Exterior High Build Coating No. 4700 is formulated as a self-priming concrete and masonry coating. It is a flexible, long-lasting waterproof smooth coating that withstands wind driven rain up to 98 mph and may be applied directly to “HOT" masonry surfaces with pH levels up to 13 that do not require 30 days of concrete cure prior to first use and no primer is required. This coating also provides a breathable film, delivers a high-build coating for maximum film build and provides an elongation of 350%.
An exterior, flexible high-build coating designed to expand & contract, bridging hairline cracks in vertical masonry surfaces. This extremely durable, mildew & dirt resistant waterproofing finish has superior elasticity & elongation properties to resist cracking. It withstands 98 mph wind-driven rain. The 100% acrylic latex formula provides a breathable film, releasing moisture that builds in walls. It is available in 90 custom tinted colors and computerized color matching.
BEHR PRO® Block Filler Primer PR50 is an economical interior / exterior latex primer formulated to fill and seal porous masonry surfaces, reduce pinholing and help produce a smooth and even topcoat for a uniform, professional quality finish.
BEHR PRO™ i300 Series Interior Flat Paint No. PR310 is a professional quality, non-reflective latex paint with superior hide and coverage, excellent sprayability, spray back-roll and superior touch-up. This product contains an antimicrobial agent to protect the surface of the paint film from mold and mildew.
* GREENGUARD Gold certified for use in schools, healthcare and hospitals.
BEHR PRO™ i100 Interior Eggshell Paint No. PR130 is a high-hiding, production quality latex paint developed to provide maximum performance in applications such as spray, spray back-roll and touch-up features. Ideal for walls and trim in high traffic areas.
BEHR PRO™ i300 Interior Eggshell Paint No. PR330 is a professional quality latex paint with superior hide and coverage, excellent sprayability, spray back-roll and superior touch-up. This product contains an antimicrobial agent to protect the surface of the paint film from mold and mildew.
*GREENGUARD Gold certified for use in schools, healthcare and hospitals.
BEHR PRO™ i100 Interior Semi-Gloss Paint No. PR170 is a high-hiding, production quality latexpaint developed to provide maximum performance in applications such as spray, spray back-rolland touch-up features. Ideal for walls and trim in high traffic areas.
BEHR PRO™ i300 Interior Semi-Gloss Paint No. PR 370 is a professional quality latex paint with superior hide and coverage, excellent sprayability, spray back-roll and superior touch-up. This product contains an antimicrobial agent to protect the surface of the paint film from mold and mildew.
* GREENGUARD Gold certified for use in schools, healthcare and hospitals.
BEHR PRO HPC Waterborne Acrylic Dryfall is a high hide acrylic coating with flash rust resistance that settles into a sweepable dust within 15 feet from ceiling surfaces. Perfect for tilt-up concrete walls, warehouses, sports venues, and other commercial spaces.
TDS
SDS
BEHR ULTRA® Stain-Blocking Ceiling Paint No. 5558 is a premium quality, low VOC paint & primer in one coating that will change the way you paint ceilings. Its performance-driven formulation blocks most household and water stains and dries to form a mildew resistant film. It features advanced NANOGUARD® technology, provides an extra protective shell with excellent stain resistance, and great touch up, coverage and hide. It is ideal for use in moisture-prone areas.
BEHR PRO High Build Interior Primer is recommended for new and previously coated drywall and plasterboard walls and ceilings. It is a primer that combines skim coating and priming steps into one spray application over properly prepared new drywall. It helps hide minor surface defects, minimizes joint banding & photographing and improves the appearance of the topcoat.
BEHR PREMIUM PLUS® Interior Ceiling Flat Paint No. 558 is a premium quality acrylic latex flat finish paint formulated to resist splatter when applied to interior textured, popcorn and acoustic style ceilings. This flat finish helps to hide minor surface imperfections and provides great coverage.
BEHR® Interior/Exterior Urethane Alkyd Semi-Gloss Enamel 3900 provides the performance and durability of a traditional oil-based paint with the ease of use and convenience of a water-based paint. This professional quality finish offers excellent flow and leveling with easy water clean-up.
BEHR Premium® Interior/Exterior Direct-To-Metal Semi-Gloss Paint 3200 is engineered for excellent adhesion to a variety of properly prepared or primed residential and light commercial metal surfaces. It provides a durable finish that withstands tough elements on both interior and exterior surfaces. It has excellent corrosion and flash rust resistance and is intended for use in conditions of repeated heavy abrasion, including mechanical wear and repeated scrubbing with industrial solvents, cleaners and scouring agents. This product can also be used on other properly prepared and primed substrates, such as drywall, wood and masonry.
BEHR Kitchen, Bath & Trim Interior Stain-Blocking Primer & Sealer 75 promotes excellent adhesion to glossy surfaces and provides maximum stain resistance in a multi-purpose stain-blocking formula. It creates a uniform surface finish for improved hiding, adhesion and flow and leveling of topcoats. This acrylic latex film is mildew resistant and also suitable for sizing walls to promote the easier installation of wallcovering. MPI # 39, MPI #50, MPI #137, MPI #147
BEHR® Multi-Surface Interior/Exterior Stain-Blocking Primer & Sealer 436 blocks medium to heavy stains and has excellent adhesion to multiple substrates. It offers corrosion and rust resistant properties for ferrous and non-ferrous metals. This product provides a high-hide, mildew-resistant primer film with quick recoat time and may be applied to masonry surfaces with a pH level up to 13.
BEHR® PRIMER COATINGS Drywall Plus Interior Primer & Sealer 73 is fast-drying and seals uncoated and previously painted interior drywall, wallboard, wood and brick to promote a uniform finish for topcoats. This 100% Acrylic formula provides outstanding adhesion and hiding properties for topcoat products. MPI #50
KILZ® PVA Drywall Primer PX010 is designed for use on new drywall. It is a fast drying, interior water-based primer formulated to prime and seal new, uncoated drywall and reduce the number of topcoats required to achieve a uniform, professional quality finish.
KILZ 2® ALL-PURPOSE Primer No. 2000 is a fast drying, water-based, multi-surface primer-sealer-stain-blocker with excellent adhesion, mildew resistance, sealing properties and very mild odor. KILZ 2 ALL-PURPOSE Primer blocks medium stains including minor water stains, rust, grease, ink, pencil and felt marker. Enhanced hiding makes it ideal for changing colors and helps lessen the number of coats of paint required. Use under or over water-based or oil-based paints.
KILZ® 3 PREMIUM primer is a superior quality, fast drying, low odor, very low VOC, water-based primer-sealer-stainblocker. It has excellent adhesion and provides a mildew resistant coating making it ideal for use in moisture-prone areas. KILZ PREMIUM primer blocks most medium to heavy stains caused by water, tannin, ink, pencil, felt marker and grease.
KILZ KLEAR High Performance Sealer is a fast dry multi-surface clear primer developed to seal porous surfaces inside and outside your home. Particularly effective for “same color painting”, KILZ KLEAR Primer will bond and seal porous and chalky surfaces with little change to current color. KILZ KLEAR Primer is a tough, flexible and breathable film to offer years of service.
KILZ ORIGINAL INTERIOR/EXTERIOR Primer No. 1008 / 1009 is an oil-based primer, sealer and stain-blocker ideal for heavy stain blocking, sealing multiple interior and exterior surfaces and preparing it for painting. It is especially effective at blocking graffiti, tannin, water, smoke and other bleeding stains. KILZ ORIGINAL INTERIOR/EXTERIOR Primer has excellent adhesion and penetration to bare wood. It also dries quickly and provides a mildew resistant coating. It can be used under water-based or oil-based paint. Not recommended on flooring. No. 1009 is (350 VOC).
BEHR PREMIUM® SEMI-TRANSPARENT WATERPROOFING STAIN & SEALER No. 5077 is a 100% acrylic formula that seals out the elements, and sun's harmful UV rays, for up to 6 years on decks and up to 8 years on fences & siding. It's available in 60 custom colors to help you create a look that's as beautiful as it is durable.
BEHR PREMIUM ADVANCED DECKOVER® Smooth No. 5000 is an innovative solid color coating that resurfaces properly prepared weathered wood and concrete. The advanced 100%acrylic resin creates a durable coating on your tired deck, rejuvenating its look. ADVANCED DECKOVER Smooth is designed to conceal splinters & cracks up to 1/4" and creates a smooth, slip-resistant finish. Our latest formula now features even better adhesion and cracking resistance. It can be tinted to 54 solid custom colors.
Create a rustic look for your patio furniture, fences and siding with BEHR's Oil-Latex Redwood Stain No. 9. This general purpose solid color stain protects wood from water and UV rays with a penetrating oil-latex formula, and is also great for exterior trim and wood planters.
BEHR® Solid Color House & Fence Wood Stain No. 30 creates a durable film that resists cracking and peeling on your home's vertical surfaces. It's available in more than 1,600 custom and computer-matched colors and is great for most vertical wood surfaces.
BEHR® DECKPlus™ Solid Color Waterproofing Wood Stain No. 211 provides protection from water and the sun's harmful rays for up to 5 years on decks and 15 years on fences and siding. Available in over 1,600 custom colors and formulated for color matching, this stain will hide imperfections while allowing the wood texture to show through. The 100% acrylic formula resists cracking, peeling and blistering. This product is also great for composite decks.
BEHR® DECKPLUS™ SEMI-TRANSPARENT WATERPROOFING WOOD STAIN No. 3077 is a 100% acrylic formula which lasts for up to 3 years on decks and 5 years on fences and siding, due to its durability. Choose from 60 different colors that add beauty while allowing the natural wood grain to show through. The stain provides a durable, water-repellent finish that also protects against the sun's harmful UV rays.
BEHR PREMIUM ADVANCED DECKOVER® Textured No. 5005 is an innovative, waterproofing solid color coating that will bring your old, weathered wood or concrete back to life. The advanced 100% acrylic resin creates a durable coating on your tired deck, rejuvenating its look. ADVANCED DECKOVER Textured is designed to conceal splinters & cracks up to 1/4" and creates a textured, slip-resistant finish. It can be tinted to 54 solid custom colors.
BEHR PREMIUM® SOLID COLOR WATERPROOFING STAIN & SEALER No. 5011 is a 100% acrylic formula that seals out the elements, and sun's harmful UV rays, for up to 10 years on decks and up to 25 years on fences & siding. It forms a highly durable and mildew resistant finish which resists scuffing, cracking, peeling, and blistering.
BEHR PREMIUM® Transparent Log Home Gloss Finish No. 15 is a durable and flexible formula that moves with the natural expansion and contraction of natural wood surfaces and will also protect from the sun's harmful UV rays. It's available in both clear and cedar finishes, and is also great for fences and siding.
BEHR® DECKPLUS™ TRANSPARENT WATERPROOFING WOOD FINISH No. 400 gives wood the protection it needs while still showcasing its full natural beauty. This 100% acrylic formula seals out water and blocks the sun's harmful UV rays for up totwo years on decks and up to four years on fences and siding. It's available in 3 pre-mixed colors, so you can get the look you want while preserving your valuable investment.
BEHR PREMIUM® Transparent Waterproofing Wood Finish No. 500 has a 100% acrylic formula that seals out the elements and the sun's harmful UV rays on decks,fences and siding. It's available in 3 pre-mixed colors as well as 6 custom colors so you can get the look you want while preserving your valuable investment.
BEHR PREMIUM® All-In-One Wood Cleaner No. 63 is specifically formulated to clean, brighten and condition exterior wood surfaces prior to applying natural finishes, paints or stains. It's tough enough for stains caused by mold mildew,ketchup and wine, but gentle enough that it won't damage your wood surface.
BEHR PREMIUM® Wood Stain & Finish Stripper No. 64 is designed to remove oil, latex-based, and 100% acrylic finishes such as semi-transparent stains, solid color stains and clear sealers. It also removes loose wood fibers to help ensure a sound surface prior to staining or painting. Created especially for use on wood deck and siding surfaces.
BEHR PREMIUM® Solid Color Concrete Stain No. 800 is a durable, water repellent, solid color stain.It is designed to help protect and enhance both interior, exterior, vertical and horizontal, concrete surfaces. This siliconized, 100% acrylic formula, forms a strong, long-lasting opaque film on properly prepared concrete and brick surfaces.
Granite Grip™ Concrete Coating No. 650 & No. 655 interior/exterior decorative floor coating revive concrete surfaces by providing a durable protective finish that fills hairline cracks up to 1/8" and resists dirt and grease. Its slip-resistant coating is ideal for horizontal surfaces such as garages, driveways walkways, patios, porches, and pool decks.
BEHR PREMIUM® Porch & Patio Floor Paint No. 6050 is available in two sheens, Low-Lustre and Gloss Enamels. This l00% acrylic latex product, has a mildew resistant finish, resists scuffing, fading, cracking and peeling while providing a durable, long-lasting finish that is ideal for both interior and exterior applications.
BEHR PREMIUM® Porch & Patio Floor Paint No. 6705 is available in two sheens, Low-Lustre and Gloss Enamels. This l00% acrylic latex product, has a mildew resistant finish, resists scuffing, fading, cracking and peeling while providing a durable, long-lasting finish that is ideal for both interior and exterior applications.
BEHR PREMIUM® Concrete & Masonry Protector & Waterproofer 980 is a premium, interior/exterior,waterproofing formula that uses the latest water-based, silicone technology designed to penetrate surfaces up to 1/2". This silane/siloxane waterproofer creates a barrier inside the surface that keeps water out, but allows trapped water vapors to escape; reducing corrosion, spalling, efflorescence and freeze-thaw damage. It reduces staining due to mold and mildew, and ensures greater durability of the surface. The protection is not worn away with normal use. It protects long after the water beading is gone.
A self-priming high-performance, ready-to-use, single component water-based floor paint that resists hot tire pickup and marring. The finish is resistant to household type chemicals, oil and gasoline, which reduces the need for maintenance of hard-to clean interior or exterior floors. This durable, satin finish floor paint also resists scuffing, fading, cracking, peeling and blistering.
The BEHR PREMIUM No.855 Semi-Transparent Decorative Concrete Stain provides a unique decorative finish for your concrete surfaces. It can achieve the look of an acid stain finish or semi-transparent concrete stain. It is a household chemical and weather resistant finish with easy water clean-up. Easy to use with spray-on or roll-on application. It provides a natural stone-like appearance. It is available in popular custom colors and can create unique color combinations.
TDS
SDS
BEHR PREMIUM® Wet-Look Sealer No. 985 is a clear gloss, non-yellowing, high solids, acrylic-based masonry sealer. It is formulated to seal, protect and beautify concrete and masonry surfaces with a high gloss, wet-look finish. BEHR PREMIUM Wet-Look Sealer No. 985 is also an excellent topcoat for paints and stains.
BEHR PREMIUM® Low-Lustre Sealer No. 986 is a clear, non-yellowing, acrylic-based masonry sealer. It is formulated to seal, protect and beautify concrete, stone and masonry surfaces with a low-gloss finish.