FAKRO AMERICA, LLC

Attic Ladders, Roof Windows & Skylights

CONTACT INFO
39 W. Factory Rd.
Addison, IL 60101
Continuing Education Logo
Request for information FAKRO AMERICA, LLC Contact Us / RFI
The LWF fire-resistant attic ladder offers an easy access to the attic at the same time performing the function of a blaze block in case of a fire inside of the building. The hatch manufactured with fireproof materials is armed with an expanding outlying seal which guarantees tightness during fire. The LWF attic ladder possesses fire resistance of EI2 30 minutes. The peripheral seal positioned in the groove milled in the frame offers a first-class tightness.

The ladder's section folding system and the possibility to lock the hatch in a fully open position ensures an effortlessness operation.

The using safety is guaranteed thanks to the application of rounded side supporters and remaining hardware which do not present any threat of cutting. The outside (visible) side of the hatch is smooth without any visible fixing elements.

Rated 5 based on 1 product reviews
The LST attic ladder delivers an easy and safe entrance to the attic. The scissors construction makes ladder folding possible. A 1 3/8A" finished, thick and, white wooden door with an estimated R value of 5.2 considerably decreases heat loss. A peripheral seal in the lower part of the box assures first-class tightness. The S-shaped strings not only give this attic ladder a modern look but they also perform the role of a handrail helping to climb the ladder.

The scissors system of folding the ladder and the possibility to lock the hatch in a fully open position ensure an ease and safety of operation. The small ladder dimensions, achieved thanks to the unique system of folding, allow the ladder to be installed in smaller openings. Safety is ensured by the application of rounded side supporters and remaining hardware which do not pose any risk of injury. The outside (visible) side of the door is smooth without any visible fixing elements.

Rated 5 based on 1 product reviews

The LWP ladder is made of wood and folds in three sections. The lid is insulated and a seal lines the perimeter of the frame.


The LWF is a half-hour fire-rated attic ladder that folds in three sections. A peripheral seal expands under extreme heat, sealing the hatch and fire-free storey.





Rated 5 based on 1 product reviews
The LWP model is an insulated ladder made out of pinewood. It permits entrance to otherwise useless attic spaces without the hassle and clutter of an extension ladder. Each unit comes with a handrail which helps to climb up and down the ladder. The door is beige on both inside and outside. Treads are fitted using dovetail joints for added sturdiness. The space between the treads and the hatch door allow more comfortable foot positioning on the steps. Safety indentations are cut into the steps to prevent one from slipping. Steps do not overhang over the ladder surface.

Rated 5 based on 1 product reviews

The LML is a metal, three-section folding attic ladder with piston-assisted unfolding. Adjusting the ladder length to the ceiling height is simplified with adjustable stile ends.

The LMP is a metal, 3-section folding attic ladder, designed for high spaces, up to 12'. It contains an unloading mechanism, hidden in the handrail that supports the folding and unfolding of the ladder.

The LMS is a heavy-duty attic ladder that folds in three sections. The lid is insulated and a seal lines the perimeter of the frame.


Rated 5 based on 1 product reviews

The L-shaped door DWK is intended to be built into L-shaped walls. Superb thermo-insulating parameters R-value 5.2 along with high air tightness keep heat-loss to a minimum. The L-shaped doors may be installed in right or left opening versions. As standard the door is provided with lining slats.

The DWF fire-resistant L-shaped combination doors are intended primarily for installation in vertical walls. These doors ensure access to non-habitable rooms located behind vertical wall as well as protect for 45 minutes against the spread of fire (classification as per EN13501 - EI145). The DWF L-shaped combination doors are universal, hence they can be installed with left as well as right direction of opening. Sash with a thickness of 2 5/8" made of pinewood veneered on both sides with HDF board in white filled with mineral wool.

Rated 5 based on 1 product reviews

The main purpose of the fixed skylight is to take advantage of natural light. Natural light in homes increases the comfort of living and positively influences health. Simple construction of the FX skylight guarantees hassle free use for a long time, which is particularly important when the residential skylights are installed in high ceilings.


Rated 5 based on 1 product reviews

FAKRO FV manual venting skylights allow you to appreciate the light and fresh air in places where it may be more reasonable not to use electric devices due to safety precautions. FV residential skylights are also recommended for places where there is no access to a power source. A special control rod enables opening and closing the skylights installed high in the ceiling (out of reach). An insect screen, installed as standard, protects from mosquitos and other insects, so the skylight can be left ajar also during dry summer nights.



Rated 5 based on 1 product reviews

FAKRO FVE electric venting skylights, give you the comfort you were looking for. FVE skylights not only let the light in, it also allows active circulation air. Thanks to the technology used to make this product, gives you a peace of mind. Originally equipped with two rain sensors, it automatically closes when it starts to rain. Such feature can help you avoid many unpleasant surprises. If you have enough of light, just block the light with one of the accessories. Do not worry about the insects flying in through the open skylights; they will be stopped by the insect screen that comes with every venting skylight. FVE residential skylights and extra accessories are hand held, remotely operated for an even easier and more comfortable use.

Rated 5 based on 1 product reviews

FAKRO FVS solar powered deck mounted skylights are the autonomous products which do not require connection to the mains. Energy generated by photovoltaic panel is stored by an integrated battery.


FVS skylights are ideal solutions for out of reach applications. While providing natural light their venting feature brings in a fresh air.


FVS residential skylights are equipped with rain sensors which are not active when the skylight is closed and are activated with a few seconds delay only after opening the skylight.



Rated 5 based on 1 product reviews
Fakro FPP-V L3 preSelect window is an groundbreaking product created by Fakro Company. FPP-V L3 preSelect window brings comfort to the user by allowing top-hung and pivoting windows. Simple switch positioned at the side of the frame, permits to change the window from pivoting version to top-hung one easily. If you want to appreciate the view during a beautiful day, just move the switch and use the top-hung version. Now, nothing will obstruct the view. To wash the window's outside pane, push the switch down, and use the pivoting version to rotate the sash and to be able to get to the entrance of outer pane of glass. It has never been so easy to have the ability to use a roof window in so many ways.

Rated 5 based on 1 product reviews

FTP-V L3 centre pivot windows are the most popular type of Fakro roof windows that are sold in Europe. The well-designed centre pivot permits the sash to be opened in a range of positions, thus increasing the volume of fresh air that can be drawn into the room. The sash can also be rotated up to 180A degrees and locked, permitting easy and safe cleaning of the outer pane to be accomplished. Such pivot windows are operated using a two-part hinge.


Rated 5 based on 1 product reviews

FTT U8 Thermo* with coefficient Uw=0.58W/m2K (equivalent R-Value 9.8)

FTT U6 - with coefficient Uw=0.8W/m2K (equivalent R-Value 7.1)


* test result for the whole roof window (FTT U8 Thermo) with EHV-AT Thermo flashing testing compliant with EN ISO 12567-2, equivalent R-Value 9.8


Rated 5 based on 1 product reviews

  • A pivot roof window with a raised axis of rotation above the center of the window creates more space to stand under when the window is open. The lower part of the sash acts as a top hung window while the upper part of the sash is an additional source of daylight. The sash is supported by an innovative supporting mechanism allowing the window to open anywhere from 0 to 45 degrees.

  • Satisfy requirements of the DIN 5034-1 standard*, when installed on a roof pitch between 39 and 43 degrees. The standard states that the bottom window edge must be situated 3 1/8' (95cm) above the floor level and the top situated at a minimum of 7 1/4' (220cm).

  • The window is operated with a handle located at the bottom of the sash. The handle is equipped with a two-level ajar function for ventilation.

  • Automatic air inlet V40P adjusts the air pressure in the room to compliment the air pressure outdoors for maximum performance and stability.

  • Equipped with energy efficient glazing U3.

  • The highest quality pine wood, vacuum impregnated.

  • ​Double-coated wood with an ecological acrylic lacquer, finished in a natural wood color.

  • Sash rotates 160 degrees and locks in place by a bolt to easily reach the exterior glass for cleaning.

  • Increased resistance to burglary - TopSafe system.

  • A wide range of accessories available.

  • Installation range is 20 to 65 degrees.



Rated 5 based on 1 product reviews

  • An innovative, large roof window that opens into a balcony. The upper sash opens upwards while the lower sash opens forward to create a balcony bay. The window stays open anywhere along the 0 ​​to 45​ ​​​degree opening range.

  • The window is operated by the handle located at the bottom of the upper sash which has a two-point locking mechanism.

  • Automatic air inlet V40P adjusts the air pressure in the room to compliment the air pressure outdoors for maximum performance and stability.

  • Both the upper and lower sash are equipped with​ ​laminated​ glazing unit P2.

  • The highest quality pine wood, vacuum impregnated.

  • ​​Double-coated wood with ecological acrylic lacquer​, ​finished in a natural​ ​wood color.

  • Increased resistance to burglary - TopSafe system.

  • A wide range of accessories available.

  • Installation range is 35 to 55 degrees.



Rated 5 based on 1 product reviews

  • L-shaped windows are designed to connect a vertical window with a roof window.

  • These windows provide bigger lighting and view.

  • L-shaped windows can be connected with roof windows in any design.

  • Equipped with safety glazing unit L3 or P5.

  • The highest quality pine wood, vacuum impregnated.

  • The roof window installation range joined with L-shaped combination window is 15 to 55 degrees.



Rated 5 based on 1 product reviews

FAKRO offers blinds to fit any deck or curb mounted skylight. Help control the amount and intensity of light entering the room, even up to complete blackout.

Rated 5 based on 1 product reviews

According to the DIN 5034-1 norm rooms should be protected from overheating with the use of external accessories (awning blind, roller blind) which give better protection than internal accessories.

Rated 5 based on 1 product reviews
  • Extendable Control Rod SZS
  • Control Rod Mini SZS
  • Crank SZK
Rated 5 based on 1 product reviews