Attic Breeze SFA and SFD model solar attic fans offer a self-flashing fan base for easy installation on roofs with composite shingles, cedar shake, flat concrete tiles, or other low profile roofing materials. Our self-flashing solar attic fans are available with either unit attached or remote mounted solar panel options and feature an industry leading LIFETIME WARRANTY.
Rated 5 based on 1 product reviews
The SFA model solar attic fan is the perfect choice for homeowners with roofs featuring good sun exposure throughout the day. Shipped with the solar panel in the flush mounted position and pre-drilled mounting holes for easy installation, our SFA model fans come ready for use on southern facing roofs. The SFA model series also includes an integrated adjustable panel bracket for installations where better sun exposure is needed. Our SFA model series fans are third-party tested and windstorm approved for use in both Florida and Texas hurricane zone areas.
Rated 5 based on 1 product reviews
Designed for northern facing roofs or shaded areas where a remote mounted solar panel may be required for better sun exposure, our SFD model solar attic fans allow the fan unit to be installed where you want, while offering the flexibility of mounting the solar panel in a different location. The SFD model series comes standard with 15 feet of weatherproof power cable and low profile mounting brackets for your remote solar panel, as well as offering options for extended cable runs and an adjustable solar panel mounting bracket. Our SFD model series fans are third-party tested and windstorm approved for use in both Florida and Texas hurricane zone areas.
Rated 5 based on 1 product reviews
Attic Breeze CMA and CMD model solar attic fans offer a curb mount flashing base for roofs featuring high-profile tile, metal roofs, flat roofs, or other installations where a roof curb may be appropriate. Our curb mount solar attic fans are available with either unit attached or remote mounted solar panel options and feature an industry leading LIFETIME WARRANTY.
Rated 5 based on 1 product reviews
The CMA model solar attic fan is the perfect choice for homeowners with roofs featuring good sun exposure throughout the day. Shipped with the solar panel in the flush mounted position, our CMA model fans come ready for use on southern facing roofs. The CMA model series also includes an integrated adjustable panel bracket for installations where better sun exposure is needed. Available with our optional roof curb installation kit for easy installation, the CMA model series fan has everything you need for your ventilation project.
Rated 5 based on 1 product reviews
Designed for northern facing roofs or shaded areas where a remote mounted solar panel may be required for better sun exposure, our CMD model solar attic fans allow the fan unit to be installed where you want, while offering the flexibility of mounting the solar panel in a different location. The CMD model series comes standard with 15 feet of weatherproof power cable and low profile mounting brackets for your remote solar panel, as well as offering options for extended cable runs and an adjustable solar panel mounting bracket. Available with our optional roof curb installation kit for easy installation, the CMD model series fan has everything you need for your ventilation project.
Rated 5 based on 1 product reviews
Attic Breeze GM and WM model solar attic fans are ideal for roofs featuring gable-end architecture, retrofit applications where the fan is mounted either behind or underneath an existing passive vent, or wall-mount applications for warehouse or workshop ventilation. The Attic Breeze line of gable and wall mounted solar attic fans are offered with our industry leading LIFETIME WARRANTY.
Rated 5 based on 1 product reviews
Our GM model solar attic fans are ideal for virtually any roof type featuring gable-end architecture or retrofit applications. Offering easy installation behind or underneath any properly sized passive vent, the GM model series is a great alternative for customers who want the benefits of solar powered ventilation without the need for making a roof penetration. And since no roof penetration is required, the GM model series fans can be used in any hurricane zone area without the need for permitting.
Rated 5 based on 1 product reviews
The WM model series solar attic fan offers a complete ventilation solution, combining both solar fan and louvered vent into one product. Designed for easy wall mount installation, these fans are great for either residential or commercial ventilation projects. And just like the GM model series fans, our wall mounted fans can be used in any hurricane zone area without the need for special permitting since no roof penetration is required.
Rated 5 based on 1 product reviews
Breeze Mate® solar ventilation system is the ultimate control solution for your ventilation applications offering a range of both operational and safety related features. With the ability to independently adjust both temperature and humidity control ranges, Breeze Mate® allows for customized ventilation control specific to the needs of your application.
Rated 5 based on 1 product reviews
Attic Breeze roof curb installation kits make installation of our curb-mount flashing solar attic fan products an easy task. Engineered to fit seemlessly with our fans, Attic Breeze roof curbs are made from zincalume alloy construction and come standard with Wakaflex®.
Rated 5 based on 1 product reviews