Patient positioning accessories for more flexibility in the OR:
The ideal supplement to every Trumpf Medical™ OR Table solution
|
TruSystem® 7000 OR Table was created in collaboration with international experts in clinics based on their practical knowledge. It meets the key demands of surgeons in the OR: It is user-friendly, reliable, flexible and expandable.
TruSystem® 7000 OR Table is made for various applications and surgical procedures in today's ORs. You and your team can concentrate on the patient - not on the surgical equipment.
Your OR equipment should fit your evolving surgical needs today, tomorrow and in the years to come. That's why the latest generation of the TS 7500 OR System Table was developed to accommodate a wide range of applications and disciplines. Larger adjustment areas of the OR tabletops give you more flexibility in patient positioning. Overload protection and sensor-controlled collision recognition and avoidance options help to increase patient safety. A simple coupling point system allows for better ergonomics and saves you time. Continuous feedback upon every table adjustment improves communication with your team.
The TruSystem® 7500 Hybrid OR Table system can be used not only with the latest angiography systems but can also be combined with intraoperative CT and MRI. All you need for flexible patient treatment and optimum OR capacity usage.
Your benefits at a glance:
|
Additional safety functions and configurable functions adapt the TruSystem® 7500 OR Table to your needs.
The result: Safe, intuitive and ergonomic.
SensorLine can be perfectly adapted to every surgical need. Enlarged adjustment areas for minimally invasive procedures and more freedom to take x-rays. Intelligent assistance for greater patient safety, time savings thanks to additional new features and better ergonomics for clinical personnel.
To create the ideal conditions, you need a variety of solutions. That's why Trumpf Medical offers you numerous practical aids for patient positioning - for the benefit of your patients and for more efficient workflow in the OR and intensive care unit.
Your benefits at a glance:
|
Neurosurgical procedures place the highest requirements on medical equipment. Trumpf Medical therefore made sure to integrate all key factors when developing its range of head positioning devices. The result: Exact positioning options, high-quality materials and ease of use. Features that offer you the greatest possible support during complicated interventions.
Your benefits at a glance:
|
The Compella Bariatric Bed, Hill-Rom's latest advancement in bariatric care, can help overcome barriers to streamline workflow, deliver safe patient care and enhance patient dignity.
With Hillrom's Procedural Stretcher with IntelliDrive® Powered Transport, you are in control. Feel the difference in starting, turning, and stopping when handling varying types of patients. Designed for easy engagement, smooth operation and precise stops, this powered procedural stretcher makes it easier than ever for caregivers to safely transfer patients while providing a comfortable ride.
Hillrom's Procedural Stretcher is ideal for the dynamic environment of the Emergency Room, PACU, Operating Room and Ambulatory Surgery facilities, where its reliability, versatility and durable exterior are essential. We understand that today's caregiver works in a chaotic environment dominated by endless challenges and demands, and Hill-Rom offers a Procedural stretcher with all of the options you will need to effectively care for your patients.
Hillrom's Transport Stretcher is an economical choice designed with ease of use and versatility in mind. Our industry leading warranty provides you with confidence in the durability and craftsmanship of our stretcher fleet.
With its standardized platform, Hillrom's Trauma stretcher is ideal for use in virtually any transport situation. Whether you are in triage, radiology, or attending to critical patients this standardized platform provides the functionality needed for trauma situations with the mobility required for transporting. A full-length x-ray cassette access provides ultimate imaging flexibility from head to foot. The functionality needed for trauma situations with the mobility required for transporting. Full-length x-ray cassette access provides ultimate imaging flexibility from head to foot.
With its fast and easy patient positioning, Hill-Rom's OB GYN Stretcher is ideal for use in both maternity and emergency situations. Built to last, this maternity stretcher offers outstanding mobility, convenience and quality.
Ideal for eye surgery, the Hillrom Surgical Stretcher (also referred to as an eye stretcher) offers outstanding mobility, functionality and quality. A surgical rail allows for easy attachment of gas delivery and drape support devices, PACU extenders and arm boards, and surgical hand tables. Articulating head section also provides enhanced patient positioning and versatility. Key mobility features include the Steering Plus' system for crisp cornering and control, dual-locking four-wheel brakes an integrated IV pole transport device. Heavy-gauge, automotive-grade steel reinforced frames provide both long-lasting quality and a 700 lbs. weight capacity to handle patients of varying sizes.
Bariatric recliner, distributed by Hillrom, provides a relaxing and comfortable recliner experience for patients and visitors weighing up to 880 lbs. The independent back and ottoman recline the bariatric patient and visitor into a lay flat position up to 45°.
The Art of Care® Two Position Medical Recliner distributed by Hillrom was designed with the value-conscious customer in mind. As a general-purpose recliner, the Art of Care® Two Position Medical Recliner can integrate and provide comfort within many care segments.
he Art of Care® Four Position Medical Recliner distributed by Hill-Rom provides an aesthetically pleasing design and a greater range of positioning. Standard and optional features allow this medical reclining chair to be configured to suit patients' and caregivers' requirements.
In addition to the seating, TV and reclining positions, the Four Position Medical Recliner includes Trendelenburg - a fourth position for users who may need to sleep with their feet elevated above head level. A Trendelenburg position when required a fourth position for users who may need to sleep with their feet elevated above head-level.
This piece includes convenient and easy-to-clean accessory hooks, removable arms, a tray table and much more.
The Art of Care® Traditional Medical Recliner distributed by Hillrom offers value, durability, comfort and functionality in a variety of designs and styles suited to the patient or resident room. Choose from a range of options, including full-arm style, upholstered arms, wood arms or urethane arms.
For a more traditional look, choose the scroll arm or wingback styles, with our without wood legs. The 3-inch casters, optional transport assist handles and optional foot tray allow for easy positioning within the patient room or resident room. Accessory hooks are optional on both left and right sides.
The recliner can be customized with many fabrics and finishes.
The Art of Care® Wall Saver Medical Recliner distributed by Hillrom is designed to provide comfort for patients while protecting the care environment. Its easy-to-use independent push back Wall Saver mechanism allows the recliner to remain 3.5 inches from the wall in the fully seated position, saving space in the room and helping to mitigate wall damage.
The Wall Saver's SteelLock™ construction ensures superior structural integrity-making the Wall Saver Recliner a sound investment that holds its value for the long term. Choose from open or full arm styles and more than 1600 fabrics and eight finishes that help customize the Wall Saver to facility-specific needs and tastes.
The Art-of-Care® Junior Medical Recliner distributed by Hillrom is ideal for smaller patients who might feel overwhelmed by the size of a traditional recliner. The Junior Medical Recliner is available in our most popular style Aero® and features an easy-to-use push back two-position mechanism.
The optional chaise- over-pad provides additional comfort and limits the airflow beneath the recliner onto the underside of the patient's or guest's legs. The 3-inch casters and standard positioning handles allow for easy positioning within the patient room.
Accessory hooks are standard on both left and right for easy management of drainage bags, and optional removable arms enable ease of egress from either side of the recliner.
The Art of Care® Medical Glider Recliner distributed by Hillrom helps patients and their guests achieve a good night's rest. It comes in a variety of arm caps: fully upholstered, wood or urethane. Users can choose from a soothing gliding action or lock the recliner in place. When it's time for the patient or guest to take a nap, they have the ability to move the Glider Recliner into a full flat position.
Accessory hooks on the left and right offer convenient drainage bag control, and an optional fold-down tray table on the left side can store personal items. With SteelLock' construction for superior structural integrity, the Glider Recliner can support up to 400 lbs, making this a sound investment for patient room seating needs.
The Art of Care® Lay Flat Medical Recliner in two arm styles: open arm or full arm distributed by Hillrom offers the value, durability and functionality expected . Its easy-to-use independent mechanism moves the patient or guest into the full flat position for a relaxing and comfortable recliner sleeping experience.
The Lay Flat Recliner's 23.5-inch seat width accommodates bariatric patients and guests up to 500 lbs. The optional retractable arm on the open arm (left side only) version enables ease of egress from the side of the sleeper recliner.
Additional options include accessory brackets, tray table on the full arm version (left side only) and urethane arm caps. The sleeper recliner can be customized with over 1,800 fabrics and eight finishes.
The Art of Care® Treatment Recliner distributed by Hillrom allows patients to be fully reclined up 90 degrees. Featuring a 23.5 inch seat width, the Art of Care Treatment Recliner is available in two arm styles open arm and full arm and can support patients weighing up to 500 lbs.
The 4-inch casters and the optional foot tray allow for easy positioning within the patient room. The optional retractable arm on the open arm version enables easy exit from the side of the recliner. Additional options include accessory brackets, tray table on the full arm version (left side only), urethane arm caps or comfort arm caps. Both arm styles may be customized from many fabrics and many finishes.
Power recline when you need it. Created to provide an aesthetically pleasing design for the bariatric patient, Hillrom's Art of Care® Powered Bariatric Medical Recliner delivers style, comfort and functionality for patients weighing up to 660 lbs.
Using spring-box construction for seating comfort and an exceptionally smooth powered reclining mechanism, the Art of Care® Powered Bariatric Recliner enables the patient to move into a reclined position with little effort and positioning up to an angle of 38 degrees.
Positioning handles, front- and rear-locking casters, accessory hooks, optional removable arm, tray table, urethane arm caps and accessory brackets for an IV pole or O2 tank are just a few of the distinctive options. Available in more than 1,800 fabrics and eight stain options.
The Manual Bariatric Medical Recliner distributed by Hillrom delivers style, comfort and functionality for patients and visitors weighing up to 660 lbs. This recliner chair was designed with features and benefits to provide a positive outcome for patients and their guests.
An independent foot rest enables the occupant to sit fully seated with his or her feet up, for added comfort. The recliner's spring-box construction, gas-spring back-assisted lift and 30-inch wide seating surface help ensure that users have a comfortable, functional and safe seating experience.
Positioning handles, front- and rear-locking casters, accessory hooks, optional removable arm, tray table, urethane arm caps and accessory brackets for an IV pole or O2 tank are just a few of the distinctive options.
Visitor chairs distributed by Hillrom offer beauty, performance and state-of-the art comfort features that will put every visitor at ease. Continuous Smart Matrix seat technology, STEELock™ construction and multiple design options provide guests with comfort and durability combined in one relaxing experience.
Available in Opera®, Aero®, Artisan® and Metropolitan®, in either open arm or fully-upholstered style families, the chairs add character to any patient room or waiting area. With four seat width options to choose from, including bariatric guest chairs to support heavier users, these visitors' chairs accommodate almost every visitor.
Replaceable components, including seat and back cushion covers, ensure complete product renewability and long-term comfort for patients and visitors alike.
Highback chairs distributed by Hillrom are designed to provide maximum comfort. Metropolitan®, Artisan®, Aero®, Opera® and Classic style families use spring box seat construction and ergonomic back designs to ensure a consistently rewarding seating experience.
Fortified by STEELock™ technology and built with replaceable components that include seat and back cushion covers, the Highback chair is made to last.
Distributed by Hillrom, this recliner features an easy-to-use independent mechanism to recline the patient or guest into a full flat position for a relaxing and comfortable recliner experience. Robust flip-up arms with locking in all positions up/down enables ease of egress from the side.
Bedside cabinets distributed by Hillrom provide convenient storage within easy reach. Built for the specific needs of healthcare users, the Metropolitan® and Aero® bedside cabinets perform equally well in medical, surgical or long-term care environments. The Metropolitan and Aero bedside cabinets are constructed on a durable steel frame. Each cabinet is constructed with a high-pressure laminate top and finished with the Healthcoat 222™ process, which bakes and seals the finish directly into the wood for easier cleaning. The inherent function, beauty and reliability of the Metropolitan® and Aero® cabinets add lasting warmth and style to care environments.
Features:
|
Classic comfort with a variety of positions.
Features:
Single Top Overbed Table, distributed by Hillrom, features a low-profile base design that accommodates most of today's hospital beds with the ability to adjust the table height. The U-base with steel column features wheels and an integrated rail on both sides to accommodate accessories. Seamless thermofoil table surface with spill guard edge confines spilled liquid for ease of cleaning.
The TruLight™ 1000 Examination Light combines the essential features of Trumpf Medical's innovative light solutions into a compact exam light. Equipped with powerful LED light technology, the lights are extremely efficient, offering a high performance with a low production of heat. Ceiling, wall, boom, or mobile versions offer you versatility and a wide range of application.
Streamlining your equipment setup means more time to care for your patient. The ceiling-mounted FCS Boom's modular design lets you interchange all low-voltage, electrical and medical gas modules at any time, even after installation. The unique Quick Connect mechanism allows tool-free attachment of a wide range of components and accessories, and the boom's small footprint and long reach arms let you move it to any position or park it out of the way.
Voalte Nurse Call provides patient information to caregivers where and when they need it, giving them more time to deliver direct, quality care. Innovations such as the graphical touch screen patient station, automated patient surveillance, and industry‐leading integrated staff locating may help improve caregiver adoption of technology.
Hillrom's industry leading locating technology helps to provide caregivers enhanced workflow solutions to help drive improved staff efficiency with direct staff-to-staff communication, patient-to-staff communication, and call cancellation. Calls and alerts are immediately directed to the appropriate caregiver and automatic alarm suppression is activated while delivering patient care to reduce overhead paging and excess noise that can disturb the patients' healing environment.
Your hospital is full of systems that generate and house a wealth of patient information. However, that information is only as useful as your ability to quickly access and interpret it. Hillrom’s integrations make data work for you, helping you to take the right actions to keep patients safe, satisfied and steady on the road to recovery.
Hillrom's Wireless portfolio offers integrated and validated partner solutions. These end-to-end product and service offerings provide clinicians with instant communication, real-time information, and consolidated alerts and messaging to help provide a more efficient workflow and more direct patient care.