The rugged heft of Premier Polysteel's 22, 32, and 55 gallon receptacles offer durable site solutions to contain trash in an attractive and maintenance-free manner! Built from 100% PVC-coated steel, the natural weight of these receptacles deter movement and the sturdy base ensures it will maintain its original shape for years to come.
The baked-on UV protectant of the 100% plastisol-coated surface of the receptacle provides a smooth and fade-resistant finish that even the toughest of elements can't penetrate. Rust and corrosion are never an issue!
Our Square Receptacles are 32 gallon capacity and available in expanded metal, welded rod, laser cut steel, and perforated steel. Choose from free-standing or surface mount options with an arch lid, flat lid or a poly-dome lid. Plastic liners are included with all 32 gallon receptacle orders and the total weight is approximately 120 pounds.
Our Round Receptacles are available in a 32 gallon version, ship flat, and require assembly upon installation. Flat or poly-dome lids are available with this model.
One-piece Round Receptacles are available 22, 32, and 55 gallon capacities. 22 and 55 gallon models are available with flat lids and have the option of an 8 inch or 16 inch opening. The 32 gallon receptacle is available with a round, flat or poly-dome lid. Round Receptacles are available in expanded metal and the one-piece design requires no-assembly.
Rated 5 based on
1 product reviews