LIQUID NAILS® FUZE*IT® All Surface construction adhesive, LN-2000, is formulated with a proprietary hybrid-polymer blend for best-in-class adhesion. It bonds everything to everything (except polyethylene and polypropylene) and it bonds in any weather condition. Hot, cold, wet or dry, FUZE*IT All Surface offers a durable, flexible bond that is two times stronger than fasteners alone. Certified by UL Environment to meet the GREENGUARD GOLD Standard as a low emitting material.
This low temperature and high temperature adhesive offers superior quality compared to typical exterior/interior heavy duty construction adhesive, gunning in temperatures as low as 22'° and as high as 120'°. Is is appropriate for subfloors and most common building materials, even wet or frozen lumber. It's also appropriate for foamboard because it is a latex-based construction adhesive and contains no solvents that could attack foam. The exceptional, low-VOC construction adhesive bridges gaps up to 3/8" and provides an open time of 20 minutes.
Extreme Heavy Duty Construction Adhesive is an interior/exterior grade, low-solvent, high-strength construction adhesive designed to provide outstanding adhesion and durability in bonded assemblies. The extreme formula touts the ability to perform in extreme conditions, bonding in temperatures from 22⁰ F to 120⁰ F. This enables professional contractors and avid DIY-ers to work in the extreme heat or cold and get their job done regardless of the weather.
Greenguard Certificate Information
This latex-based wall adhesive is specially formulated for interior drywall construction and correcting minor framing irregularities. It acts fast, bonds strong and buffers sound.
This high-strength, low-odor, latex construction adhesive features excellent flexibility, water resistance and long-term holding power when set. It's a versatile and convenient indoor construction adhesive that bridges gaps up to 3/8" and cleans up with water when wet. It's also considered a "green glue" because it is non-solvent and low-VOC.
This construction adhesive provides exceptional water resistant adhesion under extreme conditions. Not only will it not harm tub surrounds or shower walls; the white color won't show through. LIQUID NAILS Tub Surround & Shower Wall Adhesive also qualifies as a "green glue".
This high-strength, low-odor, latex wall adhesive for indoor use features excellent long-term holding power and water resistance when set, yet it cleans up with water when wet. The flexible bond it provides bridges gaps up to 3/8". It's also considered a "green glue" because it's VOC-compliant.
Great as a low garden wall adhesive, this tough, fast-bonding adhesive can fuse stone, brick and timber into one super-strong structure that resists shifting and loosening due to seasonal changes.
A unique, general-purpose adhesive designed for small to medium-sized repairs for a wide range of surfaces, including glass, polystyrene, fabric, rubber, carpeting, painted surfaces, vinyl, upholstery and more. The product is based on a moisture-curing polymer technology that provides quick tack and fast cure. Perfect Glue is dishwasher and microwave safe. Items repaired with Perfect Glue should not be used in conventional ovens.
A construction-grade adhesive that is fast-bonding and permanent for most common materials. It works where a hammer and nails can't.