PODCASTS > Arcat Detailed Podcast Episode

LIVE from A'23 Day 2

2h 15m 47s | 2023 Jul 05
In this bonus episode, we share day 2 from our live podcasting event at the 2023 AIA Conference on Architecture in San Francisco, California.

Cherise joins the ARCAT team and our friends at Gābl Media on the expo floor of A’23.
Two of the three ladies from She Builds podcast, Jessica Rogers and Lizi Raar, speak with Sara Kolata, from Disrupt Magazine and Disrupt Symposium. They have an insightful conversation about women in leadership in the AEC industry.

Nakita Reed, host of Tangible Remnants, speaks with John Templeton who explores a hidden history of California including contributions of African Americans to the state, untold stories of black billionaires, black women warriors, and the extensive Afro-American Freedom Trail.

Cherise has another round of illuminating conversations to find out what you need to know about various building products:
- Carlisle, a leading supplier of innovative Building Envelope products and solutions,
- Carboline, a global manufacturer of coatings, linings, and fireproofing products,
- and Dero, a bike parking products manufacturer.

Closing out day 2, Dimitrius, host of SPACES podcast, is joined by Patrick Chopson, co-founder and Chief Product Officer of cove.tool, a web-based software for carbon energy cost analysis in architecture and engineering. They discuss the state of the climate and how the financial risk is now spurring sustainability efforts.

Participants:

Cherise Lakeside, FCSI, CDT  image
Cherise Lakeside, FCSI, CDT
Senior Spec Writer | RDH Building Science
Dimitrius Lynch image
Dimitrius Lynch
Co-Founder | Gābl Media
Jessica Rogers image
Jessica Rogers
Architect | She Builds
Elizabeth Raar, RA, NCARB image
Elizabeth Raar, RA, NCARB
Project Manager | Polsky Perlstein Architects
Sara Kolata image
Sara Kolata
Manager | Disrupt
Nakita Reed image
Nakita Reed
Associate | Quinn Evans Architects
Patrick Chopson image
Patrick Chopson
Chief Product Officer | cove.tools
Podcast