Kingspan Insulation LLC
Kingspan Insulation LLC
Insulation, Building Wraps and Pre-Insulated HVAC Ductwork
CONTACT INFO
2100 RiverEdge Pkwy. Suite 175
Atlanta, GA 30328
Toll Free: 800-241-4402
Phone: 678-589-7300
Request for information Kingspan Insulation LLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Kingspan Insulation LLC > PRODUCT > XPS Type VI 40 PSI Board
GreenGuard extruded polystyrene(XPS) does not absorb moisture and retains its insulating properties over time, making it an ideal exterior insulation. With an R-Value of 5.0 per inch of thickness, the board increases the energy efficiency of your structures. It is available in a square edge board or a drainage channel board. Plus, it's light weight, easy to handle, and easy to cut with a knife. GreenGuard Type VI 40 PSI Insulation Board is designed for use in high load applications requiring compressive strength up to 40PSI. It meets ASTM C 578 Type VI requirements.

Rated 5 based on 1 product reviews
- Hide Gallery
XPS Type VI 40 PSI Board

Revit BIM Files for XPS Type VI 40 PSI Board

Insulation

Specifications for XPS Type VI 40 PSI Board
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for XPS Type VI 40 PSI Board
Videos for XPS Type VI 40 PSI Board
Kingspan Insulation LLC video of Kingspan Commercial Building Animation Final REV 10 13 17
2018-10-10
(Kingspan Insulation LLC) request for information