Rated 5 based on 1 product reviews
Somfy Systems, Inc.

Commercial Motors and Controls for Window Coverings

CONTACT INFO
121 Herrod Blvd.
Dayton, NJ 08810
Toll Free: 800-64-SOMFY
Phone: 609-395-1300
Continuing Education Logo
Request for information Somfy Systems, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
LEED data
SOCIAL
Somfy Systems, Inc. > PRODUCT > 0-10v Interface
  • The SDN 0-10V Interface is a device which accepts the lighting industry standard 0-10V analog dimming signal and converts it to an SDN or animeo® IP command to drive a single or a group of motors. The control is housed in a junction-box-mountable, plenum-rated enclosure and powered by line voltage. There is a single RJ45 jack on the device which provides the connection to the SDN bus via a standard CAT-5 cable.

- Hide Gallery
0-10v Interface

CAD Drawings for 0-10v Interface
0-10V Interface 10 Position-Part 1860333-PHYS SPEC
download: view:
0-10V Interface 11 Position-Part 1870489-PHYS SPEC
download: view:
SDN 0-10V Interface V2-Part 1870857-PHYS SPEC
download: view:
Specifications for 0-10v Interface
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for 0-10v Interface
Somfy Systems, Inc. video of Somfy animeo IP
2022-06-13T00:00:00+00:00Z
(Somfy Systems, Inc.) request for information
Somfy Systems, Inc. video of Manual vs Automation Commercial Building Solutions
2022-06-13T00:00:00+00:00Z
(Somfy Systems, Inc.) request for information
Somfy Systems, Inc. video of Somfy Sonesse Ultra 50 designed for silence
2022-06-13T00:00:00+00:00Z
(Somfy Systems, Inc.) request for information
Somfy Systems, Inc. video of Glydea Ultra - Premiere Curtain Motorization
2022-06-13T00:00:00+00:00Z
(Somfy Systems, Inc.) request for information