Arrow United Industries, a Mestek Company
Arrow United Industries, a Mestek Company
Dampers and Louvers
CONTACT INFO
450 Riverside Dr.
Wyalusing, PA 18853
Phone: 570-746-1888
Fax:
Request for information Arrow United Industries, a Mestek Company Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
SOCIAL
Arrow United Industries, a Mestek Company > PRODUCT > 1" to 4" Deep, 45 Degree Stationary Blade, Flanged Frame Door Louver - EA11F
1" to 4" Deep, 45 Degree Stationary Blade, Flanged Frame Door Louver

Quick Specs:

  • Model: EA11F
  • Minimum Size: 6" x 6"
  • Maximum Size: 24" x 24"
     

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews
Specifications for 1" to 4" Deep, 45 Degree Stationary Blade, Flanged Frame Door Louver - EA11F
08 91 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for 1" to 4" Deep, 45 Degree Stationary Blade, Flanged Frame Door Louver - EA11F
BusinessApplication
Building Construction Specifications
 
Catalogs for 1" to 4" Deep, 45 Degree Stationary Blade, Flanged Frame Door Louver - EA11F