UniMac
UniMac
Commercial Washers and Dryers
CONTACT INFO
Shepard St. P. O. Box 990
Ripon, WI 54971-0990
Toll Free: 800-587-5458
Phone:
Fax:
Request for information UniMac Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
UniMac > PRODUCT > 10" Heated Roller Ironer
10" Heated Roller Ironer

When only the highest quality finish will do, UniMac
® heated roll flatwork finishers deliver seriously superior results. We offer six models to meet the needs of any size operation.


Available Capacities

55″ Finishing Width - I10


Rated 5 based on 1 product reviews
CAD Detail Files for 10" Heated Roller Ironer
10 in. Roll, 55 in. Finishing Width Ironer
download: view:
Specifications for 10" Heated Roller Ironer
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for 10" Heated Roller Ironer
BusinessApplication
Building Construction Specifications
 
Catalogs for 10" Heated Roller Ironer