Rated 5 based on 1 product reviews
Jamison Door Co.

Cold Storage and Specialty Doors

CONTACT INFO
55 Jv Jamison Dr
Hagerstown, MD 21741-0070
Toll Free: 800-532-3667
Phone: 301-733-3100
Request for information Jamison Door Co. Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Jamison Door Co. > PRODUCT > 100th Anniversary Door

Jamison Door Company has captured 100 years of door making experience and artistry in this beautifully-hand crafted limited edition door. Made with genuine 3/4" thick oak lumber and bronze finished hardware, this signature door replicates early 1900s door design in classic Art Deco style.

 

The latch and hinges are the authentic Jamison originals.  There is no better choice if looking for something beautiful, unique, and high quality.

Click Here To Request More Information

 

 

- Hide Gallery
100th Anniversary Door

Catalogs for 100th Anniversary Door
Videos for 100th Anniversary Door
Jamison Door Co. video of Jamison BMP - 1
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison BMP - 2
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison/BMP Food Door Wash Down
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison/BMP Impact, Self-Repairing Doors
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of DynamicRoll
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Banana Room Double Leaf
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Bi-Parting High Speed Door vs. Standard Bi-Parting Door
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of DynamicRoll Applications
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Frigo 2
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Frigo 2 Heater Adjustment Instructions
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of HCR Technical Animation
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of HCR Thermal Video (Before and After a HCR Air Curtain is Opened)
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of HCR-CTS Performance Tests
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison Door Product Launch in the Philippines
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison Versaflex
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison/BMP Self-Repairing Doors Overview
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of National Association of Manufacturers: Vice President Pence and Jamison Door
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of PLY PANEL ASSY
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Pack Door
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Plyfoam Double Leaf
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Plyfoam Single Leaf
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Sectional Overhead Door
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Single Leaf Manually Operated Door
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Single Leaf Power Operated Door
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of ThermicRoll
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Vertically Sliding Manually Operated Door
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information