Rated 5 based on 1 product reviews
Raynor

Garage Doors & Operators

CONTACT INFO
1101 East River Rd. P. O. Box 448
Dixon, IL 61021-0448
Toll Free: 800-4-RAYNOR
Phone: 815-288-1431
Continuing Education Logo
Request for information Raynor Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Raynor > PRODUCT > Heavy Duty Steel Pan Doors - SteelForm™
Rugged SteelForm™ doors are ideal for commercial and industrial applications. SteelForm door sections are a full 2" thick and made of hot-dipped galvanized steel for maximum rust resistance. SteelForm™ S16 is designed for peak performance and has a heavy-duty, 16-gauge steel skin and rugged hardware provide maximum reliability and durability. SteelForm™ S-20 and S-24 features 20 and 24-gauge steel doors and offer the widest selection of quality features and options. SteelForm™ S-24C provides Raynor quality and durability in a limited selection of sizes, features, and options.
- Hide Gallery
Heavy Duty Steel Pan Doors

Revit BIM Files for Heavy Duty Steel Pan Doors - SteelForm™

Sectional Doors: Steelform S-16

Sectional Doors: Steelform S-20.24

Sectional Doors: Steelform S-24C

Sectional Doors: Steelform S-24C Vertical Lift

Specifications for Heavy Duty Steel Pan Doors - SteelForm™
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Heavy Duty Steel Pan Doors - SteelForm™
BusinessApplication
Building Construction Specifications
 
BusinessApplication
Building Construction Specifications
 
Catalogs for Heavy Duty Steel Pan Doors - SteelForm™
Videos for Heavy Duty Steel Pan Doors - SteelForm™
Raynor video of Raynor Garage Doors
2012-11-01T00:00:00+00:00Z
(Raynor) request for information
Raynor video of Raynor FlexFit FF175
2016-01-21T00:00:00+00:00Z
(Raynor) request for information
Raynor video of Between the Jambs - RapidCoil High Performance Doors
2016-01-21T00:00:00+00:00Z
(Raynor) request for information
Raynor video of Raynor FireCoil: Newly Designed Fire Rated Rolling Doors
2016-01-21T00:00:00+00:00Z
(Raynor) request for information
Raynor video of Raynor SpecWizard for Doors and Electric Operators
2015-04-30T00:00:00+00:00Z
(Raynor) request for information