Rated 5 based on 1 product reviews
Modernfold, Inc.

Operable and Folding Partitions

CONTACT INFO
215 W. New Rd.
Greenfield, IN 46140
Toll Free: 800-869-9685
Phone: 317-468-6700
Continuing Education Logo
Request for information Modernfold, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Modernfold, Inc. > PRODUCT > Paired Panel System - ACOUSTI-SEAL®

For straight-line openings that do not require multiple locations or offset storage, an Acousti-Seal® paired panel system is ideal. Quick and easy setup is possible since panels are hinged together in groups of two and move in a straight line within the opening.


Advantages of Modernfold Paired Panel Systems

  • Hinged together in groups of two, facilitating quick, easy setup
  • Straight-line openings that do not require multiple locations or offset storage
  • No auxiliary storage track or support required
  • Economical overhead support of straight-line track
  • Smooth operation
  • Simple automatic bottom seals for efficient operation
  • Suited for applications that require exceptional durability, acoustic control and frequent use
  • Panels are designed to be stored at either or both ends of an opening
  • Optimal usage in classrooms, meeting rooms or office spaces
  • Optional SOSS® invisible hinge eliminates the hinge protrusion on the panel face, adding safety and a fine line appearance




- Hide Gallery
Paired Panel System

Revit BIM Files for Paired Panel System - ACOUSTI-SEAL®

Operable Walls: Acousti-Clear: Automatic: Paired Panels: Expandable Panel

Operable Walls: Acousti-Clear: Automatic: Paired Panels: Expandable Remote Panel

Operable Walls: Acousti-Clear: Automatic: Paired Panels: Pivot Panel Egress

Operable Walls: Encore: Paired Panels: Expandable 9: Panel

Operable Walls: Encore: Paired Panels: Expandable 9: Remote Panel

Operable Walls: Legacy Premier: Paired Panels: Bi fold Hinged Panel

Operable Walls: Legacy Premier: Paired Panels: Expandable Panel

Operable Walls: Legacy Premier: Paired Panels: Expandable Remote Panel

CAD Drawings for Paired Panel System - ACOUSTI-SEAL®
AS 11 Manual Drop Seal
download: view:
AS 12C Automatic Drop Seal
download: view:
AS 70 2 Vertical Section
download: view:
AS 75 Vertical Section
download: view:
AS 75C Vertical Section
download: view:
AS 13 Individual Crank Operated Drop Seal
download: view:
AS 41D Panel Joint
download: view:
AS 43AL Closure Detail
download: view:
AS 73 T Meeting
download: view:
AS 77 Expandable Panel
download: view:
AS 78 Fixed Jamb
download: view:
AS 79 Hinged Jamb
download: view:
AS 84 Fixed Jamb
download: view:
Specifications for Paired Panel System - ACOUSTI-SEAL®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Paired Panel System - ACOUSTI-SEAL®
Videos for Paired Panel System - ACOUSTI-SEAL®
Modernfold, Inc. video of Raising the Bar - Modernfold, Inc.
2017-08-11T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Operable Partitions SpecWizard from Modernfold
2015-02-03T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Clear Acoustical Glass Wall System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Clear Single Panels
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Clear with MorphGlas
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Automated
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Automated Touchpad Operation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Automated w Markerboard
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Automated with Presto Package
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Panel Storage Type III Pocket Door
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Setup
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Smart Track
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Type III Pocket Door
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal STC Example
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of ComfortDrive Detail Operation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of ComfortDrive Operation Video
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Compactline on ComfortDrive Conf Room
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Compactline on ComfortDrive Office
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Flexible Space in Classrooms Covid
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Glass Wall System Acoustical STC Ratings
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Modernfold Continuing Education Courses
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Modernfold Product Safety UL Certification
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Modernfold Smart Track Suspension System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Modernfold Smart Track Technology
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of PureView Glass Wall System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of SureSet Seal Activation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information