Modernfold, Inc.
Modernfold, Inc.
Operable and Folding Partitions
CONTACT INFO
215 W. New Rd.
Greenfield, IN 46140
Toll Free: 800-869-9685
Phone: 317-468-6700
Request for information Modernfold, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Modernfold, Inc. > PRODUCT > Continuously Hinged Panel System - ACOUSTI-SEAL®

Continuously hinged panels are connected in a train, extending as one complete unit. Modernfold continuously hinged partitions facilitate quick setup time and provide efficient and convenient separation. Automated operation provides automatic setup without the need for manually moving the partitions into place. Modernfold provides state of the art safety systems as operational safety is vitally important to Modernfold.


Advantages of Modernfold Continuously Hinged Systems

  • Quick and effortless setup
  • Totally automatic electric operation allows for quick separation
  • Bottom seals are set automatically when the partition is fully extended
  • Lifetime guarantee on heavy duty barrel hinges
  • Keyed switches prevent unauthorized operation and integrated safety systems insure safe operation for electric partitions
  • Optimal for usage in school gyms, classrooms, hotels, and board rooms
  • One-piece panels are available on partitions up to 24' tall



Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Continuously Hinged Panel System - ACOUSTI-SEAL®

PureView Intermediate Panel

PureView Pivot Panel

PureView Plus Convertible Panel

PureView Plus Intermediate Panel

PureView Plus Pivot Panel

Curtain Panel: Hollow Metal Door

Curtain Panel: Hollow Metal Door: Double

Curtain Panel: MOVEO Glass

Curtain Panel: MOVEO Standard

Curtain Panel: Matching Door

Curtain Panel: Standard

Curtain Panel: Window

Pocket Door: Bifold

Pocket Door: Double

Pocket Door: Doublewith Center Panel

Pocket Door: Pocket Door

Pocket Door: Single

Folding Partition System: Sample

Acousti-Clear: 45 Post

Acousti-Clear: AWA 140

Acousti-Clear: AWA 260

Acousti-Clear: Auto Expandable

Acousti-Clear: Auto Intermediate

Acousti-Clear: Classic 140 TE Panel

Acousti-Clear: Classic 260 TE Panel

Acousti-Clear: Classic Single Panel

Acousti-Clear: Classic Single Panel

Acousti-Clear: Demountable Intermediate Panel

Acousti-Clear: Demountable Pivot Door

Acousti-Clear: End Cap 1

Acousti-Clear: End Cap 2

Acousti-Clear: Intersection Post

Acousti-Clear: Intersection Post

Acousti-Clear: Lead Jamb

Acousti-Clear: Passdoor

Acousti-Clear: Passdoor

Acousti-Clear: Passdoor Trail

Acousti-Clear: Passdoor Trail

Acousti-Clear: Pivot Panel Rail Lever

Acousti-Clear: Pivot Panel Standard Lever

Acousti-Clear: Trail Jamb

Acousti-Seal 93 932 933E Intermediate Panel

Acousti-Seal 931 932 Expandable Closure

Acousti-Seal 931 932 Intermediate Panel with Windows

Acousti-Seal 931 932 Pass Door Single H

Acousti-Seal 931 932 Pass Door Single l

Acousti-Seal 931 Double Expandable Closure

Acousti-Seal 931 Pass Door Double

Acousti-Seal 933E Side Jamb

Acousti-Seal Encore Automated Panels Electric Jamb

Acousti-Seal Encore Automated Panels Intermediate

Acousti-Seal Encore Automated Pass Door Single H

Acousti-Seal Encore Automated Pass Door Single l

Acousti-Seal Encore Panels 9in 18in Closure

Acousti-Seal Encore Panels Intermediate

Acousti-Seal Encore Pass Door Double

Acousti-Seal Encore Pass Door Single H

Acousti-Seal Encore Pass Door Single l

Glass 362 Doors Full Height Pivot Door

Glass 362 Doors Intermediate

Glass Compact Line Convertible Pivot Door

Glass Compact Line Full Height Pivot Door

Glass Compact Line Intermediate Panel

CAD Drawings for Continuously Hinged Panel System - ACOUSTI-SEAL®
AS 11 Manual Drop Seal
download: view:
AS 12C Automatic Drop Seal
download: view:
AS 13 Individual Crank Operated Drop Seal
download: view:
AS 41D Panel Joint
download: view:
AS 43AL Closure Detail
download: view:
AS 70 2 Vertical Section
download: view:
AS 73 T Meeting
download: view:
AS 75 Vertical Section
download: view:
AS 75C Vertical Section
download: view:
AS 77 Expandable Panel
download: view:
AS 78 Fixed Jamb
download: view:
AS 79 Hinged Jamb
download: view:
AS 84 Fixed Jamb
download: view:
Specifications for Continuously Hinged Panel System - ACOUSTI-SEAL®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Continuously Hinged Panel System - ACOUSTI-SEAL®
BusinessApplication
Building Construction Specifications
 
Catalogs for Continuously Hinged Panel System - ACOUSTI-SEAL®
Videos for Continuously Hinged Panel System - ACOUSTI-SEAL®
Modernfold, Inc. video of Raising the Bar - Modernfold, Inc.
2017-08-11
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Operable Partitions SpecWizard from Modernfold
2015-02-03
(Modernfold, Inc.) request for information