Modernfold, Inc.
Modernfold, Inc.
Operable and Folding Partitions
CONTACT INFO
215 W. New Rd.
Greenfield, IN 46140
Toll Free: 800-869-9685
Phone: 317-468-6700
Request for information Modernfold, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Modernfold, Inc. > PRODUCT > Horizontal Rail Systems

Imagine the sheer beauty of uninterrupted glass yet housed in a design that delivers smooth operation and rock solid stability. That's the promise of Modernfold Horizontal Rail Systems, the ideal solution when you need both visibility and security.


Advantages of Modernfold Horizontal Rail Systems

  • Top and bottom rails for panel stability
  • No vertical trim creates a clean frontage with no visual interruptions
  • System of choice for applications with complex layouts or needing remote pocket storage
  • Smart Track™ suspension system simplifies setup and storage
  • 2-year warranty on all systems
  • Straight line, angled or circular configurations

Compactline®


The Compactline arc adds harmony to the overall appearance by providing large glazed areas with distinctively curved top and bottom transitions. This option features a door closer option that is integrated as a concealed unit; an invisible solution that keeps lines smooth and uninterrupted.

  • Straight line, angled or circular configurations
  • Full wall panels with corner and angled elements
  • Single and double pass doors available
  • All working parts are integrated into the profiles, creating a seamless look
  • Lightweight for ease of operation


DRS

Innovative design, quality materials and the finest workmanship assure that Modernfold DRS rails meet the most demanding conditions. The DRS system offers dry glaze side literails to match door profiles, plus a complete range of bottom rails to meet ADA requirements. This system is available with either a sliding panel closure or a pivot panel closure. Optional floor closer and handles allow a pivot panel closure to be used as a pass door. The DRS design allows for snap-on covers, as well as on-site size adjustability and glass replacement.


PureView® / PureView Plus®

PureView®, the ultimate in space flexibility and daylighting,provides a highly-desired movable glass wall system that provides uninterrupted sight lines, a variety of glass options, double-brushed top and bottom seals, interconnecting floor bolts for convenience and security, a variety of anodized aluminum options, and the ability to powder coat in over 170 RAL color options.


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Horizontal Rail Systems

PureView Intermediate Panel

PureView Pivot Panel

PureView Plus Convertible Panel

PureView Plus Intermediate Panel

PureView Plus Pivot Panel

Curtain Panel: Hollow Metal Door

Curtain Panel: Hollow Metal Door: Double

Curtain Panel: MOVEO Glass

Curtain Panel: MOVEO Standard

Curtain Panel: Matching Door

Curtain Panel: Standard

Curtain Panel: Window

Pocket Door: Bifold

Pocket Door: Double

Pocket Door: Doublewith Center Panel

Pocket Door: Pocket Door

Pocket Door: Single

Folding Partition System: Sample

Acousti-Clear: 45 Post

Acousti-Clear: AWA 140

Acousti-Clear: AWA 260

Acousti-Clear: Auto Expandable

Acousti-Clear: Auto Intermediate

Acousti-Clear: Classic 140 TE Panel

Acousti-Clear: Classic 260 TE Panel

Acousti-Clear: Classic Single Panel

Acousti-Clear: Classic Single Panel

Acousti-Clear: Demountable Intermediate Panel

Acousti-Clear: Demountable Pivot Door

Acousti-Clear: End Cap 1

Acousti-Clear: End Cap 2

Acousti-Clear: Intersection Post

Acousti-Clear: Intersection Post

Acousti-Clear: Lead Jamb

Acousti-Clear: Passdoor

Acousti-Clear: Passdoor

Acousti-Clear: Passdoor Trail

Acousti-Clear: Passdoor Trail

Acousti-Clear: Pivot Panel Rail Lever

Acousti-Clear: Pivot Panel Standard Lever

Acousti-Clear: Trail Jamb

Acousti-Seal 93 932 933E Intermediate Panel

Acousti-Seal 931 932 Expandable Closure

Acousti-Seal 931 932 Intermediate Panel with Windows

Acousti-Seal 931 932 Pass Door Single H

Acousti-Seal 931 932 Pass Door Single l

Acousti-Seal 931 Double Expandable Closure

Acousti-Seal 931 Pass Door Double

Acousti-Seal 933E Side Jamb

Acousti-Seal Encore Automated Panels Electric Jamb

Acousti-Seal Encore Automated Panels Intermediate

Acousti-Seal Encore Automated Pass Door Single H

Acousti-Seal Encore Automated Pass Door Single l

Acousti-Seal Encore Panels 9in 18in Closure

Acousti-Seal Encore Panels Intermediate

Acousti-Seal Encore Pass Door Double

Acousti-Seal Encore Pass Door Single H

Acousti-Seal Encore Pass Door Single l

Glass 362 Doors Full Height Pivot Door

Glass 362 Doors Intermediate

Glass Compact Line Convertible Pivot Door

Glass Compact Line Full Height Pivot Door

Glass Compact Line Intermediate Panel

CAD Drawings for Horizontal Rail Systems
AS 11 Manual Drop Seal
download: view:
AS 12C Automatic Drop Seal
download: view:
AS 13 Individual Crank Operated Drop Seal
download: view:
AS 41D Panel Joint
download: view:
AS 43AL Closure Detail
download: view:
AS 70 2 Vertical Section
download: view:
AS 73 T Meeting
download: view:
AS 75 Vertical Section
download: view:
AS 75C Vertical Section
download: view:
AS 77 Expandable Panel
download: view:
AS 78 Fixed Jamb
download: view:
AS 79 Hinged Jamb
download: view:
AS 84 Fixed Jamb
download: view:
Specifications for Horizontal Rail Systems
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Specwizards for Horizontal Rail Systems
BusinessApplication
Building Construction Specifications
 
Catalogs for Horizontal Rail Systems
Videos for Horizontal Rail Systems
Modernfold, Inc. video of Raising the Bar - Modernfold, Inc.
2017-08-11
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Operable Partitions SpecWizard from Modernfold
2015-02-03
(Modernfold, Inc.) request for information