Citadel Architectural Products, Inc.
Citadel Architectural Products, Inc.
Composite Panels
CONTACT INFO
3131-A North Franklin Road
Indianapolis, IN 46226
Toll Free: 800-446-8828
Phone: 317-894-9400
Continuing Education Logo
Request for information Citadel Architectural Products, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL
Citadel Architectural Products, Inc. > PRODUCT > Prefinished Architectural Panels - Panel 15®
A composite panel made by laminating a textured aluminum skin to a substrate of douglas fir exterior grade plywood.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Prefinished Architectural Panels - Panel 15®

Composite Wall Panels

CAD Drawings for Prefinished Architectural Panels - Panel 15®
Panel 15 1PC 1 System Isometric
download: view:
Panel 15 1PC 10 Outside Corner
download: view:
Panel 15 1PC 2A Molding Dimensions Page 1
download: view:
Panel 15 1PC 2B Molding Dimensions Page 2
download: view:
Panel 15 1PC 3A Base Foundation Option 1
download: view:
Panel 15 1PC 3B Base Foundation Option 2
download: view:
Panel 15 1PC 4 Horizontal Vertical
download: view:
Panel 15 1PC 5A Horizontal Option 1
download: view:
Panel 15 1PC 5B Horizontal Option 2
download: view:
Panel 15 1PC 6 Intermediate Connection
download: view:
Panel 15 1PC 7A Dissimilar Material Option 1
download: view:
Panel 15 1PC 7B Dissimilar Material Option 2
download: view:
Panel 15 1PC 8 Parapet
download: view:
Panel 15 1PC 9 Inside Corner
download: view:
Panel 15 1PC Intersections 11 To 13
download: view:
Panel 15 1PC Intersections 14 To 15B
download: view:
Panel 15 1PC Intersections 16A To 17B
download: view:
Panel 15 1PC Intersections 18A To 19B
download: view:
Panel 15 1PC Intersections 20A To 20B
download: view:
Panel 15 1PC
download: view:
Specifications for Prefinished Architectural Panels - Panel 15®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Prefinished Architectural Panels - Panel 15®
Videos for Prefinished Architectural Panels - Panel 15®
Citadel Architectural Products, Inc. video of Citadel Architectural Products, Inc. - One Piece Molding System Installation
2019-03-17
(Citadel Architectural Products, Inc.) request for information
Citadel Architectural Products, Inc. video of Citadel Architectural Products, Inc. - Two Piece Molding System Installation
2019-03-17
(Citadel Architectural Products, Inc.) request for information