Rated 5 based on 1 product reviews
Bison Innovative Products

Deck Supports

CONTACT INFO
701 Osage St. Unit 120
Denver, CO 80204
Toll Free: 800-333-4234
Phone: 303-892-0400
Continuing Education Logo
Request for information Bison Innovative Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL
Bison Innovative Products > PRODUCT > 12" Spline for Paver Trays

FS-12 Spline, available exclusively from Bison, secures Bison Paver Trays to Bison Pedestals. Slide FS-12 splines into Bison Paver Tray channel over Bison Pedestals. Screw splines into top of Bison Pedestal and remove posts with pliers.


Note: FS-12 is sold only with the purchase of Bison Paver Trays.

 

- Hide Gallery
12" Spline for Paver Trays

Specifications for 12" Spline for Paver Trays
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for 12" Spline for Paver Trays
Videos for 12" Spline for Paver Trays
Bison Innovative Products video of Build a Deck on Roof or Rooftop - Bison Deck Introduction - Video 1 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Wood Deck Tiles on Rooftop Decks, Patios & Terraces - Video 2 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Pedestal Supported Decks - Idea Gallery - Video 3 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Design and Plan a Rooftop Deck - Video 4 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Building a Rooftop Deck - Bison Deck Video 5 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Wood Tile and Paver Cutting - Video 6 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Bison Deck Supports - Base Leveling
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information