YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
Air Balance
Louvers and Dampers
CONTACT INFO
CONTENT
Air Balance
>
PRODUCT
> 12" Deep Steel Acoustical Louver with 12" On Center Blade Spacing- AAC48212
12" Deep Steel Acoustical Louver with 12" On Center Blade Spacing- AAC48212
Quick Specs:
Model: AAC48212
Minimum Panel Size: 12" x 22"
Maximum Panel Size: 60" x 96" ....
for more Spec info
Click Here To Request Additional Info About This Product
Rated
5
based on
1
product reviews
Specs
Specwizards
Video
Specifications
for 12" Deep Steel Acoustical Louver with 12" On Center Blade Spacing- AAC48212
08 91 00
Louvers
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Specwizards®
for 12" Deep Steel Acoustical Louver with 12" On Center Blade Spacing- AAC48212
Louvers
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Videos
for 12" Deep Steel Acoustical Louver with 12" On Center Blade Spacing- AAC48212
Air Balance video of Air Balance SpecWizard video for 08 91 00 Louvers
2019-12-25
Air Balance SpecWizard video for 08 91 00 Louvers
(Air Balance)
request for information