Rated 5 based on 1 product reviews
Tractel Ltd.

BlueWater
Safety Rail & Guards

Fabenco
Safety Gates

Swingstage
Permanent Access Equip.

CONTACT INFO
1615 Warden Ave.
Scarborough, ON, Canada M1R 2T3
Phone: 416-298-8822
Request for information Tractel Ltd. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
Tractel Ltd. > PRODUCT > SafetyRail 2000 System (SR2K) - BLUEWATER -

The SafetyRail 2000 (SR2K) is a non-penetrating, passive fall protection system for workplace safety in rooftop or ground level applications. Used as a portable or permanent solution, the SafetyRail 2000 System's unique design eliminates the cost and danger of potential trip hazards created by intermediate counterweights used in other guardrail systems. When the 96-pound cast iron bases are installed in a run with a 90-degree return on each end, the combined mass and the geometry of the installation creates an OSHA-compliant barrier for roof edge protection.

- Hide Gallery
SafetyRail 2000 System (SR2K) - BLUEWATER

Revit BIM Files for SafetyRail 2000 System (SR2K) - BLUEWATER -

Railing: SR2K

Railing: Safety Rail 2000

CAD Drawings for SafetyRail 2000 System (SR2K) - BLUEWATER -
10 SR2K Pararail Kit - BlueWater
download: view:
3 SR2K Pararail Kit - BlueWater
download: view:
4 SR2K Corner Pararail Kit - BlueWater
download: view:
4 SR2K Pararail Kit - BlueWater
download: view:
5 SR2K Pararail Kit - BlueWater
download: view:
8 SR2K Pararail Kit - BlueWater
download: view:
3 SR2K Rail Kit - BlueWater
download: view:
3 SR2K Rail Kit w Toe Board - BlueWater
download: view:
3 5 SR2K 18in Finish Rail Kit - BlueWater
download: view:
3 5 SR2K Rail Kit - BlueWater
download: view:
3 5 SR2K Rail Kit w Toe Board - BlueWater
download: view:
4 SR2K 18in Finish Rail Kit - BlueWater
download: view:
4 SR2K Rail Kit - BlueWater
download: view:
4 SR2K Rail Kit w Toe Board - BlueWater
download: view:
5 SR2K 18in Finish Rail Kit - BlueWater
download: view:
5 SR2K Rail Kit - BlueWater
download: view:
5 SR2K Rail Kit w Toe Board - BlueWater
download: view:
7 5 SR2K 18in Finish Rail Kit - BlueWater
download: view:
7 5 SR2K Rail Kit - BlueWater
download: view:
7 5 SR2K Rail Kit w Toe Board - BlueWater
download: view:
10 SR2K 18in Finish Rail Kit - BlueWater
download: view:
10 SR2K Rail Kit - BlueWater
download: view:
10 SR2K Rail Kit w Toe Board - BlueWater
download: view:
LP SR2K Outrigger Kit - BlueWater
download: view:
Receiver Base SR2K Arch - BlueWater
download: view:
3 SR2K Gate Kit - BlueWater
download: view:
3 5 SR2K Gate Kit - BlueWater
download: view:
4 SR2K Gate Kit - BlueWater
download: view:
5 SR2K Gate Kit - BlueWater
download: view:
7 5 SR2K Gate Kit - BlueWater
download: view:
10 SR2K Gate Kit - BlueWater
download: view:
Specifications for SafetyRail 2000 System (SR2K) - BLUEWATER -
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for SafetyRail 2000 System (SR2K) - BLUEWATER -
BusinessApplication
Building Construction Specifications
 
Videos for SafetyRail 2000 System (SR2K) - BLUEWATER -
Tractel Ltd. video of BlueWater Overview
2012-11-08T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Handrails and Railings SpecWizard from BlueWater Mfg.
2015-02-06T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - D2C Davit
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - Davit Animation
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - Portable Davits
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - ROOF CAR
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information