Rated 5 based on 1 product reviews
Tractel Ltd.

BlueWater
Safety Rail & Guards

Fabenco
Safety Gates

Swingstage
Permanent Access Equip.

CONTACT INFO
1615 Warden Ave.
Scarborough, ON, Canada M1R 2T3
Phone: 416-298-8822
Request for information Tractel Ltd. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
Tractel Ltd. > PRODUCT > GuardDog Self-Closing Safety Gate - BLUEWATER

The BlueWater Industrial Self-Closing OSHA Ladder Safety Gate is tough, durable and best of all, economical, reliable, easy to install, and more closely matches the railings and their dimensional requirements provided for by Federal OSHA.

The gate arm is dimensioned to provide maximum opening coverage. When the gate is installed and the top rail is at the OSHA's recommended nominal height of 42", the bottom rail of the gate is positioned at a height of 21". This matches the OSHA mid-rail height for guardrails.

 

GuardDog Cut Sheet

 

- Hide Gallery
GuardDog Self-Closing Safety Gate - BLUEWATER

Revit BIM Files for GuardDog Self-Closing Safety Gate - BLUEWATER

Railing: Gate

CAD Drawings for GuardDog Self-Closing Safety Gate - BLUEWATER
Self Closing Gate 21in - BlueWater
download: view:
Self Closing Gate 27in - BlueWater
download: view:
Self Closing Gate 33in - BlueWater
download: view:
Self Closing Gate 39in - BlueWater
download: view:
Self Closing Gate 45in - BlueWater
download: view:
3 SR2K Gate Kit - BlueWater
download: view:
3 5 SR2K Gate Kit - BlueWater
download: view:
4 SR2K Gate Kit - BlueWater
download: view:
5 SR2K Gate Kit - BlueWater
download: view:
7 5 SR2K Gate Kit - BlueWater
download: view:
10 SR2K Gate Kit - BlueWater
download: view:
A Series Assembly - FabEnCo
download: view:
A Series safety gate fits clear opening 22-24.5” - FabEnCo
download: view:
A Series safety gate fits clear opening 25-27.5” - FabEnCo
download: view:
A Series safety gate fits clear opening 28-30.5” - FabEnCo
download: view:
A Series safety gate fits clear opening 31-33.5” - FabEnCo
download: view:
A Series safety gate fits clear opening 34-36.5” - FabEnCo
download: view:
A Series safety gate fits clear opening 37-39.5” - FabEnCo
download: view:
DG Series safety gate fits clear opening 10’ - FabEnCo
download: view:
DG Series safety gate fits clear opening 8’ - FabEnCo
download: view:
Dual Dock Gate Assembly - FabEnCo
download: view:
Dual Dock Gate Tip Sheet - FabEnCo
download: view:
G Series Gate - FabEnCo
download: view:
MZ Series mezzanine safety gate fits clear opening 64”(w) x 42”(h) - FabEnCo
download: view:
MZ Series mezzanine safety gate fits clear opening 113”(w) x 42”(h) - FabEnCo
download: view:
RX Series safety gate fits clear opening 31-33.5” - FabEnCo
download: view:
RX Series safety gate fits clear opening 34-36.5” - FabEnCo
download: view:
XL Series Assembly - FabEnCo
download: view:
XL Series safety gate fits clear opening 22-24.5” - FabEnCo
download: view:
XL Series safety gate fits clear opening 28-30.5” - FabEnCo
download: view:
Z Series - FabEnCo
download: view:
ZT Series - FabEnCo
download: view:
Vertical Lift Gate - FabEnCo
download: view:
Specifications for GuardDog Self-Closing Safety Gate - BLUEWATER
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for GuardDog Self-Closing Safety Gate - BLUEWATER
BusinessApplication
Building Construction Specifications
 
Videos for GuardDog Self-Closing Safety Gate - BLUEWATER
Tractel Ltd. video of BlueWater Overview
2012-11-08T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Handrails and Railings SpecWizard from BlueWater Mfg.
2015-02-06T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - D2C Davit
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - Davit Animation
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - Portable Davits
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - ROOF CAR
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information