Scranton Products
Scranton Products
Toilet Partitions and Lockers
CONTACT INFO
801 E. Corey St.
Scranton, PA 18505
Toll Free: 800-445-5148
Phone:
Continuing Education Logo
Request for information Scranton Products Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
building construction projects
SOCIAL
Scranton Products > PRODUCT > Urinal & Privacy Screens
Whether it be the wall-mounted or floor mounted version, Scranton Products urinal screens provide sanitary conditions and privacy.

Constructed of solid plastic High Density Polyethylene (HDPE) resin, the screens are moisture proof as well as odor and stain resistant.

Scranton Products urinal screens are available in three styles: wall mounted, floor mounted or floor mounted overhead braced.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Urinal & Privacy Screens

Privacy Screens: Headrail

Privacy Screens: Pilaster

Privacy Screens: Wall Hung

Privacy Screens: Wall Hung Flange

CAD Drawings for Urinal & Privacy Screens
Urnial Screen with Continuous Bracket - 24" x 42"
download: view:
Urnial Screen with Continuous Bracket - 55" Height
download: view:
Urnial Screen with Stirrups - 24" x 42"
download: view:
Urnial Screen with Stirrups - 55" Height
download: view:
Specifications for Urinal & Privacy Screens
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Specwizards for Urinal & Privacy Screens
BusinessApplication
Building Construction Specifications
 
Videos for Urinal & Privacy Screens
Scranton Products video of Hiny Hider Partitions installed at US Cellular Field
2016-01-11
(Scranton Products) request for information
Scranton Products video of Hiny Hider Partitions installed at Lake Forest Academy
2016-01-11
(Scranton Products) request for information
Scranton Products video of Duralife Lockers
2012-08-15
(Scranton Products) request for information
Scranton Products video of Cologne Academy Installs Duralife Lockers
2016-01-11
(Scranton Products) request for information
Scranton Products video of Duralife 123 Challenge - Superintendent
2016-01-11
(Scranton Products) request for information
Scranton Products video of Tufftec Lockers installed in Little Company of Mary Hospital
2016-01-11
(Scranton Products) request for information
Scranton Products video of Toilet Compartments SpecWizard from Scranton Products
2015-02-06
(Scranton Products) request for information
Scranton Products video of How To Install Aria Partitions By Scranton Products
2020-10-19
(Scranton Products) request for information