Rated 5 based on 1 product reviews
Rakks Architectural Shelving and Hardware

Counter Supports and Shelving Systems

CONTACT INFO
254 Turnpike Rd.
Westborough, MA 01581
Toll Free: 800-826-6006
Phone: 781-455-8700
Request for information Rakks Architectural Shelving and Hardware Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Rakks Architectural Shelving and Hardware > PRODUCT > Surface Mount EH Counter Support Bracket with Rounded Ends

Rounded end is knee-friendly for added safety

  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • One-piece construction ensures consistent quality
  • Rated up to 450 lbs/bracket
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



- Hide Gallery
Surface Mount EH Counter Support Bracket with Rounded Ends

Revit BIM Files for Surface Mount EH Counter Support Bracket with Rounded Ends

Shelving: Shelf Support Brackets - Wall Bracket EH Custom

CAD Drawings for Surface Mount EH Counter Support Bracket with Rounded Ends
Counter & Sill Bracket Options
download: view:
Counter Bracket Options & Sill Supports
download: view:
Counter Brackets - Surface Mounted
download: view:
Counter Brackets Flush Mounted
download: view:
Specifications for Surface Mount EH Counter Support Bracket with Rounded Ends
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Surface Mount EH Counter Support Bracket with Rounded Ends
Videos for Surface Mount EH Counter Support Bracket with Rounded Ends
Rakks Architectural Shelving and Hardware video of Rakks Wall Mounted Standards with Rakks Brackets
2013-12-30T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Tray Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Aria Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Universal Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Spring Compression PL Poles with Rakks Brackets and Optional Universal Bookends
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Threaded Compression Poles (PC2, PC4, PD6) with Rakks L-Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information