Rated 5 based on 1 product reviews
Plastic Components, Inc.

PVC Trims and Accessories

CONTACT INFO
9051 N.W. 97th Ter.
Miami, FL 33178
Toll Free: 800-327-7077
Phone: 305-885-0561
Continuing Education Logo
Request for information Plastic Components, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
building construction projects
SOCIAL
Plastic Components, Inc. > PRODUCT > One Coat / Hard Coat Stucco Accessories

One coat stucco is an alternative to regular stucco. It can be installed faster, in about 40% less time, meaning big dollar savings. Another primary benefit is that you can use a variety of substrates particularly EPS board which increases the R-values of sidewalls.

PLASTIC COMPONENTS was and continues to be the first to recognize the importance of this new product by offering a wide variety of starter TRACS, control joints, corner beads and other trim pieces. We lead the industry by offering a new generation of trims in both 3/8" and 1/2" grounds.

Basic Use:
These accessories can be applied to ULTRA-LATH™, metal lath, masonry, wood base sheathing products, gypsum sheathing, cement sheathing products, block and any other approved substrate. They are designed to control expansion and contraction, trim, and protect the stucco. In addition PVC products will solve problems relating to static electricity, electrolysis, rust, oxidation, excessive dents or kinks and damage in transit or on the job site.

Casing Beads/STARTER TRAC™
ULTRA-TRAC™ Reveal System
Screeds
Slip Joints
ULTRA-TRAC™ Intersections
Continuous Soffit Vent
Corner Beads
Control Joints
ULTRA-LATH™


- Hide Gallery
One Coat / Hard Coat Stucco Accessories

CAD Drawings for One Coat / Hard Coat Stucco Accessories
Arched Casing Bead
download: view:
Casing Bead Wide Flange
download: view:
Continuous Vents
download: view:
Continuous Vents
download: view:
Corner Bead
download: view:
Corner Bead Long Flange
download: view:
M Control Joint
download: view:
Parts and Pieces
download: view:
Sill Screeds
download: view:
Slip Joint / Expansion Joint
download: view:
T Bar Casing bead
download: view:
Ultra Lath
download: view:
Ultra Trac 90 Degree Angle Intersection
download: view:
Ultra Trac Aesthetic Reveals
download: view:
Ultra Trac End Stop
download: view:
Ultra Trac Inside Corner
download: view:
Ultra Trac Intersections
download: view:
V Control Joint
download: view:
Specifications for One Coat / Hard Coat Stucco Accessories
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for One Coat / Hard Coat Stucco Accessories
BusinessApplication
Building Construction Specifications
 
Catalogs for One Coat / Hard Coat Stucco Accessories
Videos for One Coat / Hard Coat Stucco Accessories
Plastic Components, Inc. video of If Walls Could Talk Build23 Plastic Components
2023-05-01T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Buddy Ayala Cornerbead Video 1
2023-05-01T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of INTEX 2022 Plastic Components
2022-10-26T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of World of Stucco SMA Demo Plastic Components WOC2022 World of Concrete
2022-10-26T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Ultra-Lath Plus® with paperback installation
2022-10-26T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Ultra-Lath Plus® with paperback Installation 2
2022-10-26T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components Ultra Drain Mat™ Demonstration
2022-10-26T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of ATI-Fire test Ultra Lath Plus York PA
2015-12-08T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components Control Joints and Slip Joint Explanation
2016-08-22T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components New Casing Bead with Spacer Flange
2016-08-11T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components Stone Veneer Trim Line
2016-08-11T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components Ultra Lath Plus
2016-08-22T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Components' 45th Anniversary, The Originators
2014-10-03T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of Plastic Lathing, Furring and Finishing Components SpecWizard from Plastic Components
2015-03-16T00:00:00+00:00Z
(Plastic Components, Inc.) request for information
Plastic Components, Inc. video of RADII Trim by Plastic Components, Inc
2012-07-03T00:00:00+00:00Z
(Plastic Components, Inc.) request for information