TYPAR
TYPAR
Building Wraps, Roofing Underlayment, Flashings, Tape
CONTACT INFO
9335 Harris Corners Pkwy. Suite 300
Charlotte, NC 28269
Phone: 704-697-5100
Request for information TYPAR Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
TYPAR > PRODUCT > TYPAR®: Flashing AT (all-temperature)

Bitter cold. Searing heat. They won't compromise your ability to get the strongest seal possible. TYPAR All-Temperature Flashing is engineered to perform in a broad range of
extremes and protect against moisture penetration at windows, doors and through-wall entry points. Whether we're talking OSB, plywood, aluminum, vinyl, or the building wrap, it sticks tight under the toughest conditions. Its easy-to-install properties make it ideal for faster, hassle-free installation during construction. And its durable character defends homes for years after the cladding is up.


Leading Features and Benefits

  • Suitable for installation down to 0° F (-18° C)
  • Thermally stable up to 180° F (82° C)
  • Sticks to wet surfaces
  • Self-seals around nail penetrations
  • Split poly backing for easy install
  • No primer required
  • No VOC, NFCC, or CFC
  • Two-year shelf life


Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for TYPAR®: Flashing AT (all-temperature)
Concrete Soffit
download: view:
Corner Plan
download: view:
Overframed Parapet
download: view:
Parapet
download: view:
Parapet Cap
download: view:
Section
download: view:
Typical Brick Vent
download: view:
Typical Detail at Elevated Terrace
download: view:
Typical Foundation
download: view:
Typical Low-Slope Roof Transition
download: view:
Typical Siding Vent
download: view:
Typical Sill - 1
download: view:
Typical Sill - 2
download: view:
Typical Slab Edge
download: view:
Specifications for TYPAR®: Flashing AT (all-temperature)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for TYPAR®: Flashing AT (all-temperature)
Videos for TYPAR®: Flashing AT (all-temperature)
TYPAR video of TYPAR® Unrivalled
2017-01-19
(TYPAR) request for information