Fortress Fence Products
Fortress Fence Products
Fences and Gates
CONTACT INFO
1720 N. First St.
Garland, TX 75040
Toll Free: 866-323-4766
Phone:
Continuing Education Logo
Request for information Fortress Fence Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Fortress Fence Products > PRODUCT > Industrial Fence: Titan

Titan by Fortress is designed and manufactured to meet the stringent requirements of commercial and industrial architects and federal specifiers and are suitable for use on projects such as: military, energy plants, water treatment facilities, stadiums, universities, hospitals, garden centers, event centers and financial institutions.


Features & Benefits

  • G90 galvanized steel construction
  • Patented Slide Lock rail security system
  • Titan by Fortress is American Made
  • Coated with FortressArmour
  • 20 year limited manufacturer warranty
  • Rail is 20% stronger than competing products
  • Environmentally friendly
  • Zirconium Oxide Pretreatment
  • Dual epoxy powder base & finish powder coat system
  • 3,000 hour salt spray test (ASTM B117-97)
  • Slide Lock Rail
  • 680 lb mid-span load per rail
  • Slide Lock is made of 18 gauge G90 steel
  • Fully pre-assembled
  • Easily adjusts 24" on an 8' panel to match terrain
  • No steel fatigue
  • Coating is not compromised when racked Fortress Estate Fence Warranty


Fortress Titan Fence Warranty


Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Industrial Fence: Titan
Titan, Industrial, Curved Top, 3 Rail, Architectural Panel
download: view:
Titan, Industrial, Extended Picket, 2 Rail, Architectural Panel
download: view:
Titan, Industrial, Extended Picket, 3 Rail, Architectural Panel 82 to 118
download: view:
Titan, Industrial, Extended Picket, 3 Rail, Architectural Panel
download: view:
Titan, Industrial, Flat Top, 3 Rail, Architectural Panel 82 to 118
download: view:
Titan, Industrial, Flat Top, 3 Rail, Architectural Panel
download: view:
Titan, Industrial, Flat Top, 2 Rail, Architectural Panel
download: view:
Titan, Industrial, Spear Point, 2 Rail, Architectural Panel
download: view:
Titan, Industrial, Spear Point, 3 Rail, Architectural Panel
download: view:
Titan, Industrial, Spear Point, 3 Rail, Architectural Panel 82 to 118
download: view:
Specifications for Industrial Fence: Titan
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Industrial Fence: Titan
BusinessApplication
Building Construction Specifications
 
Catalogs for Industrial Fence: Titan
Videos for Industrial Fence: Titan
Fortress Fence Products video of ARES™
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Estate Installation
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Athens Fence Installation
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Classic Installation
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Fortress Fence SpecWizard for Decorative Metal Fences and Gates
2015-09-10
(Fortress Fence Products) request for information