Wooster Products, Inc.
Wooster Products, Inc.
Safety Stair and Walkway Products
CONTACT INFO
1000 Spruce St. P. O. Box 6005
Wooster, OH 44691
Toll Free: 800-321-4936
Phone: 330-264-2844
Request for information Wooster Products, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Catalogs / Brochures
LEED data
building construction projects
Wooster Products, Inc. > PRODUCT > Safety Treads - Spectra®
Safety treads in colors designed to enhance the safety and beauty of every architectural installation. A high content of Aluminum oxide abrasive grit for long life lasting beauty. Spectra®'s Safety surface has easy maintenance features and insures greatest protection from liability of falls and injuries.

Spectra® Features:
  • Extruded aluminum base'-abrasive filler
  • Lengths to order, up to 10'-0" max. in one piece.
  • Anti-slip abrasive extending over radius of nose
  • High content of aluminum oxide abrasive
  • 18 standard colors
  • Clean" architectural lines
  • Protective tape available
  • Non-combustible
Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Safety Treads - Spectra®
2 " wide, 1/2" thick, sure-hold anchor
download: view:
2 1/16" wide, 3/8" thick
download: view:
2 1/16" wide, 3/8" thick
download: view:
2 1/16" wide, 3/8" thick
download: view:
2 1/16" wide, 3/8" thick, nose 1 1/8" underside
download: view:
2 1/16" wide, 3/8" thick, nose 1/4" underside
download: view:
2 1/16" wide, 3/8" thick, nose 1/4" underside
download: view:
2 1/16" wide, 3/8" thick, sure-hold anchor
download: view:
3 1/16" wide, 3/8" thick
download: view:
3 1/16" wide, 3/8" thick
download: view:
3 1/16" wide, 3/8" thick, nose 1 1/8" underside
download: view:
3 1/16" wide, 3/8" thick, nose 1 1/8" underside
download: view:
3 1/16" wide, 3/8" thick, nose 1/4" underside
download: view:
3 1/16" wide, 3/8" thick, nose 1/4" underside
download: view:
3/4" wide, 3/8" thick
download: view:
3/4" wide, 3/8" thick, sure-hold anchor
download: view:
4 1/16 " wide, 3 /8" thick, nose 1/4" underside
download: view:
4 1/16" wide, 3/8" thic
download: view:
4 1/16" wide, 3/8" thick, nose 1/4" underside
download: view:
4 1/16" wide, 5/8" thick, sure-hold anchor
download: view:
Specifications for Safety Treads - Spectra®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Safety Treads - Spectra®