Stone Panels, International
Stone Panels, International
Composite Wall Panels & Cladding
CONTACT INFO
2400 FM Rd. 1431
Marble Falls, TX 78654
Toll Free: 800-328-6275
Phone: 830-201-4500
Request for information Stone Panels, International Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Stone Panels, International > PRODUCT > About StoneLite® Panels
StoneLite® weighs only 3.3 lbs./sq. ft. (16 kg/sq. m) about the same as 1/4-inch (6 mm) thick glass, which is approximately 80% less weight than solid stone. This weight savings alone provides huge savings in installation labor, structural requirements, and installing time.

Tough, durable StoneLite® panels offer fantastic impact resistance and flexural strength provided by our patented manufacturing process. They can resist up to 60 times more impact than solid 3 cm thick granite. These panels can be flexed making them ideal for seismic locations. Our aluminum honeycomb-reinforced panels keep the beauty of natural stone and eliminate its fragile, brittle properties.

StoneLite® is impervious to water penetration, even with open structured stones such as travertine, Indiana limestone and French limestone. The fiber-reinforced epoxy skin, directly behind the stone, provides a waterproof barrier, thereby eliminating the need for a secondary layer of protection.

StoneLite® has been subjected to, and has passed numerous severe structural tests following accelerated aging and large-scale fire tests. Minimal strength loss was experienced following freeze-thaw cycling while immersed in a 4 pH sulfuric acid solution. Resisting large missile impact and 1,342 repetitions of simulated dynamic hurricane loading are testimonials to the strength of this lightweight natural stone panel.
Rated 5 based on 1 product reviews
+ Photo Gallery

Specifications for About StoneLite® Panels
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for About StoneLite® Panels
Videos for About StoneLite® Panels
Stone Panels, International video of Stone Panels, Inc. - Blast Test
2012-04-11
(Stone Panels, International) request for information