Skyco Shading Systems, Inc.
Skyco Shading Systems, Inc.
Sun Control Solutions
CONTACT INFO
3411 W. Fordham Ave.
Santa Ana, CA 92704-4422
Toll Free: 800-777-5926
Phone: 714-708-3038
Continuing Education Logo
Request for information Skyco Shading Systems, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Our manually operated window treatments have been installed in notable projects in healthcare, places of learning, and hospitality, as well as residential and commercial projects and national chains. We use high quality clutches and components. Our chain loop is T304 stainless steel with a tensile strength of 100 lbs, and we make the chain loop continuous and completely coupler-less for the ultimate in appearance and reliability.



Manual shades offer excellent light and glare control with an uninterrupted view to the exterior. They protect furnishings from harsh UV damage, they add comfort and help to save energy. They are simple to use, easy to clean and are durable in all types of commercial or residential applications.

  • Mechanisms - Heavy Duty Patented Technology
  • R16 - Type 6 Nylon w/ 3 high strength carbon steel wrap springs.
  • R24 - Type 6 Nylon w/ 5 high strength carbon steel wrap springs.
  • R24 Spring Assist - Type 6 Nylon w/ 3 high strength carbon steel wrap springs.
  • SL20 - Fiberglass-reinforced nylon.
  • SL30 - Fiberglass-reinforced nylon.
  • Galaxy - Type 6 Nylon geared clutch w/ 1.6 to 1 ratio for better lifting efficiency.
  • Chain - #10 Qualified Stainless Steel is standard. Color chain is available.
  • Brackets - Standard brackets are .125 thick steel ceiling, rear or side mount.
  • Tubes & Spline - SKYCO Shading exclusive die designs with key ways providing for simple field adjustability or changing of fabric bands. Soft PVC spline is welded onto shade band to affix shade to tube.
  • 1 1/2" Tube w/ single spline key way in .065 gauge wall.
  • 2 1/2" Tube w/ three spline key ways in .071 gauge wall.
  • Hembar - Custom SKYCO Shading extrusion welded on 3 sides into hem pocket. .
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Manual Shades

Window Shades: Manual Roman Shade

Window Shades: Manual Twin Roller Shades

Window Shades: R24 Bottom Up Manual Shade

Window Shades: R24 Manual Crank Shade

Window Shades: R24 Manual Shade

Window Shades: R8 16 Bottom Up Manual Shade

Window Shades: R8 16 Manual Crank Shade

Window Shades: R8 Manual Shade

CAD Drawings for Manual Shades
Manual Roman Shade
download: view:
Manual Twin Roller Shades
download: view:
R16 Manual Shade
download: view:
R24 Manual Crank Shade
download: view:
R24 Manual Shade
download: view:
Specifications for Manual Shades
12 20 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Manual Shades