Rated 5 based on 1 product reviews
Seco South Railing & Cable Assemblies

Cable Handrail Assemblies, Handrail and Trellis Systems and Rigging

CONTACT INFO
2111 34th Way
Largo, FL 33771
Phone: 727-536-1924
Request for information Seco South Railing & Cable Assemblies Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Seco South uses only the highest quality of Type 316L stainless steel bar stock to manufacture our tie bar assemblies. Bar stock is manufactured in lengths ranging from 10 - 12 ft depending on the diameter required. For tie bar assemblies that require longer lengths, a tie bar connector is used to join multiple sections together. The completed assembly is available in a polished or satin finish.

The tie bar range has been specifically developed for the needs of modern architectural applications. Seco South offers a range of threaded tie bars that match the quality and appearance of our long established range of rigging equipment. We manufacture complete tie rod assemblies ranging from a 1/4" diametero up to 1 3/8" diameter.

- Hide Gallery
Tie Bar Fittings
Videos for Tie Bar Fittings
Seco South Railing & Cable Assemblies video of Seco South St. Petersburg College Marine Science Center
2022-07-01T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of D I Y ModRail System from SecoSouth Store Cableloft.com
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of ModRail Easy Beautiful DIY Stainless Handrail Assembly Demo
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of Power Design - Seco South Railings
2020-03-18T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of Seco South St Petersburg College Marine Science Center
2020-03-18T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of The Green Wall Stainless Wire Trellis System Install Guide
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of Wire Trellis Video Installation Guide
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information