TORMAX USA Inc.
TORMAX USA Inc.
Automatic Door Systems
CONTACT INFO
12859 Wetmore Rd.
San Antonio, TX 78247
Toll Free: 888-685-3707
Phone: 210-494-3551
Continuing Education Logo
Request for information TORMAX USA Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
TORMAX USA Inc. > PRODUCT > Bottom Load Design (Low Energy) - TTX II

The TTX II low energy swing door operator is a low cost, easily adjustable automatic door system. It delivers exceptional long lasting performance, and meets ANSI standard A156.19 that specifies opening and closing speeds as well as force requirements. This non-handed power open, spring close operator is applicable to interior and exterior doors up to 48" wide and weighing up to 220 pounds. Using reliable rack and pinion mechanics and state-of-the-art digital programmable microprocessors, the TTXII is the best solution on the market for conformance with ADA (Americans with Disabilities Act) requirements. The Ultimate Solution to Maintaining the Architectural Design for Doors That Have Little or No Head Room.


Brochure

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Bottom Load Design (Low Energy) - TTX II

Electric Door Operators: TTX II

CAD Drawings for Bottom Load Design (Low Energy) - TTX II
TTX II LE DBL Egress Swing Operators In/Out Butt Hung/OSP - Continuous Header BL (PG 4.2.19.1)
download: view:
TTX II LE DBL Egress Swing Operators In/Out Butt Hung/OSP BL (PG 4.2.19)
download: view:
TTX II LE DBL Egress Swing Operators In/Out Center Pivot w/o BO - Continuous Header BL (PG 4.2.21.1)
download: view:
TTX II LE DBL Egress Swing Operators In/Out Center Pivot w/o BO BL (PG 4.2.21)
download: view:
TTX II LE Dual Swing Operators In/Out Butt Hung/OSP - Continuous Header BL (PG 4.2.16.1)
download: view:
TTX II LE Dual Swing Operators In/Out Butt Hung/OSP BL (PG 4.2.16)
download: view:
TTX II LE Dual Swing Operators In/Out Center Pivot w/o BO - Continuous Header BL (PG 4.2.18.1)
download: view:
TTX II LE Dual Swing Operators In/Out Center Pivot w/o BO BL (PG 4.2.18)
download: view:
TTX II LE LH Swing Operator In Butt Hung/OSP BL (PG 4.2.2)
download: view:
TTX II LE LH Swing Operator In Center Pivot w/o BO BL (PG 4.2.8)
download: view:
TTX II LE LH Swing Operator Out Butt Hung/OSP BL (PG 4.2.4)
download: view:
TTX II LE LH Swing Operator Out Center Pivot BL (PG 4.2.10)
download: view:
TTX II LE PR Swing Operators In Butt Hung/OSP - Continuous Header BL (PG 4.2.11.1)
download: view:
TTX II LE PR Swing Operators In Butt Hung/OSP BL (PG 4.2.11)
download: view:
TTX II LE PR Swing Operators In Center Pivot w/o BO - Continuous Header BL (PG 4.2.14.1)
download: view:
TTX II LE PR Swing Operators In Center Pivot w/o BO BL (PG 4.2.14)
download: view:
TTX II LE PR Swing Operators Out Butt Hung/OSP - Continuous Header BL (PG 4.2.12.1)
download: view:
TTX II LE PR Swing Operators Out Butt Hung/OSP BL (PG 4.2.12)
download: view:
TTX II LE PR Swing Operators Out Center Pivot - Continuous Header BL (PG 4.2.15.1)
download: view:
TTX II LE PR Swing Operators Out Center Pivot BL (PG 4.2.15)
download: view:
TTX II LE RH Swing Operator In Butt Hung/OSP BL (PG 4.2.1)
download: view:
TTX II LE RH Swing Operator In Center Pivot w/o BO BL (PG 4.2.7)
download: view:
TTX II LE RH Swing Operator Out Butt Hung/OSP BL (PG 4.2.3)
download: view:
TTX II LE RH Swing Operator Out Center Pivot BL (PG 4.2.9)
download: view:
Specifications for Bottom Load Design (Low Energy) - TTX II
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Bottom Load Design (Low Energy) - TTX II
BusinessApplication
Building Construction Specifications
 
BusinessApplication
Building Construction Specifications
 
BusinessApplication
Building Construction Specifications
 
Catalogs for Bottom Load Design (Low Energy) - TTX II