TORMAX USA Inc.
TORMAX USA Inc.
Automatic Door Systems
CONTACT INFO
12859 Wetmore Rd.
San Antonio, TX 78247
Toll Free: 888-685-3707
Phone: 210-494-3551
Continuing Education Logo
Request for information TORMAX USA Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
TORMAX USA Inc. > PRODUCT > Automatic Sliding Door - TX9400 w/iMotion 2301 Direct Drive

The Series TX9400 automatic Sliding Door System is a telescopic slide door system, available in either the fixed sidelight (TX9420) or full breakout configuration (TX9430). The all aluminum door package provides maximum opening width and is available as a single slide or bipart package with and without a transom. The door system utilizes the Tormax iMotion® 2301 direct drive system and components. Optional accessories include panic exit hardware, battery backup as well as the iMotion® 2401 heavy duty direct drive system and components. The TX9400 is smooth, quiet, and ideal for those spaces that require optimum opening width in all applications.


Brochure


CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.


This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.


Click here for Press Release

Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Automatic Sliding Door - TX9400 w/iMotion 2301 Direct Drive
TX9420FM AC RH SS Telescoping (PG 2.3.1.1)
download: view:
TX9420FM LH SS Telescoping (PG 2.3.1)
download: view:
TX9420FMAC LH SS Telescoping (PG 2.3.2.1)
download: view:
TX9420FM LH SS Telescoping (PG 2.3.2)
download: view:
TX9420AC RH SS Telescoping Fixed Sidelight (PG 2.3.7.1)
download: view:
TX9420 RH SS Telescoping Fixed Sidelight (PG 2.3.7)
download: view:
TX9420AC LH SS Telescoping Fixed Sidelight (PG 2.3.8.1)
download: view:
TX9420 LH SS Telescoping Fixed Sidelight (PG 2.3.8)
download: view:
TX9430AC RH SS Telescoping Door Full Breakout (PG 2.3.11.1)
download: view:
TX9430 RH SS Telescoping Door Full Breakout (PG 2.3.11)
download: view:
TX9430AC LH SS Telescoping Full Breakout (PG 2.3.12.1)
download: view:
TX9430 LH SS Telescoping Full Breakout (PG 2.3.12)
download: view:
TX9420FMAC BP Telescoping (PG 2.3.13.1)
download: view:
TX9420FM BP Telescoping (PG 2.3.13)
download: view:
TX9420AC BP Telescoping Fixed Sidelight (PG 2.3.16.1)
download: view:
TX9420 BP Telescoping Fixed Sidelight (PG 2.3.16)
download: view:
TX9430AC BP Telescoping Full Breakout (PG 2.3.18.1)
download: view:
TX9430 BP Telescoping Full Breakout (PG 2.3.18)
download: view:
Threshold Options (PG 2.3.F)
download: view:
Specifications for Automatic Sliding Door - TX9400 w/iMotion 2301 Direct Drive
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Automatic Sliding Door - TX9400 w/iMotion 2301 Direct Drive
BusinessApplication
Building Construction Specifications
 
Catalogs for Automatic Sliding Door - TX9400 w/iMotion 2301 Direct Drive
Videos for Automatic Sliding Door - TX9400 w/iMotion 2301 Direct Drive
TORMAX USA Inc. video of Tormax SpecWizard for Sliding Automatic Entrances
2015-07-06
(TORMAX USA Inc.) request for information